STM32WBA62MG
Active
Education Design Win
Ultra-low-power, Arm Cortex-M33 TZ MCU 100 MHz with 1 Mbyte of Flash memory, Bluetooth LE 6.0, 802.15.4, Zigbee, Thread

Download datasheet

Product overview

Key Benefits

Enhanced wireless performance for greater user experience

Multiprotocol support

High flash memory (2 Mbytes)

Simpler and faster development

Rich ecosystem offering

Design flexibility: available in QFN, WLCSP, and BGA options

Reliable and compliant with the latest regulations

PSA Certified level 3 and SESIP level 3

Compliant with RED and US security standards

Description

The STM32WBA6xxx multiprotocol wireless and ultra-low-power devices embed a powerful and ultra-low-power radio compliant with the Bluetooth® LE and with IEEE 802.15.4-2015. They contain a high-performance Arm® Cortex®-M33 32-bit RISC core, and operate at a frequency of up to 100 MHz.

The devices integrate a 2.4 GHz RADIO supporting Bluetooth® LE, Matter, Thread, and Zigbee®, and concurrent operation modes. They provide support for an array of up to eight antennas, and an external power amplifier. PTA (packet traffic arbitration) interface is supported as well.

The Cortex-M33 core features a single-precision floating-point unit (FPU), supporting all the Arm single-precision data-processing instructions and all the data types. This core implements a full set of DSP (digital signal processing) instructions and a memory protection unit (MPU) that enhances the application security.

The devices embed high-speed memories (up to 2-Mbyte flash, up to 512-Kbyte SRAM), an extensive range of enhanced I/Os, and peripherals connected to AHB and APB buses on the 32-bit multi-AHB bus matrix.

The security foundation is compliant with the TBSA (trusted-based security architecture) requirements from Arm. It embeds the features needed to implement secure boot, secure data storage, and secure firmware update. Besides these capabilities, the devices incorporate a secure firmware installation feature that allows the customer to secure the provisioning of the code during its production. A flexible life cycle is managed thanks to multiple levels readout protection and debug unlock with password.

Firmware hardware isolation is supported thanks to securable peripherals, memories and I/Os, and privilege configuration of peripherals and memories.

The devices feature protection mechanisms for embedded flash memory and SRAM: readout protection, write protection, secure, and hide protection areas.

Dedicated peripherals reinforce security: a fast AES coprocessor, a secure AES coprocessor with DPA resistance and hardware unique key that can be shared by hardware with fast AES, a PKA (public key accelerator) with DPA resistance, a HASH hardware accelerator, and a true random number generator.

The devices offer active tamper detection and protection against transient perturbation attacks, thanks to several internal monitoring generating secret data erase in case of attack. This helps to fit the PCI requirements for point of sales applications.

Hardware semaphores allow synchronization between software processes.

The devices offer one 12-bit ADC (2.5 Msps), up to two comparators, a low-power RTC, up to two 32-bit general-purpose timer, one 16-bit PWM timer for motor control, three 16-bit general-purpose timers, and two 16-bit low-power timers. They also feature standard and advanced communication interfaces, namely up to four I2Cs, up to three SPIs, one SAI, up to three USARTs, one low-power UART, and one USB OTG high-speed.

The devices operate in the -40 to 85 °C (105 °C junction) and -40 to 105 °C (125 °C junction) temperature ranges from a 1.71 to 3.6 V power supply.

The design of low-power applications is enabled by a comprehensive set of power-saving modes.

Many peripherals (including radio, communication, analog, and timer peripherals) can be functional and autonomous in Stop mode with direct memory access thanks to background autonomous mode (BAM) support.

Some independent power supplies are supported, like an analog independent supply input for ADC and comparators, USB OTG high-speed, 14 GPIOs and dedicated supply inputs for the 2.4 GHz RADIO.

The devices offer four packages, from 48 to 121 pins, with or without SMPS.

  • All features

    • Includes ST state-of-the-art patented technology
    • Ultra-low-power radio
      • 2.4 GHz radio
      • RF transceiver supporting Bluetooth® LE, IEEE 802.15.4-2015 PHY and MAC, supporting Thread, Matter, and Zigbee®
      • RX sensitivity: -96 dBm (Bluetooth® LE at 1 Mbps), -100 dBm (IEEE 802.15.4 at 250 kbps)
      • Programmable output power up to +10 dBm, with 1 dB steps
      • Support for external PA
      • Packet traffic arbitration
      • Integrated balun to reduce BOM
      • Single crystal operation
      • Suitable for systems requiring compliance with radio frequency regulations ETSI EN 300 328, EN 300 440, FCC CFR47 Part 15 and ARIB STD-T66
    • Bluetooth® LE
      • LE 2M
      • LE coded
      • Direction finding
      • LE power control
      • Isochronous channels
      • Extended advertising
      • Periodic advertising
      • LE secure connections
      • LE audio
      • Mesh networking
      • Core specification v6.0
    • Ultra-low-power with FlexPowerControl
      • 1.71 to 3.6 V power supply
      • -40 to 85/105 °C ambient temperature range
      • Autonomous peripherals with DMA, functional down to Stop 1 mode
      • 120 nA Standby mode (16 wake-up pins)
      • 1.33 μA Standby mode with RTC
      • 1.15 µA Standby mode with 64-Kbyte SRAM
      • 5.30 µA Stop 2 mode with 64-Kbyte SRAM
      • 29 µA/MHz Run mode
      • Radio: Rx 4.26 mA/Tx at 0 dBm 5.94 mA
    • Core
      • Arm® 32-bit Cortex®-M33 CPU with TrustZone®, MPU, DSP, and FPU running at up to 100 MHz
    • ART Accelerator
      • 8-Kbyte instruction cache allowing 0-wait-state execution from flash memory (frequency up to 100 MHz, 150 DMIPS)
    • Benchmarks
      • 410 CoreMark® (4.10 CoreMark/MHz)
    • Memories
      • Up to 2-Mbyte dual bank flash memory with ECC, including 512 Kbytes with 100 Kcycles
      • Up to 512-Kbyte SRAM, including 64 Kbytes with parity check
      • 512-byte (32 rows) OTP
    • Power management
      • Embedded regulator LDO and SMPS step-down converter, supporting switch on-the-fly and voltage scaling
    • Clock management
      • 32 MHz crystal oscillator
      • 32 kHz crystal oscillator (LSE)
      • Internal low power 32 kHz (±5%) RC
      • Internal low frequency 32 kHz RC (500 ppm/°C)
      • Internal 16 MHz factory trimmed RC (±1%)
      • PLL for system clock, audio, and ADC
    • General-purpose input/output
      • Up to 86 I/Os (most of them 5 V-tolerant) with interrupt capability, and up to 14 I/Os with independent supply down to 1.08 V
    • Analog peripherals (independent supply)
      • 12-bit ADC 2.5 Msps, up to 16-bit with hardware oversampling
      • Two ultra-low-power comparators
    • Communication peripherals
      • One USB OTG high-speed with embedded PHY
      • One SAI (serial audio interface)
      • Four UARTs (ISO 7816, IrDA, modem)
      • Three SPIs
      • Four I2Cs FM+ (1 Mbit/s), SMBus/PMBus®
    • System peripherals
      • Touch sensing controller, up to 24 sensors, supporting touch key, linear, and rotary touch sensors
      • One 16-bit, advanced motor control timer
      • Three 16-bit timers and two 32-bit timers
      • Two low power 16-bit timers (available in Stop mode)
      • Two Systick timers
      • RTC with hardware calendar and calibration
      • Two watchdogs
      • 8-channel DMA controller, functional in Stop mode
    • Security and cryptography
      • Arm® TrustZone® and securable I/Os, memories, and peripherals
      • Flexible life cycle scheme with read-out protection (RDP) and password protected debug
      • Root of trust thanks to unique boot entry and secure hide protection area (HDP)
      • Secure firmware installation (SFI), thanks to embedded root secure services (RSS)
      • Secure data storage with hardware unique key (HUK)
      • Secure firmware upgrade support with TF-M
      • Two AES coprocessors, including one with DPA resistance
      • Public key accelerator, DPA resistant
      • HASH hardware accelerator
      • True random number generator, NIST SP800-90B compliant
      • 96-bit unique ID
      • Active tampers
      • CRC calculation unit
    • Development support
      • Serial wire debug (SWD), JTAG
      • Embedded trace (ETM)
    • ECOPACK2 compliant packages

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32WBA62MG

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM32WBA62MGF6TR
Active
WLCSP 88 3.8x3.5x0.47 P 0.35 mm Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00

STM32WBA62MGF6TR

Package:

WLCSP 88 3.8x3.5x0.47 P 0.35 mm

Material Declaration**:

Marketing Status

Active

Package

WLCSP 88 3.8x3.5x0.47 P 0.35 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
STM32WBA62MGF6TR

Distributor availability of STM32WBA62MGF6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32WBA62MGF6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32WBA62MGF6TR

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

-

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

-

Integrated op-amps:

-

Comparator:

-

SPI (typ):

-

USART (typ):

-

Number of Channels (typ):

-

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors