FlashRunner 2.0 delivers advanced programming system capabilities designed to maximize production efficiency and streamline embedded device programming. This innovative solution integrates a compact hardware design with a Linux Embedded real-time operating system and a versatile software interface, supporting multiple communication protocols such as JTAG, SPI, I²C, BDM, and UART. Its user-friendly GUI accelerates project setup while ensuring firmware and power supply compatibility. With extensive device support and robust logging, FlashRunner 2.0 enhances programming throughput and reliability, making it an essential tool for embedded system developers and manufacturers within the STMicroelectronics ecosystem.
Features and Benefits
- Compact design enables seamless mechanical integration in production environments
- Independent ISP channels support multiple protocols including JTAG, SPI, I²C, BDM, and UART
- 8 digital I/O lines per channel with dedicated ground returns for precise signal control
- Two programmable output voltage lines for flexible power configurations
- 1 GB on-board dynamic memory for efficient data handling and buffering
- On-board timekeeper and calendar enable accurate, time-stamped logging
- Fast Ethernet interface up to 1 Gbit/s with optoisolation and autocrossing features
- USB 2.0 High Speed communication with optoisolation for reliable data transfer
- ATE interface supports standalone operation with optoisolation
- Power voltage and current measurement per channel for real-time monitoring
- Operation status LEDs for immediate visual feedback on each channel
- Integrated control for optional Relay Barrier tool to expand functionality
- 96-pin DIN In-System Programming connector for broad device compatibility
- eMMC and NAND memory support up to 256 GB storage for versatile applications
- Intuitive GUI (Workbench) reduces configuration time and detects firmware or power mismatches
| Associated ST Products | SPC5 32-bit automotive MCUs, STM8 8-bit MCUs, STM32WL series, STM32WB series , Bluetooth LE application processors, STM32 32-bit Arm Cortex MCUs |
| Site |