Product overview
Description
The LED7706 consists of a high efficiency monolithic boost converter and six controlled current generators (rows) specifically designed to supply LEDs arrays used in the backlighting of LCD panels. The device can manage an output voltage up to 36 V (i.e. 10 white LEDs per row).
The generators can be externally programmed to sink up to 30 mA and can be dimmed via a PWM signal (1 % dimming duty-cycle at 20 kHz can be managed). The device allows to detect and manage the open and shorted LED faults and to let unused rows floating. Basic protections (output over-voltage, internal MOSFET over-current and thermal shutdown) are provided.
-
All features
- Boost section
4.5 V to 36 V input voltage range Internal power MOSFET Internal +5 V LDO for device supply Up to 36 V output voltage Constant frequency peak current-mode control 250 kHz to 1 MHz adjustable switching frequency External synchronization for multi-device application Pulse-skip power saving mode at light load Programmable soft-start Programmable OVP protection Stable with ceramic output capacitors Thermal shutdown - Backlight driver section
Six rows with 30 mA maximum current capability (adjustable) Rows disable option Less than 500 ns minimum dimming ontime (1 % minimum dimming duty-cycle at 20 kHz) ±2 % current matching between rows LED failure (open and short-circuit) detection
- Boost section
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| LED7706TR | Active Product is in volume production. | QFN-24L | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LED7706TR | | | distributors No availability of distributors reported, please contact our sales office |
LED7706TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors