VIPER01B
Active
Education Education Design Win
Energy saving off-line high voltage converter

Download datasheet Order Direct

Product overview

Description

The device is a high voltage converter smartly integrating an 800 V avalanche-rugged power MOSFET with PWM current mode control. The power MOSFET with 800 V breakdown voltage allows the extended input voltage range to be applied, as well as the size of the DRAIN snubber circuit to be reduced. This IC meets the most stringent energy-saving standards as it has very low consumption and operates in pulse frequency modulation under light load. The design of flyback, buck and buck boost converters is supported. The integrated HV startup, sense- FET, error amplifier and oscillator with jitter allow a complete application to be designed with the minimum number of components.

  • All features

    • 800 V avalanche-rugged power MOSFET allowing ultra wide VAC input range to be covered
    • Embedded HV startup and sense-FET
    • Current mode PWM controller
    • Drain current limit protection (OCP)
    • Wide supply voltage range: 4.5 V to 30 V
    • Self-supply option allows the auxiliary winding or bias components to be removed
    • Minimized system input power consumption:
      • Less than 10 mW at 230 VAC in no-load condition
      • Less than 400 mW at 230 VAC with 250 mW load
    • Jittered switching frequency reduces the EMI filter cost:
      • 60 kHz ± 7% (type L)
      • 120 kHz ± 7% (type H)
    • Embedded E/A with 1.2 V reference
    • Protections with automatic restart: overload/short-circuit (OLP), line or output OVP, VCC clamp
    • Pulse-skip protection to prevent flux-runaway
    • Embedded thermal shutdown
    • Built-in soft-start for improved system reliability

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VIPER01B

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
VIPER012BHSTR
Active
SSOP 10 Industrial Ecopack2 10 2025-09-19T00:00:00.000+02:00
VIPER013BLS
Active
SSOP 10 Industrial Ecopack2 10 2025-09-19T00:00:00.000+02:00
VIPER013BLSTR
Active
SSOP 10 Industrial Ecopack2 10 2025-09-19T00:00:00.000+02:00

VIPER012BHSTR

Package:

SSOP 10

Material Declaration**:

Marketing Status

Active

Package

SSOP 10

Grade

Industrial

RoHS Compliance Grade

Ecopack2

VIPER013BLS

Package:

SSOP 10

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SSOP 10

Grade

Industrial

RoHS Compliance Grade

Ecopack2

VIPER013BLSTR

Package:

SSOP 10

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SSOP 10

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Transistor Breakdown Voltage (V) (min)
Drain Current (A) (nom)
RDS(on) (Ω) (max)
VIPER013BLSTR

Distributor availability of VIPER013BLSTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VIPER012BHSTR

Distributor availability of VIPER012BHSTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VIPER013BLS

Distributor availability of VIPER013BLS

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VIPER013BLSTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VIPER013BLSTR

Transistor Breakdown Voltage (V) (min):

800

Drain Current (A) (nom):

0.36

RDS(on) (Ω) (max):

30

Distributor Name

Distributor reported inventory date:

VIPER012BHSTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VIPER012BHSTR

Transistor Breakdown Voltage (V) (min):

800

Drain Current (A) (nom):

0.36

RDS(on) (Ω) (max):

30

Distributor Name

Distributor reported inventory date:

VIPER013BLS Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VIPER013BLS

Transistor Breakdown Voltage (V) (min):

800

Drain Current (A) (nom):

0.36

RDS(on) (Ω) (max):

30

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors