CATEGORIES

SLLIMM nano

SLLIMM nano series packages

The STPOWER SLLIMM nano IPM product family, including SLLIMM nano SMD, SLLIMM nano through hole, and SLLIMM nano 2nd series (all with through-hole packages), offers products with different switching options (IGBTs or high voltage MOSFETs) and 3 half-bridge control ICs for gate driving. The devices feature a current capability from 1 to 8 A and a breakdown voltage of 500 and 600 V.

Different full-molded packages are available, both through-hole (in zig-zag and dual in-line lead options) and SMD versions.

These compact, thermally efficient IPMs can be tailored for home appliances such as roller shutters, fridges, dishwashers, and low-power washing machines as well as pumps, fans, and motor drives working up to 600 W and 20 kHz in hard-switching circuitries.

The SLLIMM nano family offers products with a high integration level that fully satisfy space-saving needs without any compromise on the thermal performance and reliability standards required for low-power inverter applications.

These products, regardless of the package type, share the same internal topology, based on six switches and three half-bridge IC gate drivers, including additional features and protections.

SLLIMM nano series internal configuration

Furthermore, the different lead finish types (in-line and zig-zag packages) offer additional flexibility for meeting customer needs.

Applications

IPMs offer the best compromise between conduction and switching energy with an outstanding robustness and EMI behavior, making the products ideal to enhance efficiency in low-power motors working up to 20 kHz in hard-switching circuitries:

Dish machine
  • Dishwashers
  • Dryers
  • Kitchen hoods
  • Refrigerators and freezers
  • Washing machines
  • Fans
Factory
  • Fans
  • Pumps and compressors
Industrial motor control
  • PMSM / BLDC motor control
  • Induction motor control

Product types

The SLLIMM nano IPMs are available in different full-molded packages: surface mounting (SMD) and through-hole (TH) options.

SLLIMM nano through hole
This compact IPM in a through-hole package (zig-zag), suitable for motor control applications up to 110 W, is the ideal solution for reducing the assembly PCB/system space without sacrificing thermal performance and reliability.
Find products

SLLIMM nano 2nd series

This IPM ensures easier heatsink fastening with the use of dedicated slots implemented on the package body, thus it helps improve the device’s thermal performance. The series is UL 1557 recognized (file E81734) up to 2 kVrms/60sec. The series offers a double-lead option: in-line and zig-zag, with and without stand-off options, and is tailored for motor drive applications for a range up to 600 W.
Find products

Discover our portfolio

SLLIMM nano series product types SLLIMM nano SMD SLLIMM nano SLLIMM nano 2nd series

Benefits

  • Surface mounting (SMD) and through-hole (TH) packages
  • Package compactness and thermal performance
  • Robustness and reliability
  • Plug and play solution
  • Compatible with STM32 microcontrollers
  • Embedded protection inside the module

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components Test

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:

Power Management Design Center

Power Supply Design Tool Test

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

Power Management Design Center

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Power Management Design Center

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Management Design Center

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:

Thermal-electrical Simulators for Components Test

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties

Thermal-electrical Simulators for Components Test

PCB Thermal Simulator

Thermal analysis of a PCB from Gerber files.
Possibility to add heat sources, heat sinks, copper areas and thermal paths.
Powerful server-side engine for rendering and simulation.
Thermal results shown graphically via 2D table.

Thermal-electrical Simulators for Components Test

AC Switches Simulator test

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices
test

Thermal-electrical Simulators for Components Test

Rectifier Diodes Simulator test

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices
test

Thermal-electrical Simulators for Components Test

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations

Thermal-electrical Simulators for Components Test

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices

Thermal-electrical Simulators for Components Test

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:

Signal Conditioning Design Tool

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass

Signal Conditioning Design Tool

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window

Signal Conditioning Design Tool

Low side Current Sensing

Returns circuit component values
Provides current error graphs

Signal Conditioning Design Tool

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:

NFC/RFID Calculators

NFC Inductance

Input geometry and substrate properties
Get antenna impedance

NFC/RFID Calculators

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate

NFC/RFID Calculators

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets