Product overview
Description
This product utilizes the 5th generation of design rules of ST’s proprietary STripFETTMtechnology. The lowest available RDS(on)*Qg, in the standard packages, makes this device suitable for the most demanding DC-DC converter applications, where high power density is to be achieved.-
All features
- RDS(on)* Qgindustry benchmark
- Extremely low on-resistance RDS(on)
- High avalanche ruggedness
- Low gate drive power losses
Recommended for you
All tools & software
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STP85N3LH5 | NRND | TO-220 | Industrial | Ecopack2 | |
STP85N3LH5
Package:
TO-220Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
STP85N3LH5 | No availability of distributors reported, please contact our sales office | NRND | EAR99 | NEC | Tube | TO-220 | - | - | CHINA | |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors