STM32CubeWB
Active
Design Win
STM32Cube MCU Package for STM32WB series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, BLE, Thread and Zigbee stacks - and examples running on ST boards)

Get Software Download databrief

Product overview

Description

STM32Cube is an STMicroelectronics original initiative to make developer' life easier by reducing development effort, time and cost. STM32Cube covers the whole STM32 portfolio.

STM32Cube includes STM32CubeMX, a graphical software configuration tool that allows the generation of C initialization code using graphical wizards.

It also comprises the STM32CubeWB MCU Package composed of the STM32Cube hardware abstraction layer (HAL) and the low-layer (LL) APIs, a consistent set of middleware components such as USB Device, STMTouch, STM32_WPAN (Bluetooth® 5.4 profiles and services, OpenThread and 802.15.4 MAC services), FatFS and FreeRTOS™ kernel, plus Bluetooth® 5.4 and Mesh V1.0 profiles and services, Zigbee® 3.0 stack and clusters, OpenThread, Concurrent Bluetooth® 5.4/Thread®, HCI and 802.15.4 MAC connectivity services. All embedded software utilities are delivered with a full set of examples running on STMicroelectronics boards.

The STM32Cube HAL is an STM32 embedded software layer that ensures maximized portability across the STM32 portfolio, while the LL APIs make up a fast, light-weight, expert-oriented layer which is closer to the hardware than the HAL. HAL and LL APIs can be used simultaneously with a few restrictions.

Both the HAL and LL drivers have been developed in compliance with V-Model requirements for design, implementation, and tests. Furthermore, the STMicroelectronics-specific validation process adds a deeper qualification level, such as compliance with MISRA C®:2012 guidelines, and elimination of possible runtime errors with the Synopsys® Coverity® static analysis tool. Reports are available on demand.

The STM32CubeWB gathers in one single package all the generic embedded software components required to develop an application on STM32WB microcontrollers. Following STM32Cube initiative, this set of components is highly portable, not only within the STM32WB series but also to other STM32 series. In addition, the low-layer APIs provide an alternative, high-performance, low-footprint solution to the STM32CubeWB HAL at the cost of portability and simplicity.

HAL and LL APIs are available in open-source BSD license for user convenience.

  • All features

    • Consistent and complete embedded software offer that frees the user from dependency issues
    • Maximized portability between all STM32 series supported by STM32Cube
    • Hundreds of examples for easy understanding
    • HAL and LL APIs, developed in compliance with MISRA C®:2012 guidelines, and elimination of possible runtime errors with Synopsys® Coverity® static analysis tool
    • STM32WB middleware: USB, STMTouch (STM32 touch sensing library), FatFS and FreeRTOS™ kernel
      • The following USB Device classes are provided with examples: HID, CDC (PSTN subprotocol) and DFU
    • STM32WB-specific middleware: STM32_WPAN (Bluetooth® 5.4 profiles and services, OpenThread services, 802.15.4 MAC services)
    • STM32WB Bluetooth® 5.4 and HCI stacks, Mesh V1.0 compliant with Bluetooth® SIG release
    • Zigbee® 3.0 stack and clusters
    • OpenThread stack, certified v.1
    • 802.15.4 MAC
    • Free user-friendly license terms
    • Update mechanism with new-release notification capability
    • Published on GitHub in addition to www.st.com to propagate bug fixes and improvements faster, open for pull requests and issues to facilitate user contributions and direct feedback

Get Software

STMicroelectronics recommends always keeping your software up to date