On-demand Webinar: Bringing BLE 5.2 to wireless industrial devices with new STM32WB MCU
Recorded in June 2021
Watch this webinar to know more about the multi-core, multi-protocol STM32WB Series for wireless industrial applications at 2.4Ghz, and discover how to use the STM32WB hardware and software tools to develop your wireless applications.
Offering several wireless protocol stacks running in single and concurrent modes, the broad STM32WB portfolio and its ecosystem provide a scalable solution for designers. Its latest addition, the STM32WB15 MCU, allows engineers to design more cost-effective Bluetooth LE solutions or save even more battery life.
With this webinar you will understand how the STM32WB15 MCU’s dual-core architecture can address real-time applications thanks to a demo of the STM32CubeWB SDK provided by our experts (including Firmware Update Over The Air, STM32 BLE toolbox and STM32 Power Shield for power consumption monitoring).
This webinar is for:
Hardware and software engineers who need a feature-optimized Bluetooth Low Energy Wireless MCU for their next wireless project.
In this session, you will learn:
- About the STM32WB series value proposition
- What the dual-core architecture of the STM32WB15 MCU can bring to your design
- About the features and benefits of the STM32WB15 MCU
- How the ecosystem and wireless stacks can speed up your development phases
- How to set up and perform a fast Firmware Upgrade Over the Air thanks to the STM32 BLE toolbox for Android
- How to monitor power consumption in real-time thanks to the STM32 Power Shield and the STM32CubeMonitorPwr
There is a recorded Q&A session at the end of the webinar where our experts answered questions from the floor.
Speakers
![]() | Paolo Scanniffio He joined STM in 2020 coming from experience as Principal Digital FAE & Wireless Connectivity Solution EMEA Expert and previously as HW&SW Engineer on Networking Environment . He has technical skills in Digital HW & Radio HW layout front-end, High Level Radio Protocols, Linux based OS/MPU , Bare metal or OS based MCU C programming. Paolo holds a Telecommunication Engineering Master degree from Politecnic of Milan with specialization in Radio Communication PHY & Protocols. His role at STMicroelectronics is to support the sponsorship programs of STM32&STM8. |
![]() | Vit Stepanek He joined STMicroelectronics in 2011 and has more than 10 years of experience with STM32 MCUs. He is an MCU Application Engineer and member of ST MCU online technical support team. He is focused on EMEA customers, specializing on wireless and ultra-low-power STM32 MCUs. Vit is from Czech Republic and is located in ST’s office in Prague. |