Product overview
Key Benefits
High-resolution 64-zone depth sensing
Delivers 8×8 multizone ranging up to 400 cm with multitarget detection and motion indication, ideal for robotics, AR/VR, and smart environments.
100% privacy, even in the dark
No image capture, only absolute distance via invisible IR. Maintains full performance in low-light or dark environments, ensuring privacy and reliability.
Power saving & easy integration
Low-power mode with programmable autonomous wake-up. Easy to embed thanks to its compact size and compatibility with multiple supply configurations.
Description
The VL53L8CX is an 8x8 multizone, ToF ranging sensor, which enhances performance under ambient light with a reduced power consumption. Based on STMicroelectronics' FlightSense technology, the sensor is designed to provide accurate ranging up to 400 cm with a 65° diagonal FoV.
The VL53L8CX integrates a powerful new generation VCSEL, and two advanced metasurface lenses. The hardware is housed in an innovative "all in one" module. This enables a wider variety of high-performance usecases, such as low-power system activation, gesture recognition, SLAM for robotics, liquid level monitoring, and many more.
Thanks to STMicroelectronics' patented algorithms, the VL53L8CX can detect and track multiple targets within the FoV, with a 64-zone depth measurement. The STMicroelectronics' histograms ensure a cover glass crosstalk immunity above 60 cm.
Like all ToF sensors based on STMicroelectronics' FlightSense technology, the VL53L8CX measures an absolute distance regardless of the target color and reflectance.
The VL53L8CX supports SPI and I²C interfaces for high frequency frame rates and short-boot times.
The VCSEL of the VL53L8CX emits fully invisible 940 nm IR light. Such VCSEL has a Class 1 certification that is safe for the eyes. Scene browsing and multizone detection are possible with the VL53L8CX. This is due to a software customizable detection array. It detects human presence quickly and at low-power. Such detection is known as a minidepth map.
-
All features
- New generation, multizone Time-of-Flight (ToF) sensor with low-power and enhanced distance ranging performance
- Multizone distance measurement capability with either 4x4 or 8x8 separate zones
- Autonomous low-power mode with interrupt programmable threshold to wake up the host
- Ranging up to 400 cm, with enhanced performance under ambient light
- Multitarget detection and distance measurement in each zone
- Histogram processing and algorithmic compensation to minimize or remove the impact of cover glass crosstalk
- Motion indicator for each zone to show if targets have moved and how they have moved
- Frame rate capability of 60 Hz
- Fully integrated miniature module with wide field of view (FoV)
- New generation, high-power emitter: 940 nm invisible light VCSEL (vertical-cavity surface-emitting laser) and integrated analog driver
- 65° diagonal square FoV using DOEs (diffractive optical elements) on both transmitter and receiver
- Receiving array of SPADS (single photon avalanche diodes)
- Low-power microcontroller running firmware
- Size: 6.4 x 3.0 x 1.75 mm
- Easy integration
- Single reflowable component
- Requires 1.8 V core supply and 3.3 V AVDD supply
- Optional 1.2 V or 1.8 V IOVDD interface voltage levels
- I²C (up to 1 MHz) or SPI (up to 3 MHz) interface
- Compatible with a wide range of cover glass materials
- Can be hidden behind a dark cover glass
- New generation, multizone Time-of-Flight (ToF) sensor with low-power and enhanced distance ranging performance
Featured Videos
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
HW Models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| XLSX | 1.2 | 12 Aug 2026 | 12 Aug 2026 |
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 12 Sep 2024 | 12 Sep 2024 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| VL53L8CXV0GC/1 | Active Product is in volume production. | OPT. LGA 6.40X3.0 | Industrial | Ecopack2 | 7 | 2023-12-01T00:00:00.000+01:00 | |
| VL53L8CXV9GC/1 | Active Product is in volume production. | OPT. LGA 6.40X3.0 | Industrial | Ecopack2 | 7 | 2023-12-01T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Operating Range Distance (m) (max) | Package size (mm) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||||
| VL53L8CXV9GC/1 | | | distributors No availability of distributors reported, please contact our sales office |
|
| |||||||||||
| VL53L8CXV0GC/1 | | | distributors No availability of distributors reported, please contact our sales office |
|
| |||||||||||
VL53L8CXV9GC/1 Active
VL53L8CXV0GC/1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors