Product overview
Description
The SPSGRFC is an easy-to-use sub-1 GHz transceiver certified module with many programmable features. The module provides a complete RF platform in a tiny form factor. The module can operate at the 433, 868 or 915 MHz frequency band, SPSGRFC-433, SPSGRFC-868 and SPSGRFC-915, respectively. The SPSGRFC RF module is CE, FCC and IC certified and integrates wireless connectivity in target electronic devices without requiring particular RF experience or expertise. This certified solution optimizes the time to market of the final applications.The module is designed for maximum performance in a minimal space, with 4 programmable I/O pins and an SPI serial interface.
The SPSGRFC is pin to pin and firmware compatible with SPSGRF family.
-
All features
- Based on the SPIRIT1 very low power RF sub-1 GHz transceiver
- Programmable radio features
- Modulation schemes: 2-FSK, GFSK, MSK, GMSK, OOK, ASK
- Air data rate from 1 to 500 kbps
- On-board U.FL connector for external antenna
- Operating temperature range from - 40 °C to 85 °C
- RF features
- Receiver sensitivity: -118 dBm
- Programmable RF output power up to +11.6 dBm
- Host interface
- SPI
- General I/O
- Up to 32 programmable I/O functions on 4 GPIO programmable module pins
- Three carrier frequency versions
- 433 MHz for externally tuned antenna
- 868 MHz for externally tuned antenna
- 915 MHz for externally tuned antenna
- Dimensions: 11.5 x 13.5 x 2.0 mm
You might also like...
Featured Videos
In this video, you will learn how to achieve a long-range connectivity with S2-LP from STMicroelectronics on Sigfox network.
Recommended for you
All tools & software
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
SPSGRFC-433 | Active | RF MODULE | Industrial | Ecopack2 | |
SPSGRFC-868 | Active | RF MODULE | Industrial | Ecopack2 | |
SPSGRFC-915 | Active | RF MODULE | Industrial | Ecopack2 | |
SPSGRFC-433
Package:
RF MODULEMaterial Declaration**:
SPSGRFC-868
Package:
RF MODULEMaterial Declaration**:
SPSGRFC-915
Package:
RF MODULEMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
SPSGRFC-868 | 1 distributors | Active | 5A992.c | 5A002.a.2 | Tray | RF MODULE | -40 | 85 | ITALY | | ||
SPSGRFC-915 | 1 distributors | Active | 5A992.c | 5A002.a.2 | Tray | RF MODULE | -40 | 85 | ITALY | | ||
SPSGRFC-433 | 3 distributors | Active | 5A992.c | 5A002.a.2 | Tray | RF MODULE | -40 | 85 | ITALY | |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors