- 3-axis digital accelerometer and a 3-axis digital gyroscope
- Finite State Machine (FSM) to quickly detect events
- Machine Learning Core (MLC) for accurate and reliable AI algorithms
- Automatic System Configuration (ASC) for device self-configuration
- Sensor Fusion Low Power (SFLP) for always-on spatial orientation

Stay one step ahead: 6-axis IMU with embedded sensor fusion, Artificial Intelligence and Qvar sensing
An advanced inertial module with intelligent on-chip functionalities for high-end applications, including UI support
With a triple core, 6-axis architecture, the LSM6DSV16X Inertial Measurement Unit can handle advanced processing in the edge, making it ideal for advanced 3D phone mapping, context awareness in laptops and tablets, reliable and precise gesture recognition in AR and VR headsets, and always-on tracking in wearables.
LSM6DSV16X enables sensor fusion low power (SFLP), on-the-fly self-configuration, and AI algorithms. The IMU performs the data processing directly in the MEMS sensor, which enables significant energy savings in the system.
Thanks to its triple sensing core, the LSM6DSV16X can address the needs of user-interface controls and optical/electronic image stabilization (OIS/EIS).
Stay one step ahead with the LSM6DSV16X, enabling the Onlife Era.
Embedded features
- Configurable pedometer to accurately track footsteps
- Qvar®, electrical potential sensing channel for advanced UIs
- Three cores that can be configured to address the requirements of:
- User interfaces
- Optical Image Stabilization
- Electrical Image Stabilization
Augmented with our ST Qvar sensor that detects electrostatic variations.


LSM6DSV16X application examples
3D mapping in smartphones
Sensing the metaverse
Sensing the context (personal electronics devices)
Human and gym activity recognition

Discover our latest generation IMU sensor: LSM6DSV16X
Need to design with a 6-axis MEMS? Are you wondering how low the power consumption is? Or how small the package is? Our latest 6-axis IMU LSM6DSV16X will help you overcome engineering challenges …. And not just power and size!
Recommended resources
User-friendly LSM6DSV16X evaluation board with Qvar electrostatic sensor
This flexible adapter board comes with the complete LSM6DSV16X pinout and is ready-to-use with the required decoupling capacitors on the VDD power supply line. Compatible with our ready-to-use MEMS motherboard (STEVAL-MKI109V3) development platform, it includes three different electrodes for finger swipe and hold gestures.
AlgoBuilder graphical design software for quickly building and deploying algorithms
Quickly implement proofs of concept using an easy and intuitive graphical interface for programming sensors without having to write code and visualizing data using in real time using plot and display functions.
X-CUBE-MEMS1: Sensor and motion algorithm expansion software package for STM32Cube
Comprehensive solution with drivers that recognize the sensors and collect temperature, humidity, pressure, and motion data. Package includes sample applications and a wide range of advanced motion libraries.