Combining intelligent ST MEMS sensors, functional redundancy, safety libraries, and development software in driver assistance solutions that raise safety and comfort to new levels.
Take the user driving experience a step further with our solutions for Automotive Safety Integrity Level (ASIL) B. Our latest ASM330LHBG1 6-axis IMU for automotive applications can withstand extreme environments with an extended operating temperature range of up to 125°C, making it suitable for use around the engine compartment and in areas exposed to direct sunlight.
Take your driving experience a step further
L2 and L2+ semi-autonomous driving relies on reliable vehicle motion information to obtain accurate data from the camera image or to remain in the lane. Ideal for redundancy in safety-compliant applications, new IMU sensors with the ASIL-B library provide high accuracy and high temperature stability for a safer driving experience.
To meet today’s demand for continuous and accurate vehicle positioning for automated services, our new 6-axis motion sensor uses advanced dead-reckoning algorithms to calculate the precise location when satellite signals are not available. Thus, no more issues in urban canyons, tunnels, covered roads, parking lots or dense forests. This 6-axis IMU provides precision location data to meet the requirements of advanced automated guidance systems.
Our latest automotive-grade motion sensor provides reliable position and motion recognition data for stabilization applications including radar, lidar and cameras thanks to its high accuracy and high stability over temperature. This provides vehicle systems with reliable data when ADAS or GPS performance is degraded or unavailable. Benefits range from fast update data rates to immunity to changes in the external environment.
Vehicle-to-everything (V2X) technology enables data exchanges between a vehicle and its surroundings, increasing driver awareness and helps prevent accidents as well as improves traffic flow by alerting drivers about bottlenecks, suggested routes, and reducing CO2 emissions. Our new combo sensor is key player for navigation applications thanks to its high stability over temperature.
High-accuracy 6-axis inertial measurement unit (IMU) with extended temperature range for ASIL B automotive applications
High-accuracy 6-axis inertial measurement unit (IMU) for ASIL B automotive applications
Automotive 6-axis inertial module: 3D accelerometer and 3D gyroscope
This ASIL B software library combines two ASM330LHB devices with appropriate safety features:
Keep track of what’s going on and get expert feedback on your technical questions.