Woman touching a screen of a washing machine Woman touching a screen of a washing machine

STM32 for graphical user interfaces
Easily develop smartphone-like GUIs

Graphics on STM32 MCUs
Embedded hardware accelerator
STM32 GUI experts
Resources

Graphics on STM32 Microcontrollers

Creating a performant graphical user interface (GUI) requires skills, expertise, and involves many building blocks. The process starts with selecting and sourcing the right display and casing. It continues with the art creation of menus and screens, programming the art design into a user interface, and electronic development. Only then can the dots be connected to trigger the spark that will bring your design to life.

For STM32 MCUs, ST's TouchGFX framework offers a robust solution for creating performant GUIs, requiring low resources, both in terms of CPU and memory usage and making the development process more streamlined and efficient. ST also proposes a range of GUI libraries from ST Authorized Partners that run on STM32 MCUs.

1

Define your needs and select your MCU & developer kit accordingly

STM32 portfolio of graphics enabled MCUs

Chart comparing STM32 displays showing the graphical user interface capabilities for each STM32 microcontrollers
Chart comparing STM32 displays showing the graphical user interface capabilities for each STM32 microcontrollers
Frame buffer placement External Internal
Display interface

RGB-TFT

RGB-TFT

MIPI-DSI
RGB-TFT

RGB-TFT

RGB-TFT
MIPI-DSI

RGB-TFT

RGB-TFT

Parallel SPI

SPI

SPI

SPI

SPI

STM32 MCU STM32H7R/S STM32V8 STM32H747 STM32N6x5 STM32U5F/G9 STM32H7A/B STM32H5Fx STM32H5 STM32C5 STM32U0 STM32C0 STM32WB

Main Differentiator

High-perf, Large memory for single chip solution

High-perf, Large memory for single chip solution

MIPI-DSI
Dual-core

High-perf,
largest internal
SRAM for framebuffers
at 4.2MB

Vector graphics
Ultralow power
Large memory
for single chip solution

Large SRAM for internal FB

Large memory for single chip solution

Low-cost
Large memory for single chip solution

Low cost
entry-level MCU M33-based
High integrated memory

Ultralow power with internal RAM only

Ultralow cost with internal RAM only

One chip
Wireless + Graphics

STM32 GUI developer kits

The STM32 offer for Graphical User Interfaces includes a large choice of developer kits, software examples and demos.

Each developer kit comes with a flashed demonstration. The code for each demo is made available in the associated STM32Cube software packages.

2

What is TouchGFX?

Integrated in the STM32 ecosystem, TouchGFX is a free GUI tool providing everything you need to create cutting-edge GUIs.

  • TouchGFX Designer, a PC GUI-builder and simulator
  • TouchGFX Generator, to configure and generate a TouchGFX project
  • TouchGFX Engine, which is an optimized, hardware-accelerated graphical library
3

Start creating your own GUI

Select examples, watch demos, or start from scratch by importing graphical assets and use widgets in TouchGFX Designer to create your GUI application.

4

Flash your design kit and run your smartphone-like GUI

With your developer kit connected to your PC, simply hit 'Run Target,' and TouchGFXDesigner will automatically use the installed STM32Cube Programmer to flash your kit.

GUI embedded hardware accelerator

STM32 graphics-enabled MCUs embed different features that allow developers to achieve the desired performance and optimization trade-offs required for embedded devices, such as:

  • Chrom-ART Accelerator TM
  • NeoChrom GPU and NeoChrom VG (vector graphics) GPU
  • JPEG hardware accelerator that allows to add M-JPEG high-quality videos minimizing the CPU load
  • Chrom-GRC™ that offers advanced features and versatility for a wide range of analytical applications.
  • Fast access to internal and external memory avoids bottlenecks, supporting smooth animations
  • One-chip solutions with no need for external RAM and flash for small resolution displays, brining additional flexibility to secure system architecture, buffer strategy and memory budget
  • Support for large display interfaces with parallel interfaces, LCD-TFT, and MIPI-DSI embedded controllers

Chrom-ART Graphics Accelerator is a hardware feature in some STM32 microcontrollers that enhances graphical applications by offloading and accelerating common graphical operations.

Benefits

  • Improved performance: Enhances graphical application performance.
  • Reduced CPU load: Frees the CPU from intensive graphical tasks.
  • Enhanced user experience: Enables sophisticated and visually appealing interfaces.
  • Lower power consumption: More efficient power usage, ideal for battery-powered devices.

Chrom-ART2 helps developers create richer, smoother, and more efficient graphical user interfaces by accelerating key 2D rendering tasks directly in hardware.

Benefits

  • Advanced graphics: hardware support for 90°, 180°, and 270° rotation, flip and mirroring, downscaling, stencil buffer, and font texturing enables richer and more dynamic user interfaces.
  • Reduced CPU load: hardware acceleration for memory copy, format conversion, layer blending, scaling, and partial JPEG processing reduces CPU usage.
  • Improved display quality: extended color palette management, additional pixelformats, more precise glyph positioning, and optimized text rendering.
  • Simplifiedsoftware development: command lists and triggers that automate graphics operationsand help reducepower consumption.

With Chrom-ART2,STM32 developers can build responsive, high-quality 2D interfaces while keeping thegraphics pipelineefficient and easier to manage.

Selecting technologies - like Chrom-ART for 2D rendering, NeoChrom GPU for 2.5D graphics, and the JPEG codec for motion JPEG videos handling - creates an efficient graphics pipeline, significantly boosting performance in multimedia applications. Those hardware accelerators ensures a seamless user experience while optimizing resource usage and freeing up the CPU.
In resource-limited environments, using only necessary hardware accelerators saves power and reduces complexity, leading to simpler and faster development cycles.

TouchGFX Experts

STM32 TouchGFX Expert badge for ST Authorized partners

Our dedicated and highly skilled TouchGFX Experts help you move from idea to market-leading products. They are able to provide support and services on STM32 and TouchGFX solution, bringing their innovative approach, combined with their extensive knowledge and experience, to help you design your next embedded product and quickly move from idea to end-product.

Display modules makers

edt logo

 Touch display solutions for human machine interface (HMI)

siana systems logo

LCD / LCM Module development, single-chip production and materials processing

siana systems logo

 Smart Touch SurfacesTM and Connected (IIoT) Human Machine Interfaces (HMI) Modules providers

Riverdi logo

High-quality, customizable display solutions vendor

GUI services

ektos logo

Electronics consulting services UI/UI/HMI design and TouchGFX

mjolner logo

Innovative software and design consultancy

siana systems logo

TouchGFX based projects development services

siana systems logo

Engineering design services in embedded technologies

psicontrol logo

Production and development of custom-made electronic systems

psicontrol logo

Services provider helping users to develop system based on TouchGFX GUI app

psicontrol logo

Comprehensive end-to-end hardware engineering for embedded processing in industrial and IoT markets

psicontrol logo

Expertise in designing and implementing touch-based UI applications on embedded targets

psicontrol logo

Advanced human machine interface solutions based on TouchGFX using human-centered design for embedded applications

Additional resources

documentation
TouchGFX documentation
Dive into comprehensive resource providing detailed guidance and information on utilizing TouchGFX technology for creating stunning graphical user interfaces.
blog
TouchGFX Academy
The place where the features and functionalities of TouchGFX are explained and showcased through practical examples. In TouchGFX Academy, you will learn how to realize your needs for embedded graphics applications.
community
Community
The STM32 MCUs TouchGFX and GUI channel in STCommunity offers a wealth of resources for exploring TouchGFX technology and creating engaging graphical user interfaces on STM32 microcontrollers.
training webinar
Playlist
The STM32 Graphics playlist on YouTube provides valuable tutorials and insights for mastering graphics programming with STM32 microcontrollers.
training workshop
Workshop
Learn how to accelerate HMI of Things with STM32 and X-CUBE-TOUCHGFX. Course is provided in MOOC format with course material available online. This course takes about 3 hours for theory and around 2 hours for labs, depending on your proficiency.

Blog articles

Presentations

Videos

How STM32 TouchGFX cut graphics memory and BOM cost

Boost graphics performance with TouchGFX Hybrid Buffer STM32H7S7

STM32U5G9 cost-effective solution

Create modern GUI for small interactive displays using STM32 and TouchGFX

Run MPU-like GUI applications on STM32H7RS

STM32U599 Neochrom GPU demonstration