CATEGORIES

STM32 Wireless Microcontrollers (MCU)

men watching his smartphone

The ideal fit for RF designers looking for more than a simple radio device.

The STM32Wx microcontrollers enable wireless connectivity. They support the sub-GHz band and the 2.4 GHz frequency range. Highly integrated and reliable, they address a wide range of industrial and consumer applications.

STM32Wx solutions are compatible with multiple protocols, from point-to-point & mesh to wide-area networks. They are power efficient and offer built-in security features.

STM32Wx wireless MCUs feature a two-in-one solution combining one radio transceiver and an MCU based on single and dual-core models. Built around an MCU and a radio transceiver, STM32Wx MCUs come in one deeply integrated and highly cost-efficient system-on-Chip. STM32Wx solutions enable real-time performance while ensuring efficient power consumption.

    Featuring different radio protocols, the STM32Wx portfolio includes 4 series:
  • The STM32WB, the STM32WB0, and the STM32WBA series for short-range connectivity
  • The STM32WL series for long-range connectivity

Applications

Industrial arm icon
Industrial
Healthcare tool icon
Healthcare
Smartphone connected icon
Consumer

Discover our product portfolio

STM32 Wireless MCUs portfolio

Benefits

Wireless MCU processor

  • User-friendly, cost-effective design platform
  • Easy porting from other STM32 MCUs to wireless STM32 series
  • Enables future product upgrades

Leverage the STM32Cube ecosystem

  • User-friendly hardware and software tools
  • Ensure fast and reliable data transfer for seamless connectivity

High security levels

  • Build trustable and unique devices
  • Secure user data and prevent platform cloning

Reliability

  • Rely on ST’s wireless expertise and a long-term partnership
Discover STM32WL latest news on the ST blog
Next generation of short-range wireless MCUs!
Multiprotocol, audio streaming, enhanced security
STMicroelectronics accelerates development of innovative connected objects
with smart STM32 wireless module

Getting started with STM32WL

Purchase NUCLEO-WL55JC.

Download the free STM32CubeWL embedded software package containing the HAL, LL (low-layer) APIs, middleware, LoRaWAN®, Sigfox™, W-MBUS and mioty® certified stacks in stand-alone or concurrent mode. Then install ST’s STM32CubeMX graphical software configuration tool (free) that supports pinout configuration, code generation and a power consumption calculator. Start with one of the many examples provided or build your own project.

To fine tune your application, or perform radio test or build your own profile download and install STM32CubeMonitor tool.

Get trained watching our dedicated Online Training.

 

 

Webinar: Build compact, low‑power, and secure wireless devices with the STM32WBA2 MCUs