Save to myST

Sigfox

Sigfox wireless connectivity employs a proprietary technology which uses the 868 MHz (Europe) and 902 MHz (US) frequencies in the Industrial, Scientific and Medical (ISM) radio band. It utilizes ultra-narrowband modulation to enable low-power wide-area network (LPWAN) communication that provides a wide-reaching signal as it can freely pass through solid objects while requiring little energy. The network is based on a one-hop star topology and requires a mobile operator to carry the generated traffic. It ensures long-range communication at a very attractive power budget enabling devices in the network to be powered through energy harvesting technologies. Sigfox and ST have partnered to provide silicon solutions that enable the implementation of cost-effective Machine-to-Machine (M2M) Internet-of-Things (IoT) networks.

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STAssetTracking

      Active

      ST Asset Tracking application for Android and iOS

      Evaluation tool software ST
      STAssetTracking

      Description:

      ST Asset Tracking application for Android and iOS

      STSW-S2LP-SFX-DK

      Active

      Evaluation SW package based on S2-LP

      Evaluation tool software ST
      STSW-S2LP-SFX-DK

      Description:

      Evaluation SW package based on S2-LP
    • Part number
      Status
      Description
      Type
      Supplier

      FP-ATR-SIGFOX1

      Active

      STM32Cube function pack for IoT tracker node with Sigfox™ connectivity, Bluetooth connectivity and sensors

      STM32Cube Expansion Packages ST
      FP-ATR-SIGFOX1

      Description:

      STM32Cube function pack for IoT tracker node with Sigfox™ connectivity, Bluetooth connectivity and sensors

      X-CUBE-SFOX

      Active

      STM32 Sigfox software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-SFOX

      Description:

      STM32 Sigfox software expansion for STM32Cube

      X-CUBE-SFXS2LP1

      Active

      Sigfox software expansion for STM32Cube based on S2-LP

      STM32Cube Expansion Packages ST
      X-CUBE-SFXS2LP1

      Description:

      Sigfox software expansion for STM32Cube based on S2-LP

All Hardware Evaluation Tools

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      P-NUCLEO-WB55

      Active

      Bluetooth 5 and 802.15.4 Nucleo Pack including USB dongle and Nucleo-64 with STM32WB55 MCUs, supports Arduino Uno V3 and ST morpho connectivity

      STM32WB55CG STM32 Nucleo boards ST
      P-NUCLEO-WB55
      Active

      Bluetooth 5 and 802.15.4 Nucleo Pack including USB dongle and Nucleo-64 with STM32WB55 MCUs, supports Arduino Uno V3 and ST morpho connectivity

      STDES-MONARCH

      Active

      Sigfox Monarch reference design based on S2-LP and BlueNRG-2

      S2-LP Wired ST
      STDES-MONARCH
      Active

      Sigfox Monarch reference design based on S2-LP and BlueNRG-2

      STEVAL-FKI001V1

      Active

      Dual radio BLE and Sub-1GHz development kit for Sigfox™ and LPWAN protocols with BlueNRG-1 and S2-LP

      BlueNRG-1 Wireless ST
      STEVAL-FKI001V1
      Active

      Dual radio BLE and Sub-1GHz development kit for Sigfox™ and LPWAN protocols with BlueNRG-1 and S2-LP

      STEVAL-FKI868V1

      NRND

      Sub-1GHz transceiver development kit based on S2-LP

      S2-LP Wireless ST
      STEVAL-FKI868V1
      NRND

      Sub-1GHz transceiver development kit based on S2-LP

      STEVAL-FKI868V2

      Active

      Sub-1GHz (860-940 MHz) transceiver development kit based on S2-LP

      S2-LP Wireless ST
      STEVAL-FKI868V2
      Active

      Sub-1GHz (860-940 MHz) transceiver development kit based on S2-LP

      STEVAL-FKI915V1

      Active

      Sub-1GHz transceiver development kit based on S2-LP

      S2-LP Wireless ST
      STEVAL-FKI915V1
      Active

      Sub-1GHz transceiver development kit based on S2-LP

      X-NUCLEO-EEPRMA2

      Active

      Standard I²C and SPI EEPROM memory expansion board based on M24xx and M95xx series for STM32 Nucleo

      - STM32 Nucleo expansion boards ST
      X-NUCLEO-EEPRMA2
      Active

      Standard I²C and SPI EEPROM memory expansion board based on M24xx and M95xx series for STM32 Nucleo

      X-NUCLEO-IDB05A1

      NRND

      Bluetooth Low Energy expansion board based on SPBTLE-RF module for STM32 Nucleo

      - STM32 Nucleo expansion boards ST
      X-NUCLEO-IDB05A1
      NRND

      Bluetooth Low Energy expansion board based on SPBTLE-RF module for STM32 Nucleo

      X-NUCLEO-NFC05A1

      Active

      NFC card reader expansion board based on ST25R3911B for STM32 and STM8 Nucleos

      ST25R3911B STM32 Nucleo expansion boards ST
      X-NUCLEO-NFC05A1
      Active

      NFC card reader expansion board based on ST25R3911B for STM32 and STM8 Nucleos

      X-NUCLEO-S2868A1

      NRND

      Sub-1 GHz 868 MHz RF expansion board based on S2-LP radio for STM32 Nucleo

      S2-LP STM32 Nucleo expansion boards ST
      X-NUCLEO-S2868A1
      NRND

      Sub-1 GHz 868 MHz RF expansion board based on S2-LP radio for STM32 Nucleo

      X-NUCLEO-S2868A2

      Active

      Sub-1 GHz 868 MHz RF expansion board based on S2-LP radio for STM32 Nucleo

      S2-LP STM32 Nucleo expansion boards ST
      X-NUCLEO-S2868A2
      Active

      Sub-1 GHz 868 MHz RF expansion board based on S2-LP radio for STM32 Nucleo

      X-NUCLEO-S2915A1

      Active

      Sub-1 GHz 915 MHz RF expansion board based on S2-LP radio for STM32 Nucleo

      S2-LP STM32 Nucleo expansion boards ST
      X-NUCLEO-S2915A1
      Active

      Sub-1 GHz 915 MHz RF expansion board based on S2-LP radio for STM32 Nucleo

      X-STM32MP-IOT01A

      NRND

      Sub-1Ghz and inertial sensors expansion board for STM32 MPU

      - Wired ST
      X-STM32MP-IOT01A
      NRND

      Sub-1Ghz and inertial sensors expansion board for STM32 MPU

      X-STM32MP-IOT01E

      NRND

      Sub-1Ghz and inertial sensor expansion board for STM32 MPU

      STM32MP157F-DK2 Wired ST
      X-STM32MP-IOT01E
      NRND

      Sub-1Ghz and inertial sensor expansion board for STM32 MPU