Product overview
Description
The M24256X-F is a 256-Kbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 32 K × 8 bits.
The M24256X-F can operate with a supply voltage from 1.65 V to 3.6 V, with a clock frequency up to 1 MHz, over an ambient temperature range from -40 °C to +85 °C. It can also operate down to 1.6 V, under some restricting conditions.
The M24256X-F offers three additional features, namely a 64-byte page, named identification page, which can be used to store sensitive application parameters that can be (later) permanently locked in read-only mode, a first 8-bit register, named configurable device address (CDA) register, authorizing the user, through software, to configure up to eight possibilities of chip enable address, and a second 8-bit register, named software write protection (SWP) register, authorizing the user, through software, to write protect a part or the full memory array.
-
All features
- Compatible with following I2C bus modes:
- 1 MHz (Fast-mode Plus)
- 400 kHz (Fast-mode)
- 100 kHz (Standard-mode)
- Memory array:
- 256 Kbit (32 Kbytes) of EEPROM
- Page size: 64 bytes
- Additional identification page
- Configurable device address register
- Software write protection register
- Single supply voltage: 1.6 to 3.6 V
- Operating temperature range: -40 °C up to +85 °C
- Write cycle time:
- Byte write within 5 ms
- Page write within 5 ms
- Random and sequential read modes
- Enhanced ESD / latch-up protection
- More than 4 million write cycles
- More than 200-year data retention
- Package
- WLCSP 4-ball (ECOPACK2)
- Unsawn wafer (each die is tested)
- Compatible with following I2C bus modes:
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
IBIS models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.1 | 04 Oct 2021 | 04 Oct 2021 |
CAD Symbol & Footprint models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 27 Apr 2021 | 27 Apr 2021 |
Verilog models (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 28 Jan 2021 | 28 Jan 2021 | |||
| ZIP | 1.0 | 22 Jan 2021 | 22 Jan 2021 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| M24256X-FCU6T/VF | Active Product is in volume production. | WLCSP ULTRA-THIN | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Free Samples | ESample Max Qty | Replacement Product | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||||
| M24256X-FCU6T/VF | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
M24256X-FCU6T/VF Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors