Built on ST’s 40 nm technology, the STM32G5 series combines an Arm® Cortex®-M33 core with TrustZone® security and advanced mixed-signal capabilities.
Running at up to 280 MHz and delivering 1136 CoreMark, it brings together high processing performance, rich analog integration, high-resolution and motor-control timers, a programmable logic array, and hardware accelerators.
Designed for demanding control applications, the STM32G5 offers scalable memory and package options, from compact footprints to packages with up to 128 pins. This flexibility helps designers balance performance, size, and system integration. Support for operating temperatures up to 125°C, together with dedicated motor-control and digital-power ecosystems, helps developers build precise, secure, and adaptable solutions.
Built on ST’s 40 nm technology, the STM32G5 series combines an Arm® Cortex®-M33 core with TrustZone® security and advanced mixed-signal capabilities.
Running at up to 280 MHz and delivering 1136 CoreMark, it brings together high processing performance, rich analog integration, high-resolution and motor-control timers, a programmable logic array, and hardware accelerators.
Designed for demanding control applications, the STM32G5 offers scalable memory and package options, from compact footprints to packages with up to 128 pins. This flexibility helps designers balance performance, size, and system integration. Support for operating temperatures up to 125°C, together with dedicated motor-control and digital-power ecosystems, helps developers build precise, secure, and adaptable solutions.
Key benefits
Precise real-time control
- 111 ps high-resolution timer for advanced PWM and control.
- Rich analog integration for precise sensing and signal conditioning.
- Built for demanding motor-control and digital-power applications.
High performance and flexibility
- Arm® Cortex®-M33 core running at up to 280 MHz.
- Scalable memory and package options for a range of design constraints.
- Helps balance performance, footprint, and system integration.
Built-in security
- Hardware-based security with TrustZone®, STiRoT, cryptographic accelerators, and a root of trust.
- Ready for post-quantum cryptography (PQC).
- Targets SESIP Level 3 and PSA Certified Level 3 certifications.
Ready-to-use ecosystem
- Development boards help accelerate prototyping and evaluation.
- Software packages and tools simplify configuration and development.
- Reference designs help shorten time to market and reduce development risk.
Applications
Robotics
Power supply units
Industrial equipment
Drones
Home appliances
Product types
High-resolution line
Rich mixed-signal integration including a high-resolution timer, with 64 to 512 Kbytes of Flash, up to 112-Kbyte RAM. Packages ranging from 32 to 128 pins
Performance line
Rich mixed-signal integration, with 128 to 512 Kbytes of flash memory and up to 112 Kbytes of RAM. Available without a high-resolution timer in packages ranging from 48 to 128 pins.