CATEGORIES

The STM32G5x4 MCUs combine high-performance processing, rich analog integration, and advanced hardware features to support demanding embedded applications. Built on an Arm® Cortex®-M33 core with TrustZone, they run at up to 280 MHz and offer 64 to 512 Kbytes of flash and up to 112 Kbytes of RAM. Features include a high-resolution timer, motor-control timers, and dedicated hardware accelerators. The STM32G5x4 MCUs are available in packages with 32 to 128 pins, with exposed-pad options for most of the packages except UFBGA, and support operating temperatures up to 125°C.

The STM32G5x4 MCUs combine high-performance processing, rich analog integration, and advanced hardware features to support demanding embedded applications. Built on an Arm® Cortex®-M33 core with TrustZone, they run at up to 280 MHz and offer 64 to 512 Kbytes of flash and up to 112 Kbytes of RAM. Features include a high-resolution timer, motor-control timers, and dedicated hardware accelerators. The STM32G5x4 MCUs are available in packages with 32 to 128 pins, with exposed-pad options for most of the packages except UFBGA, and support operating temperatures up to 125°C.

Applications

Robotics

Power supply units

Industrial equipment

Drones

Home appliances

Discover our portfolio

stm32g564he stm32g564ce stm32g564re stm32g564me stm32g564ve stm32g564pe stm32g564qe stm32g554he stm32g554ce stm32g554re stm32g554me stm32g554ve stm32g554pe stm32g554qe stm32g564hc stm32g564cc stm32g564rc stm32g564mc stm32g564vc stm32g564pc stm32g564qc stm32g544kc stm32g544hc stm32g544cc stm32g544rc stm32g544mc stm32g534kc stm32g534hc stm32g534cc stm32g534rc stm32g534mc stm32g544kb stm32g544hb stm32g544cb stm32g544rb stm32g544mb stm32g544vb stm32g544pb stm32g544qb stm32g544hb stm32g544cb stm32g544rb stm32g544mb stm32g544k8 stm32g544h8 stm32g544c8 stm32g544r8 stm32g544m8

Getting started with STM32G5

Start prototyping with our selection of evaluation kits

B-G564E-DPOW1

Coming soon