Recommended documentation
Technical Note
- TN1163 Description of WLCSP for microcontrollers and recommendations for its use
- TN1204 Tape and reel shipping media for STM32 devices in BGA packages
- TN1205 Tape and reel shipping media for STM8 and STM32 microcontrollers in FPN packages
- TN1206 Tape and reel shipping media for STM8 and STM32 microcontrollers in QFP packages
- TN1207 Tape and reel shipping media for STM8 and STM32 microcontrollers in SO packages
Product Presentation
- Matter, Bluetooth® LE, Zigbee & Thread - ThreadHow ST’s connectivity solutions support these evolving standards
- Microcontrollers and microprocessors STM32 Family Overview
- STM32 Development Boards Portfolio
- STM32WBA series - Faster time-to-market and higher performance for wireless short-range devices
Security Bulletin
- SB0023 EUCLEAK protection statement for STMicroelectronics certified products
- TN1474 Security bulletin TN1474-ST-PSIRT: Information on software-based microarchitectural timing side-channel attacks on MCUs with TrustZone for Armv8-M
- TN1489 Security bulletin TN1489-ST-PSIRT: Physical attacks on STM32 and STM32Cube firmware
Security Guidance
Security Target
Application Note
- AN1709 EMC design guide for STM8, STM32 and legacy MCUs
- AN2606 Introduction to system memory boot mode on STM32 MCUs
- AN2639 Soldering recommendations and package information for lead-free ECOPACK2 MCUs and MPUs
- AN2834 How to optimize the ADC accuracy in the STM32 MCUs
- AN2834 How to optimize the ADC accuracy in the STM32 MCUs