L9961
Active
Education Education Design Win
Chip for industrial battery management applications up to 5 cells

Download datasheet Order Direct

Product overview

Description

L9961 is part of a complete battery pack monitoring, balancing, and protecting system for Li-Ion and Li-Polymer cells in 3, 4 or 5 series configurations. The L9961 uses a high precision ADC to provide cell voltage, stack voltage and temperature conversion via external NTC. Voltage monitoring functions are cyclically performed with a programmable loop time. Stack current is also monitored via a high accuracy CSA, continuously running and performing also Coulomb counting. Cell balancing is available and can be simultaneously activated on all cells. IC configuration and information exchange for SOC/SOH estimation are performed via I2C peripheral. The IC also integrates a dual pre-driver programmable in both HS/LS configurations for driving pack relays. L9961 also implements battery pack fuse protection to prevent fire and explosion hazards. A 3.3 V regulator with a high current capability is available for supplying pack controller and other external circuitry in both standby and normal operation modes. The IC protects the battery pack against over/under voltage conditions and monitors for over/under temperature. It also features protection against overcurrent (both directions) and short-circuit in discharge events. Safety-relevant configurations can be stored in the internal NVM to avoid re-programming the device at each wake-up.

  • All features

    • 2 μA shipment - DEEP SLEEP mode current and 3 μA standby consumption (with VREG LDO active) standby consumption (with VREG LDO active)
    • Integrated 3.3 V VREG LDO for supplying MCU and LEDs
    • Measures cell voltage (2 to 5 cells), with over/undervoltage detection and balance undervoltage protection
    • 12-bit voltage measurement with maximum error of ±15 mV in the [1.5 – 4.5] V range, for -40 °C < TJ < 105 °C
    • Measures stack voltage, with over/under voltage detection and plausibility check vs. sum of cells
    • Measures pack temperature via NTC, with over/undertemperature detection
    • Ratiometric temperature measurement with ±0.8% max. gain error in the [0.2 – VREG] V range, for -40 °C < TJ < 105 °C
    • Measures battery current, with Coulomb counting, overcurrent (both directions) and short-circuit in discharge protection.
    • 16-bit signed current measurement with 0.1% full scale error at room temperature
    • I2C peripheral for device programming and data transfers over I2C bus
    • Cell balancing supporting up to 70 mA per cell
    • Dual configurable HS/LS predriver for pack relay management
    • Pack fuse management
    • Embedded NVM for configuration parameters storage
    • High hotplug robustness

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L9961

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
L9961TR
Active
VFQFPN 5X5X1 32L P0.5 Industrial Ecopack2 10 2023-05-04T00:00:00.000+02:00

L9961TR

Package:

VFQFPN 5X5X1 32L P0.5

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 5X5X1 32L P0.5

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
L9961TR

Distributor availability of L9961TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L9961TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9961TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors