Loading spinner

MASTERGAN1

Active
Design Win

High power density 600V half-bridge driver with two enhancement mode GaN HEMTs

Download datasheet

Product overview

Description

The MASTERGAN1 is an advanced power system-in-package integrating a gate driver and two enhancement mode GaN transistors in half‑bridge configuration.

The integrated power GaNs have RDS(ON) of 150 mΩ and 650 V drain‑source breakdown voltage, while the high side of the embedded gate driver can be easily supplied by the integrated bootstrap diode.

The MASTERGAN1 features UVLO protection on both the lower and upper driving sections, preventing the power switches from operating in low efficiency or dangerous conditions, and the interlocking function avoids cross-conduction conditions.

The input pins extended range allows easy interfacing with microcontrollers, DSP units or Hall effect sensors.

The MASTERGAN1 operates in the industrial temperature range, -40°C to 125°C.

The device is available in a compact 9x9 mm QFN package.

  • All features

    • 600 V system-in-package integrating half-bridge gate driver and high-voltage power GaN transistors:
      • QFN 9 x 9 x 1 mm package
      • RDS(ON) = 150 mΩ
      • IDS(MAX) = 10 A
    • Reverse current capability
    • Zero reverse recovery loss
    • UVLO protection on low-side and high-side
    • Internal bootstrap diode
    • Interlocking function
    • Dedicated pin for shutdown functionality
    • Accurate internal timing match
    • 3.3 V to 15 V compatible inputs with hysteresis and pull-down
    • Overtemperature protection
    • Bill of material reduction
    • Very compact and simplified layout
    • Flexible, easy and fast design.

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - MASTERGAN1

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
MASTERGAN1
Active
VFQFPN 9X9X1.0 31L PITCH 0.6MM Industrial Ecopack2 - -
MASTERGAN1TR
Active
VFQFPN 9X9X1.0 31L PITCH 0.6MM Industrial Ecopack2 - -

MASTERGAN1

Package:

VFQFPN 9X9X1.0 31L PITCH 0.6MM

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 9X9X1.0 31L PITCH 0.6MM

Grade

Industrial

RoHS Compliance Grade

Ecopack2

MASTERGAN1TR

Package:

VFQFPN 9X9X1.0 31L PITCH 0.6MM

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 9X9X1.0 31L PITCH 0.6MM

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
MASTERGAN1
Available at distributors

Distributor availability of MASTERGAN1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
MASTERGAN1TR
Available at distributors

Distributor availability of MASTERGAN1TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

MASTERGAN1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

MASTERGAN1

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

MASTERGAN1TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

MASTERGAN1TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors