Product overview
Description
ESDAxxPxxx-1U1M transient voltage suppressor (TVS) series are designed for use in harsh environments to protect sensitive electronics from damage or latch-up due to electrical overstress (EOS), lightning surge and ESD without aging effect and performance drifts.
The series features desirable characteristics for board level protection including fast response time, excellent clamping voltage capability compared to standard TVS devices, and high surge current capability with low derating across the temperature range. In addition, this series is available in a small 1.6 mm × 1.0 mm footprint, ideal for space constrained applications.
The ESDAxxPxxx-1U1M series can be evaluated thanks to the STEVAL-OET005 evaluation board.
-
All features
- Single line unidirectional EOS and ESD protection diode
- Protects one I/O line or power line
- Stand-off voltage range from 5.5 V to 22 V
- Low leakage current at VRM
- High peak pulse power (8/20 µs) up to 1400 W
- Low power derating across the temperature range
- Fast turn-on and low clamping voltage
- Operating Tj max: 150 °C
- 1.6 mm x 1.0 mm QFN package saves board space
- 75 % smaller in footprint compared to SOD-123FL
- ECOPACK2 ROHS compliant component
- Complies with J-STD-020 MSL level 1
- Complies with IEC 61000-4-5 (Lightning)
- 8/20 µs: up to 120 A
- Complies with IEC 61000-4-2 level 4
- ±30 kV (air discharge)
- ±30 kV (contact discharge)
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.1 | 03 Dec 2019 | 03 Dec 2019 |
CAD Symbol & Footprint models (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 28 May 2020 | 28 May 2020 | |||
| ZIP | 1.0 | 17 Mar 2020 | 17 Mar 2020 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| ESDA7P120-1U1M | Active Product is in volume production. | QFN-2L | Industrial | Ecopack2 | 10 | 2026-01-29T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | VRM (V) (max) | Operating Junction Temperature (°C) (min) | Operating Junction Temperature (°C) (max) | Directionality | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ESDA7P120-1U1M | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
ESDA7P120-1U1M Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors