Product overview

Description

STM32CubeProgrammer (STM32CubeProg) is an all-in-one multi-OS software tool for programming STM32 products.

It provides an easy-to-use and efficient environment for reading, writing, and verifying device memory through both the debug interface (JTAG and SWD) and the bootloader interface (UART and USB DFU, I2C, SPI, and CAN).

STM32CubeProgrammer offers a wide range of features to program STM32 internal memories (such as flash, RAM, and OTP) as well as external memories.

STM32CubeProgrammer also allows option programming and upload, programming content verification, and programming automation through scripting.

STM32CubeProgrammer is delivered in GUI (graphical user interface) and CLI (command-line interface) versions.

  • All features

    • Erases, programs, views, and verifies the content of the device flash memory
    • Supports Motorola S19, Intel HEX, ELF, and binary formats
    • Supports debug and bootloader interfaces:
      • ST-LINK debug probe (JTAG/SWD)
      • SEGGER J-Link debug probes and flash memory programmers (SWD)
      • UART and USB DFU, I2C, SPI, and CAN bootloader interfaces
    • Programs, erases, and verifies external memories, with examples of external flash memory loaders to help users to develop loaders for specific external memories
    • Automates STM32 programming (erase, verify, programming, configuring option bytes)
    • Allows OTP memory programming
    • Supports the programming and configuring of option bytes
    • Offers a command-line interface for automation through scripting
    • ST-LINK firmware update
    • Enables secure firmware creation using the STM32 Trusted Package Creator tool
    • Supports STM32MPx series peripheral boot and flash memory programming
    • Multi-OS support: Windows®, Linux®, macOS®

Circuit Diagram

Get Software

STMicroelectronics recommends always keeping your software up to date
STM32 MCU WIKI:
Discover STM32 software toolchain.
STM32CubeProgrammer 2.6:
Sigfox on STM32WL Now More Accessible
Add Wi-Fi, Bluetooth LE, and Matter to your IoT designs - prototype fast with the ST67W expansion board.