CATEGORIES

STM32WL series

Long-range wireless STM32WL microcontrollers

The STM32WL series provides a portfolio of system-On-Chip solutions integrating both a low-power microcontroller and a long-range, energy-efficient sub-GHz radio on the same chip.

Built on Arm Cortex®-Mx cores (single- and dual-core architectures available), the STM32WL series supports multiple modulations to ensure flexibility in wireless applications with LoRaWAN®, Sigfox, W-MBUS, Mioty®, Wi-Sun, or any other suitable protocol in a fully open way.

Discover our product portfolio

STM32WL product portfolio

About STM32WL series

The STM32WL series is based on ultra-low-power platforms, combining microcontroller low power modes with energy-efficient radio:

STM32WL5x/Ex provides stop modes down to 1.07 µA with RTC and full product retention. Its LoRa-enabled radio goes down to 4.82mA* in active RX and 15mA* in TX mode at 10dBm power output.
STM32WL3x provides a deep-stop mode down to 980 nA with 32 Kbytes RAM retention. Its energy-efficient radio goes down to 4 mA* in active RX and 8 mA* in TX mode at 10dBm power output.

* sub-GHz radio current consumption only 

Development ecosystem

Streamlining application development with the STM32Cube ecosystem:

The STM32WL series is fully integrated into the market-proven STM32Cube ecosystem. It is compatible with STM32CubeMX, streamlining the configuration and initialization code generation of the MCU.

User friendly radio performance evaluation with STM32WL RF toolset:

Radio monitoring and configuration tools are available for RF evaluation, test, and performance validation.

Reduce PCB footprint and achieve the best RF performance with ST IPD:

A portfolio of companion integrated passive devices (IPDs for STM32WL3 / STM32WL5) integrates in a tiny footprint the RF fine-tuned BoM, such as harmonic filters, impedance matching, and balun (WLE/5 only), available for each STM32WL SoC.

Speed up your time-to-market with pre-certified reference designs:

The STM32WL series comes with set of reference designs fine-tuned for each country regulation.

Benefits

  • Streamline your design with an integrated SoC solution that combines long-range wireless connectivity with an application MCU processor
  • Increase battery life with ST’s energy-efficient radio combined with the MCU’s ultra-low-power modes
  • Seamless IoT deployment thanks to multiprotocol capable SoC
  • Simplify your RF design with STM32WL’s IPD and reference designs
  • Accelerate your time-to-market thanks to the market-proven STM32Cube ecosystem
STM32 MCU developer zone STM32 MCU developer zone
STM32 MCU developer zone mobile
Discover STM32WL latest news on the ST blog

STM32WLE5/E4 and STM32WL55/54 lines with advanced features

Extending our portfolio of wireless microcontrollers, the feature optimized STM32WLE5/E4 and STM32WL55/54 lines enable the design of cost-efficient connected devices running LoRaWAN®, Sigfox™ and W-MBUS certified stacks or other proprietary or standardized sub-GHz protocols. With its energy-saving technologies and embedded advanced security featuresfor safe OTA updates, the STM32WLE5/E4 and STM32WL55/54 are ideal for industrial and consumer IoT applications.for Smart Metering, Smart logistics and many other IoT vertical markets.

The STM32WLE5/E4 and STM32WL55/54 MCUs are available and as well as a dedicated STM32CubeWL software.

Get trained watching our dedicated Online Training.

Discover the latest news about STM32WLE5/E4 and STM32WL55/54 on our ST blog!

Introduction to LoRaWAN®: application examples, document references, and tips related to STM32