CATEGORIES

Ultra-low power multi-modulation wireless STM32WL3x microcontrollers line now expanding.

Based on Arm Cortex®-M0+ core, sub-GHz radio, and wideband wake-up radio, STM32WL3x microcontrollers support multiple modulations and an IQ interface for custom modulations for even more flexibility.

The STM32WL3x is a highly integrated long-range wireless solution for IoT devices offering a simplified design approach and low power consumption for extended battery life.

Single Silicon Die

It offers the essential features for wireless IoT devices, including:

Down to 5x5mm
Down to 5x5 mm to reduce design complexity
  • All-in-one application processor SoC. Optimizes the bill of materials (BOM), reducing the end device footprint and design complexity.
Long Range connectivity
Long-range connectivity
  • Long-range connectivity with RX sensitivity up to -132 dBm, programmable TX power up to +20 dBm.
Full versatility
sub-GHz radio providing
full flexibility
  • Supports various modulations, includes an IQ interface for customized protocols, and complies with global radio frequency regulations for major sub-GHz ISM bands: 159–185 MHz¹, 276–319 MHz², 413–479 MHz, and 826–958 MHz.
Extending battery life
Contributes to longer
battery life
  • Extends battery life by reducing the power consumption of wireless applications: best-in-class low power transmit current (10 mA at 10 dBm), enabling 10 years battery life in many applications and the use of energy harvesting.

1 Available on dedicated P/N (STM32WL3xxxxxA)
2 Available only for STM32WL3R line

STM32WL3x product types

Applications

Water & gas meter
Water & gas meters
heat cost allocators
Heat cost allocators
remote control
Remote control
wireless key pad
Wireless key pad
Alarm systems
Alarm systems
Asset tracking
Asset tracking

Discover our poduct portfolio

STM32WL3x product portfolio

STM32WL3x microcontrollers provide designers with flexibility in terms of memory size starting from 64 Kbytes to 256 Kbytes and pin counts with two ECOPACK2® compliant packages.
The SPIRIT1 and S2-LP transceivers complement the STM32WL3x offering.

Development tools for STM32WL3x

The STM32WL3x ecosystem provides developers with a comprehensive suite of tools and resources, streamlining application development with the STM32Cube ecosystem.

STM32Cube firmware package

STM32CubeWL3

STM32WL3x is fully integrated into the STM32Cube ecosystem, ensuring seamless integration with the STM32CubeWL3 firmware package, STM32CubeMX code, STM32CubeProgrammer, STM32CubeMonitor, and STM32CubeIDE.

Get STM32CubeWL3

Radio development tools

Wise studio

WiSE-RadioExplorer is a graphical user interface for interacting with STM32WL3x line devices and evaluating their radio capabilities, and WiSE-RadioCodeGen , a PC application for building flowgraphs that define radio actions using a sequencer driver, are also available.

STM32WL3 IPDs

RF IPD

A portfolio of 8 RF integrated passive devices (IPDs), MLPF-WL RF IPDs, is available and ready to be used as STM32WL3 companion devices. RF IPDs, integrating into a tiny footprint the RF BoM of harmonic filters and impedance matching, can be used to speed up RF design and time-to-market.

Discover our evaluation boards and STDES for STM32WL3x lines

Nucleo evaluation boards

2 versions:
High band: 826-958 MHz
Low band: 413-479 MHz

Pre-certified reference designs

STDES-WL3xxxxx

Resources to get you started: schematics, layout, BoM.

Learn more about STM32WL3R and Somfy success story
Discover STM32WL latest news on the ST blog

Wireless Protocol Stack Solutions

 
The future of low-power connectivity arrives in Q1 2026 with STM32WL3R