On-demand webinar: Leverage the new features of the STM32 ecosystem to enhance your STM32U5 designs

Watch this 1-hour webinar to discover how to leverage the extensive features of STM32CubeIDE & STM32CubeMX for the STM32U5 MCUs, the industry’s most power-saving microcontrollers.

Recorded in November 2021

STM32CubeIDE is an all-in-one multi-OS development tool, which is part of the STM32Cube software ecosystem. STM32CubeIDE is an advanced C/C++ development platform with peripheral configuration, code generation, code compilation, and debug features for STM32 microcontrollers and microprocessors.

STM32CubeMX is a graphical tool that simplifies the configuration of STM32 microcontrollers and microprocessors, and enables the generation of the corresponding initialization C code for the Arm® Cortex®-M core or a partial Linux® Device Tree for Arm® Cortex®-A core, through a step-by-step process.

With this on-demand webinar, you will understand how to leverage the extensive features of the STM32CubeIDE and STM32CubeMX supporting STM32U5, ST’s flagship of ultra-low power MCUs.

You will learn

  • STM32Cube ecosystem overview and its key components & STM32U5 MCU series overview
  • Extensive features of STM32CubeIDE and STM32CubeMX with STM32U5 MCU series
  • Highlights of the STM32CubeU5 HAL library

Agenda

  • STM32Cube ecosystem overview & STM32U5 MCU series overview
  • New features of STM32CubeIDE and STM32CubeMX for the STM32U5 MCU series

There is a recorded Q&A session at the end of the webinar where our experts answered questions from the floor.

 

Tilen Majerle

Microcontroller Technical Marketing Engineer

Tilen joined ST in 2017 as a Field Application Engineer specialized in microcontrollers and later moved to the STM32 Technical Marketing Team. He is currently responsible for customers in Eastern Europe and drives projects to further enhance STM32 ecosystem solutions across the EMEA region.

Stefano_Pucillo.png

Firat Serefoglu

Product Marketing Principal Engineer

Firat works at ST since 2007 and is currently responsible for the business development of STM32 and STM8 product lines in South America. He has worked on embedded applications as a developer and an Application Engineer for more than 20 years in several companies.