TSC240
Active
Education Design Win
High-side and low-side bidirectional zero-drift current sense amplifier with enhanced PWM rejection

Download datasheet Order Direct

Product overview

Key Benefits

Motor control friendly

Enhanced PWM rejection makes the device ideal for motor control

High accuracy, lower loss

High precision allows a smaller shunt resistor for current sensing, by lowering power dissipation

48 V system ready

100 V tolerance allows the device to work with 48 V systems

Description

The TSC240 is a high-precision current sense amplifier with enhanced PWM rejection. It can sense current via a shunt resistor over a wide range of common-mode voltages, from -4 to +100 V, regardless of the supply voltage. It is available with a preset gain of 20 and 200 V/V. Thanks to its high precision, it can sense very low drop voltages, minimizing measurement error.

The TSC240 is a current sense amplifier that can be used in various functions such as precision current measurement, overcurrent protection, current monitoring, and feedback loops. These devices fully operate over the broad supply voltage range of 2.7 to 5.5 V and over the industrial temperature range of -40 to +125 °C.

  • All features

    • AEC-Q100 qualified
    • Enhanced PWM rejection
    • Excellent CMRR: 132 dB DC CMRR
    • Wide common-mode range: –4 V to 100 V
    • Accuracy:
      • Gain:Gain error: 0.20% (maximum)Gain drift: 2.5 ppm/°C (maximum)
      • Offset:Offset voltage: ±20 μV (maximum)Offset drift: 150 nV/°C (maximum)
    • Available gains:
      • A1: 20 V/V
      • A4: 200 V/V
    • Quiescent current: 2.4 mA (maximum)
    • SO8 and TSSOP8 packages

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:

Power Management Design Center

Power Supply Design Tool

• SMPS design, by topology, by type and by product
• PFC design with analog and digitial control
• Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

Power Management Design Center

LED Lighting Design Tool

• Handles AC-DC and DC-DC design in common topologies
• Displays interactive and annotated schematic
• Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Power Management Design Center

Digital Power Workbench

• Provides a step-by-step optimized design of power section and control loop
• Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Management Design Center

Power Tree Designer

• Specify input/output power for each node in the tree
• Check for consistency
• Design each individual node
Choose design tool:

Thermal-electrical Simulators for Components

STPOWER Studio

• Supports long mission profiles
• Provides power loss and temperature graphs
• Helps define heatsink thermal properties

Thermal-electrical Simulators for Components

PCB Thermal Simulator

• Thermal analysis of a PCB from Gerber files.
• Possibility to add heat sources, heat sinks, copper areas and thermal paths.
• Powerful server-side engine for rendering and simulation.
• Thermal results shown graphically via 2D table.

Thermal-electrical Simulators for Components

AC Switches Simulator

• Select ratings and application waveforms
• Get junction temperature and blocking voltage graphs
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

• Select ratings and application waveforms
• Estimate power losses
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Twister Sim

• Help select the right ViPOWER Automotive power device
• Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
• Supports various PCB configurations

Thermal-electrical Simulators for Components

TVS Simulator

• Specify system ratings and surge waveform
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Estimate

• Build simple schematics and firmware inputs in minutes
• Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:

Signal Conditioning Design Tool

Active Filters

• Handles multi-stage-designs and common topologies
• Returns circuit component values
• Provides gain, phase and group delay graphs
• Low Pass, High Pass and Band Pass

Signal Conditioning Design Tool

Comparators

• Handles most common configurations
• Returns circuit components values
• Provides I/O signal waveforms
• Inverting, Non Inverting, Window

Signal Conditioning Design Tool

Low side Current Sensing

• Returns circuit component values
• Provides current error graphs

Signal Conditioning Design Tool

High side Current Sensing

• Provides current error graphs.
• Help to select the right High side current sensing and shunt devices.
Choose design tool:

NFC/RFID Calculators

NFC Inductance

• Input geometry and substrate properties
• Get antenna impedance

NFC/RFID Calculators

UHF Link Budget

• Enter forward and reverse link characteristics
• The tool returns link budget estimate

NFC/RFID Calculators

NFC Tuning Circuit

• Enter antenna parameter and matching target
• Select the topology of the matching network
• The tool returns component values for the desired design targets

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TSC240

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TSC240A1IDT
Active
SO-8 Industrial Ecopack3 10 2021-05-14T00:00:00.000+02:00
TSC240A1IPT
Active
TSSOP-8L Industrial Ecopack3 10 2021-05-14T00:00:00.000+02:00
TSC240A1IYDT
Active
SO-8 Automotive Ecopack3 10 2021-05-14T00:00:00.000+02:00
TSC240A1IYPT
Active
TSSOP-8L Automotive Ecopack3 10 2021-05-14T00:00:00.000+02:00
TSC240A2IDT
Preview
SO-8 Industrial Ecopack3 10 2021-05-14T00:00:00.000+02:00
TSC240A2IPT
Preview
TSSOP-8L Industrial Ecopack3 10 2021-05-14T00:00:00.000+02:00
TSC240A2IYDT
Preview
SO-8 Automotive Ecopack3 10 2021-05-14T00:00:00.000+02:00
TSC240A2IYPT
Preview
TSSOP-8L Automotive Ecopack3 10 2021-05-14T00:00:00.000+02:00
TSC240A3IDT
Preview
SO-8 Industrial Ecopack3 10 2021-05-14T00:00:00.000+02:00
TSC240A3IPT
Preview
TSSOP-8L Industrial Ecopack3 10 2021-05-14T00:00:00.000+02:00
TSC240A3IYDT
Preview
SO-8 Automotive Ecopack3 10 2021-05-14T00:00:00.000+02:00
TSC240A3IYPT
Preview
TSSOP-8L Automotive Ecopack3 10 2021-05-14T00:00:00.000+02:00
TSC240A4IDT
Evaluation
SO-8 Industrial Ecopack3 10 2021-05-14T00:00:00.000+02:00
TSC240A4IPT
Evaluation
TSSOP-8L Industrial Ecopack3 10 2021-05-14T00:00:00.000+02:00
TSC240A4IYDT
Evaluation
SO-8 Automotive Ecopack3 10 2021-05-14T00:00:00.000+02:00
TSC240A4IYPT
Evaluation
TSSOP-8L Automotive Ecopack3 10 2021-05-14T00:00:00.000+02:00

TSC240A1IDT

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TSC240A1IPT

Package:

TSSOP-8L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-8L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TSC240A1IYDT

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Automotive

RoHS Compliance Grade

Ecopack3

TSC240A1IYPT

Package:

TSSOP-8L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-8L

Grade

Automotive

RoHS Compliance Grade

Ecopack3

TSC240A2IDT

Package:

SO-8

Material Declaration**:

Marketing Status

Preview

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TSC240A2IPT

Package:

TSSOP-8L

Material Declaration**:

PDF XML

Marketing Status

Preview

Package

TSSOP-8L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TSC240A2IYDT

Package:

SO-8

Material Declaration**:

Marketing Status

Preview

Package

SO-8

Grade

Automotive

RoHS Compliance Grade

Ecopack3

TSC240A2IYPT

Package:

TSSOP-8L

Material Declaration**:

PDF XML

Marketing Status

Preview

Package

TSSOP-8L

Grade

Automotive

RoHS Compliance Grade

Ecopack3

TSC240A3IDT

Package:

SO-8

Material Declaration**:

Marketing Status

Preview

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TSC240A3IPT

Package:

TSSOP-8L

Material Declaration**:

PDF XML

Marketing Status

Preview

Package

TSSOP-8L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TSC240A3IYDT

Package:

SO-8

Material Declaration**:

Marketing Status

Preview

Package

SO-8

Grade

Automotive

RoHS Compliance Grade

Ecopack3

TSC240A3IYPT

Package:

TSSOP-8L

Material Declaration**:

PDF XML

Marketing Status

Preview

Package

TSSOP-8L

Grade

Automotive

RoHS Compliance Grade

Ecopack3

TSC240A4IDT

Package:

SO-8

Material Declaration**:

Marketing Status

Evaluation

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TSC240A4IPT

Package:

TSSOP-8L

Material Declaration**:

PDF XML

Marketing Status

Evaluation

Package

TSSOP-8L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TSC240A4IYDT

Package:

SO-8

Material Declaration**:

Marketing Status

Evaluation

Package

SO-8

Grade

Automotive

RoHS Compliance Grade

Ecopack3

TSC240A4IYPT

Package:

TSSOP-8L

Material Declaration**:

PDF XML

Marketing Status

Evaluation

Package

TSSOP-8L

Grade

Automotive

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
min
max
TSC240A4IPT

Distributor availability of TSC240A4IPT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSC240A1IDT

Distributor availability of TSC240A1IDT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSC240A1IPT

Distributor availability of TSC240A1IPT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSC240A3IDT

Distributor availability of TSC240A3IDT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSC240A4IYDT

Distributor availability of TSC240A4IYDT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSC240A1IYDT

Distributor availability of TSC240A1IYDT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSC240A4IYPT

Distributor availability of TSC240A4IYPT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSC240A4IDT

Distributor availability of TSC240A4IDT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSC240A3IPT

Distributor availability of TSC240A3IPT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSC240A2IYPT

Distributor availability of TSC240A2IYPT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSC240A3IYPT

Distributor availability of TSC240A3IYPT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSC240A1IYPT

Distributor availability of TSC240A1IYPT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSC240A2IDT

Distributor availability of TSC240A2IDT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSC240A2IYDT

Distributor availability of TSC240A2IYDT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSC240A3IYDT

Distributor availability of TSC240A3IYDT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSC240A2IPT

Distributor availability of TSC240A2IPT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSC240A4IPT Evaluation

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSC240A4IPT

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

TSC240A1IDT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSC240A1IDT

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

TSC240A1IPT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSC240A1IPT

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

TSC240A3IDT Preview

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSC240A3IDT

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

TSC240A4IYDT Evaluation

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSC240A4IYDT

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Distributor Name

Distributor reported inventory date:

TSC240A1IYDT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSC240A1IYDT

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Distributor Name

Distributor reported inventory date:

TSC240A4IYPT Evaluation

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSC240A4IYPT

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Distributor Name

Distributor reported inventory date:

TSC240A4IDT Evaluation

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSC240A4IDT

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

TSC240A3IPT Preview

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSC240A3IPT

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

TSC240A2IYPT Preview

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSC240A2IYPT

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Distributor Name

Distributor reported inventory date:

TSC240A3IYPT Preview

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSC240A3IYPT

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Distributor Name

Distributor reported inventory date:

TSC240A1IYPT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSC240A1IYPT

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Distributor Name

Distributor reported inventory date:

TSC240A2IDT Preview

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSC240A2IDT

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

TSC240A2IYDT Preview

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSC240A2IYDT

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Distributor Name

Distributor reported inventory date:

TSC240A3IYDT Preview

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSC240A3IYDT

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Distributor Name

Distributor reported inventory date:

TSC240A2IPT Preview

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSC240A2IPT

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors