Save to myST

Acoustic vehicle alerting system (AVAS)

While electro-mobility is bringing evident benefits for greener driving, it also admittedly hard to hear electric cars driving at low speeds in front of schools, at pedestrian crossings or traffic lights for instance. With the clear duty to ensure traffic safety and to protect people, especially those who are visually impaired or rely on their hearing, the automotive industry is asked to meet international requirements as positively as possible, providing electric cars with an Acoustic Vehicle Alerting System.  An Acoustic Vehicle Alerting System (AVAS) is designed to emit vehicle warning sounds and alert pedestrians to the presence of electric drive vehicles. These include hybrid (HEVs), plug-in hybrid (PHEVs), and full battery electric vehicles (BEVs) travelling at low speeds, especially in the lowest speed range beyond which the noise generated by rolling tires can be easily heard.

Our products for AVAS

ST offers best-in-class solutions for your Acoustic Vehicle Alerting System design, thanks to its Automotive Class-D Audio Power Amplifiers, embedding diagnostic and speaker current monitor, a power management system IC including CAN and LIN interfaces, together with the ASIL-B 32-bit MCU hosting the firmware for the sound generation.

All Hardware Evaluation Tools

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      AEK-MCU-C4MINI1

      Active

      All-in-one, fast-prototyping, user-friendly MCU and motor control evaluation board based on the Chorus SPC58EC80E5 automotive microcontroller

      - Transportation ST
      AEK-MCU-C4MINI1
      Active

      All-in-one, fast-prototyping, user-friendly MCU and motor control evaluation board based on the Chorus SPC58EC80E5 automotive microcontroller

      AEK-MCU-SPC5LNK

      Active

      Programmer and debugger for SPC5 automotive microcontrollers

      - Automotive IC eval boards ST
      AEK-MCU-SPC5LNK
      Active

      Programmer and debugger for SPC5 automotive microcontrollers

      AEKD-STEREOAVAS

      NRND

      Integrated stereo AVAS solution

      FDA903D Automotive IC eval boards ST
      AEKD-STEREOAVAS
      NRND

      Integrated stereo AVAS solution

      STEVAL-SPSA068

      Active

      Evaluation board based on SPSA068 automotive PMIC with BUCK and precise voltage reference

      - Automotive IC eval boards ST
      STEVAL-SPSA068
      Active

      Evaluation board based on SPSA068 automotive PMIC with BUCK and precise voltage reference

Picture Solution
Acoustic Vehicle Alerting System with AutoDevKit
Acoustic Vehicle Alerting System Integrated solution with AutoDevKit
Acoustic Vehicle Alerting System with AutoDevKit
Acoustic Vehicle Alerting System Integrated solution with AutoDevKit
Making acoustic vehicle alerts easy for engineers, 3 principles driving accessibility