Product overview
Description
The L9301 is a SPI (Serial Peripheral Interface) controlled octal channel with 4 high/low and 4 low side drivers with the possibility to use four integrated PowerMOS as recirculation diodes for PWM load driving.
L9301 contains 12 PowerMOS: 4 configurable High/Low side drivers with Ronmax = 0.6 Ω (DRN1-4, SRC1-4), 4 low side drivers with Ronmax = 0.6 Ω (OUT1-4) and 4 low side drivers with Ronmax = 0.3 Ω (OUT5-8).
The power DRN/SRC1-4 and OUT1-4 can be connected in parallel outside the device in order to get 4 low-side drivers with Ronmax = 0.3 Ω: DRN1//DRN2, DRN3//DRN4, OUT1//OUT2, OUT3//OUT4.
In this way there is a total of 8 LS channels for ON-OFF mode with Ronmax = 0.3 Ω.
There is also the possibility to connect the OUT1-4 and OUT5-8 in order to drive in PWM mode a load connected to VB or GND without the necessity of a freewheeling diode. In this case the Ronmax = 0.6 Ω.
The above configuration can be driven by parallel input or SPI command.
Through the SPI it is possible to configure the device parameters like configuration, Slew-rate, Overcurrent threshold, to send the drivers commands and to read back the diagnosis results.
-
All features
- AEC-Q100 qualified
- Eight integrated PowerMOS configurable as:
- 8 low side ON-OFF with RON(max) = 0.3 Ω @ Tj = 175 °C
- High/low side PWM with RON(max) = 0.6 Ω @ Tj = 175 °C and 4 Low side with RON(max) = 0.3 Ω @ Tj = 175 °C
- Operating battery supply voltage 5 V to 18 V
- Operating Vdd supply voltage 4.75 V to 5.25 V
- Logic inputs TTL/CMOS-compatible
- Output voltage clamping 37 V typ. in low-side configuration
- SPI interface for outputs control and for diagnosis data communication
- Additional PWM inputs for 8 outputs
- Over temperature protection
- Open load, short to GND, short to VB
- Overcurrent diagnostics in latched or unlatched mode for each channel
- Controlled SR for improved EMC behavior
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| L9301-TR | Active Product is in volume production. | PowerSSO 36 | Automotive | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| L9301-TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
L9301-TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors