Product overview
Description
The STUSB4500 is a USB power delivery controller that addresses sink up to 100 W (20 V; 5 A). It implements a proprietary algorithm to allow the negotiation of a power delivery contract with a source without MCU support (auto-run mode). PDO profiles are configured in an integrated non-volatile memory.
The device supports dead battery mode and is suited for sink devices powered from dead battery state and requiring high power charging profile to be fully operational.
Thanks to its 20 V technology, it implements high voltage features to protect the CC pins against short-circuits to VBUS up to 22 V and to support high voltage on the VBUS pins directly connected to the VBUS power path up to 28 V.
-
All features
- Auto-run Type-C™ and USB PD sink controller
- Dead battery mode support
- Up to 3 sink PDO configurable profiles (up to 20 V; 5 A)
- Dual high power charging path support
- Integrated VBUS switch gate drivers (PMOS)
- Integrated VBUS voltage monitoring
- Internal and/or external VBUS discharge paths
- Short-to-VBUS protections on CC pins (22 V)
- High voltage capability on VBUS pins (28 V)
- Dual power supply (VSYS and/or VDD):
- VSYS = [3.0 V; 5.5 V]
- VDD = [4.1 V; 22 V]
- Debug accessory mode support
- Temperature range: -40 °C up to 105 °C
- ESD: 3 kV HBM - 1.5 kV CDM
- Certified:
- USB Type-C™ rev 1.2
- USB PD rev 2.0 (TID #1000133)
- Interoperable with USB PD rev 3.0
You might also like...
Featured Videos
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STUSB4500BJR | Active Product is in volume production. | WLCSP MSL1 | Industrial | N/A | - | - | |
| STUSB4500QTR | Active Product is in volume production. | QFN-24L | Industrial | Ecopack3 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| STUSB4500BJR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| STUSB4500QTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
STUSB4500BJR Active
STUSB4500QTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors