-
The STM32G031x4/x6/x8 mainstream microcontrollers are based on high-performance Arm® Cortex®-M0+ 32-bit RISC core operating at up to 64 MHz frequency. Offering a high level of integration, they are suitable for a wide range of applications in consumer, industrial and appliance domains and ready for the Internet of Things (IoT) solutions.
The devices incorporate a memory protection unit (MPU), high-speed embedded memories (8 Kbytes of SRAM and up to 64 Kbytes of Flash program memory with read protection, write protection, proprietary code protection, and securable area), DMA, an extensive range of system functions, enhanced I/Os, and peripherals. The devices offer standard communication interfaces (two I2Cs, two SPIs / one I2S, and two USARTs), one 12-bit ADC (2.5 MSps) with up to 19 channels, an internal voltage reference buffer, a low-power RTC, an advanced control PWM timer running at up to double the CPU frequency, four general-purpose 16-bit timers, a 32-bit general-purpose timer, two low-power 16-bit timers, two watchdog timers, and a SysTick timer.
The devices operate within ambient temperatures from -40 to 125°C. They can operate with supply voltages from 1.7 V to 3.6 V. Optimized dynamic consumption combined with a comprehensive set of power-saving modes, low-power timers and low-power UART, allows the design of low-power applications.
VBAT direct battery input allows keeping RTC and backup registers powered.
The devices come in packages with 8 to 48 pins.Key Features
- Core: Arm® 32-bit Cortex®-M0+ CPU, frequency up to 64 MHz
- -40°C to 85°C/105°C/125°C operating temperature
- Memories
- Up to 64 Kbytes of Flash memory with protection and securable area
- 8 Kbytes of SRAM with HW parity check
- CRC calculation unit
- Reset and power management
- Voltage range: 1.7 V to 3.6 V
- Power-on/Power-down reset (POR/PDR)
- Programmable Brownout reset (BOR)
- Programmable voltage detector (PVD)
- Low-power modes:Sleep, Stop, Standby, Shutdown
- VBAT supply for RTC and backup registers
- Clock management
- 4 to 48 MHz crystal oscillator
- 32 kHz crystal oscillator with calibration
- Internal 16 MHz RC with PLL option (±1 %)
- Internal 32 kHz RC oscillator (±5 %)
- Up to 44 fast I/Os
- All mappable on external interrupt vectors
- Multiple 5 V-tolerant I/Os
- 5-channel DMA controller with flexible mapping
- 12-bit, 0.4 µs ADC (up to 16 ext. channels)
- Up to 16-bit with hardware oversampling
- Conversion range: 0 to 3.6V
- 11 timers (one 128 MHz capable): 16-bit for advanced motor control, one 32-bit and four 16-bit general-purpose, two low-power 16-bit, two watchdogs, SysTick timer
- Calendar RTC with alarm and periodic wakeup from Stop/Standby/Shutdown
- Communication interfaces
- Two I2C-bus interfaces supporting Fast-mode Plus (1 Mbit/s) with extra current sink, one supporting SMBus/PMBus and wakeup from Stop mode
- Two USARTs with master/slave synchronous SPI; one supporting ISO7816 interface, LIN, IrDA capability, auto baud rate detection and wakeup feature
- One low-power UART
- Two SPIs (32 Mbit/s) with 4- to 16-bit programmable bitframe, one multiplexed with I2S interface
- Development support: serial wire debug (SWD)
- 96-bit unique ID
- All packages ECOPACK 2 compliant
Circuit Diagram
Featured Videos
This video explains how to easily create a USB Power Delivery sink application with STM32G0 and TCPP01-M12
MadeForSTM32™ is a new quality label delivered by ST, which is granted after an evaluation process. It helps engineers identify third party solutions with the highest level of integration and quality for the STM32 microcontrollers' ecosystem. MadeForSTM32™ is offered to members of the ST Partner Program who want to go one step further in our collaboration, with the overall objective of contributing to a high-quality STM32 ecosystem.
STM32G0 - the world’s 1st USB Power Delivery 3.0 MCU (ST at embedded world 2019)
Recommended Tools & Software
All tools & software
All resources
Product Specifications (1)
| Resource title | Latest update | |||
|---|---|---|---|---|
| 24 Apr 2020 |
24 Apr 2020
|
Application Notes (5 of 35)
| Resource title | Latest update | |||
|---|---|---|---|---|
| 08 Jul 2020 |
08 Jul 2020
|
|||
| 05 Nov 2020 |
05 Nov 2020
|
|||
| 09 May 2019 |
09 May 2019
|
|||
| 11 Jul 2017 |
11 Jul 2017
|
|||
| 03 Dec 2020 |
03 Dec 2020
|
|||
| 19 Sep 2019 |
19 Sep 2019
|
|||
| 07 Oct 2019 |
07 Oct 2019
|
|||
| 16 Jul 2019 |
16 Jul 2019
|
|||
| 16 Jul 2019 |
16 Jul 2019
|
|||
| 11 Jul 2017 |
11 Jul 2017
|
|||
| 06 Sep 2019 |
06 Sep 2019
|
|||
| 17 Dec 2020 |
17 Dec 2020
|
|||
| 20 Apr 2020 |
20 Apr 2020
|
|||
| 17 Dec 2019 |
17 Dec 2019
|
|||
| 28 Nov 2019 |
28 Nov 2019
|
|||
| 17 Jul 2019 |
17 Jul 2019
|
|||
| 19 Nov 2020 |
19 Nov 2020
|
|||
| 13 Feb 2020 |
13 Feb 2020
|
|||
| 16 Apr 2019 |
16 Apr 2019
|
|||
| 28 Nov 2019 |
28 Nov 2019
|
|||
| 05 Nov 2020 |
05 Nov 2020
|
|||
| 09 Jun 2020 |
09 Jun 2020
|
|||
| 19 Feb 2019 |
19 Feb 2019
|
|||
| 25 Sep 2019 |
25 Sep 2019
|
|||
| 29 Jun 2017 |
29 Jun 2017
|
|||
| 03 Dec 2020 |
03 Dec 2020
|
|||
| 12 Nov 2020 |
12 Nov 2020
|
|||
| 11 Oct 2019 |
11 Oct 2019
|
|||
| 23 Apr 2019 |
23 Apr 2019
|
|||
| 02 Nov 2020 |
02 Nov 2020
|
|||
| 29 Nov 2019 |
29 Nov 2019
|
|||
| 01 Sep 2020 |
01 Sep 2020
|
|||
| 29 May 2020 |
29 May 2020
|
|||
| 14 Feb 2020 |
14 Feb 2020
|
|||
| 11 Jul 2017 |
11 Jul 2017
|
Technical Notes & Articles (5 of 6)
| Resource title | Latest update | |||
|---|---|---|---|---|
| 11 Jul 2017 |
11 Jul 2017
|
|||
| 11 Jul 2017 |
11 Jul 2017
|
|||
| 11 Jul 2017 |
11 Jul 2017
|
|||
| 11 Jul 2017 |
11 Jul 2017
|
|||
| 11 Jul 2017 |
11 Jul 2017
|
|||
| 11 Jul 2017 |
11 Jul 2017
|
Reference Manuals (1)
| Resource title | Latest update | |||
|---|---|---|---|---|
| 24 Nov 2020 |
24 Nov 2020
|
Programming Manuals (1)
| Resource title | Latest update | |||
|---|---|---|---|---|
| 18 Dec 2019 |
18 Dec 2019
|
Errata Sheets (1)
| Resource title | Latest update | |||
|---|---|---|---|---|
| 23 Jan 2020 |
23 Jan 2020
|
Application Notes for related Tools & Software (5 of 20)
| Resource title | Latest update | |||
|---|---|---|---|---|
| 10 Dec 2020 |
10 Dec 2020
|
|||
| 23 Feb 2018 |
23 Feb 2018
|
|||
| 10 Dec 2020 |
10 Dec 2020
|
|||
| 24 Jul 2020 |
24 Jul 2020
|
|||
| 14 Dec 2020 |
14 Dec 2020
|
|||
| 24 Jul 2020 |
24 Jul 2020
|
|||
| 29 Oct 2019 |
29 Oct 2019
|
|||
| 30 Nov 2020 |
30 Nov 2020
|
|||
| 10 Dec 2020 |
10 Dec 2020
|
|||
| 10 Dec 2020 |
10 Dec 2020
|
|||
| 04 Sep 2020 |
04 Sep 2020
|
|||
| 13 Aug 2020 |
13 Aug 2020
|
|||
| 14 Jan 2020 |
14 Jan 2020
|
|||
| 07 Mar 2019 |
07 Mar 2019
|
|||
| 02 Apr 2020 |
02 Apr 2020
|
|||
| 12 Nov 2020 |
12 Nov 2020
|
|||
| 10 Dec 2020 |
10 Dec 2020
|
|||
| 20 Nov 2020 |
20 Nov 2020
|
|||
| 10 Dec 2020 |
10 Dec 2020
|
|||
| 14 Feb 2020 |
14 Feb 2020
|
Presentations (5 of 6)
| Resource title | Latest update | |||
|---|---|---|---|---|
| 21 Jan 2020 |
21 Jan 2020
|
|||
| 23 Oct 2020 |
23 Oct 2020
|
|||
| 14 Apr 2020 |
14 Apr 2020
|
|||
| 14 Apr 2020 |
14 Apr 2020
|
|||
| 17 Nov 2020 |
17 Nov 2020
|
|||
| 29 Apr 2020 |
29 Apr 2020
|
Flyers (5 of 6)
| Resource title | Latest update | |||
|---|---|---|---|---|
| 21 Dec 2020 |
21 Dec 2020
|
|||
| 18 Mar 2019 |
18 Mar 2019
|
|||
| 13 Jun 2019 |
13 Jun 2019
|
|||
| 08 Jun 2020 |
08 Jun 2020
|
|||
| 18 May 2020 |
18 May 2020
|
|||
| 23 Nov 2020 |
23 Nov 2020
|
EDA Symbols, Footprints and 3D Models
All resources
HW Model, CAD Libraries & SVD (2)
| Resource title | Latest update | |||
|---|---|---|---|---|
| ZIP | 06 Aug 2019 |
06 Aug 2019
|
||
| ZIP | 02 Dec 2020 |
02 Dec 2020
|
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
|---|---|---|---|---|---|
| STM32G031K8T3 |
Active
|
LQFP 32 7x7x1.4 mm | Industrial | Ecopack2 |
|
| STM32G031K8T3TR |
Active
|
LQFP 32 7x7x1.4 mm | Industrial | Ecopack2 |
|
| STM32G031K8T6 |
Active
|
LQFP 32 7x7x1.4 mm | Industrial | Ecopack2 |
|
| STM32G031K8T7 |
Active
|
LQFP 32 7x7x1.4 mm | Industrial | Ecopack2 |
|
| STM32G031K8U6 |
Active
|
UFQFPN 32 5x5x0.55 mm | Industrial | Ecopack2 | |
| STM32G031K8U7 |
Active
|
UFQFPN 32 5x5x0.55 mm | Industrial | Ecopack2 | |
| STM32G031K8U7TR |
Active
|
UFQFPN 32 5x5x0.55 mm | Industrial | Ecopack2 |
STM32G031K8T3
Package:
LQFP 32 7x7x1.4 mmMaterial Declaration**:
STM32G031K8T3TR
Package:
LQFP 32 7x7x1.4 mmMaterial Declaration**:
STM32G031K8T6
Package:
LQFP 32 7x7x1.4 mmMaterial Declaration**:
STM32G031K8T7
Package:
LQFP 32 7x7x1.4 mmMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
| Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Timers (typ) (16-bit) | Timers (typ) (32-bit) | Number of Channels (typ) | Number of Channels (typ) | Number of Channels (typ) | D/A Converters (typ) (12-bit) | Comparator | I/Os (High Current) | CAN | CAN FD (typ) | SPI (typ) | I2S (typ) | USART (typ) | UART (typ) | Integrated op-amps | SMPS | Budgetary Price (US$)*/Qty | More info | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||||||||||||||||
| STM32G031K8U7 | No availability of distributors reported, please contact our sales office |
Active
|
3A991A2 | NEC | Tray | UFQFPN 32 5x5x0.55 mm | - | 105 | CHINA | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0.8957 / 10k |
MORE INFO
Country of Origin: CHINA Timers (typ) (16-bit): - Timers (typ) (32-bit): - Number of Channels (typ): - Number of Channels (typ): - Number of Channels (typ): - D/A Converters (typ) (12-bit): - Comparator: - I/Os (High Current): - CAN: - CAN FD (typ): - SPI (typ): - I2S (typ): - USART (typ): - UART (typ): - Integrated op-amps: - SMPS: - |
||
| STM32G031K8U7TR | No availability of distributors reported, please contact our sales office |
Active
|
3A991A2 | NEC | Tape And Reel | UFQFPN 32 5x5x0.55 mm | - | 105 | CHINA | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0.8957 / 10k |
MORE INFO
Country of Origin: CHINA Timers (typ) (16-bit): - Timers (typ) (32-bit): - Number of Channels (typ): - Number of Channels (typ): - Number of Channels (typ): - D/A Converters (typ) (12-bit): - Comparator: - I/Os (High Current): - CAN: - CAN FD (typ): - SPI (typ): - I2S (typ): - USART (typ): - UART (typ): - Integrated op-amps: - SMPS: - |
||
| STM32G031K8T7 | No availability of distributors reported, please contact our sales office |
Active
|
3A991A2 | NEC | Tray | LQFP 32 7x7x1.4 mm | -40 | 105 | CHINA | 5 | 1 | 16 | - | - | - | - | 29 | - | - | 2 | 1 | 2 | - | - | - | 0.9226 / 10k |
MORE INFO
Country of Origin: CHINA Timers (typ) (16-bit): 5 Timers (typ) (32-bit): 1 Number of Channels (typ): 16 Number of Channels (typ): - Number of Channels (typ): - D/A Converters (typ) (12-bit): - Comparator: - I/Os (High Current): 29 CAN: - CAN FD (typ): - SPI (typ): 2 I2S (typ): 1 USART (typ): 2 UART (typ): - Integrated op-amps: - SMPS: - |
||
| STM32G031K8U6 | 2 distributors |
Active
|
3A991A2 | NEC | Tray | UFQFPN 32 5x5x0.55 mm | -40 | 85 | CHINA | 5 | 1 | 16 | - | - | - | - | 29 | - | - | 2 | 1 | 2 | - | - | - | 0.8371 / 10k |
MORE INFO
Country of Origin: CHINA Timers (typ) (16-bit): 5 Timers (typ) (32-bit): 1 Number of Channels (typ): 16 Number of Channels (typ): - Number of Channels (typ): - D/A Converters (typ) (12-bit): - Comparator: - I/Os (High Current): 29 CAN: - CAN FD (typ): - SPI (typ): 2 I2S (typ): 1 USART (typ): 2 UART (typ): - Integrated op-amps: - SMPS: - |
||
| STM32G031K8T3 | No availability of distributors reported, please contact our sales office |
Active
|
3A991A2 | NEC | Tray | LQFP 32 7x7x1.4 mm | -40 | 125 | CHINA | 5 | 1 | 16 | - | - | - | - | 29 | - | - | 2 | 1 | 2 | - | - | - | 0.9915 / 10k |
MORE INFO
Country of Origin: CHINA Timers (typ) (16-bit): 5 Timers (typ) (32-bit): 1 Number of Channels (typ): 16 Number of Channels (typ): - Number of Channels (typ): - D/A Converters (typ) (12-bit): - Comparator: - I/Os (High Current): 29 CAN: - CAN FD (typ): - SPI (typ): 2 I2S (typ): 1 USART (typ): 2 UART (typ): - Integrated op-amps: - SMPS: - |
||
| STM32G031K8T3TR | No availability of distributors reported, please contact our sales office |
Active
|
3A991A2 | NEC | Tape And Reel | LQFP 32 7x7x1.4 mm | -40 | 125 | CHINA | 5 | 1 | 13 | - | - | - | - | 29 | - | - | 2 | 1 | 2 | - | - | - | 0.9915 / 10k |
MORE INFO
Country of Origin: CHINA Timers (typ) (16-bit): 5 Timers (typ) (32-bit): 1 Number of Channels (typ): 13 Number of Channels (typ): - Number of Channels (typ): - D/A Converters (typ) (12-bit): - Comparator: - I/Os (High Current): 29 CAN: - CAN FD (typ): - SPI (typ): 2 I2S (typ): 1 USART (typ): 2 UART (typ): - Integrated op-amps: - SMPS: - |
||
| STM32G031K8T6 | 4 distributors |
Active
|
3A991A2 | NEC | Tray | LQFP 32 7x7x1.4 mm | -40 | 85 | CHINA | 5 | 1 | 16 | - | - | - | - | 29 | - | - | 2 | 1 | 2 | - | - | - | 0.8622 / 10k |
MORE INFO
Country of Origin: CHINA Timers (typ) (16-bit): 5 Timers (typ) (32-bit): 1 Number of Channels (typ): 16 Number of Channels (typ): - Number of Channels (typ): - D/A Converters (typ) (12-bit): - Comparator: - I/Os (High Current): 29 CAN: - CAN FD (typ): - SPI (typ): 2 I2S (typ): 1 USART (typ): 2 UART (typ): - Integrated op-amps: - SMPS: - |
||
Marketing Status
ActiveECCN (US)
3A991A2Budgetary Price (US$)*/Qty
0.8957 / 10kMarketing Status
ActiveECCN (US)
3A991A2Budgetary Price (US$)*/Qty
0.8957 / 10kMarketing Status
ActiveECCN (US)
3A991A2Budgetary Price (US$)*/Qty
0.9226 / 10kMarketing Status
ActiveECCN (US)
3A991A2Budgetary Price (US$)*/Qty
0.8371 / 10kMarketing Status
ActiveECCN (US)
3A991A2Budgetary Price (US$)*/Qty
0.9915 / 10kMarketing Status
ActiveECCN (US)
3A991A2Budgetary Price (US$)*/Qty
0.9915 / 10kMarketing Status
ActiveECCN (US)
3A991A2Budgetary Price (US$)*/Qty
0.8622 / 10k(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors