Technical Note
- TN1163 Description of WLCSP for microcontrollers and recommendations for its use
- TN1204 Tape and reel shipping media for STM32 devices in BGA packages
- TN1205 Tape and reel shipping media for STM8 and STM32 microcontrollers in FPN packages
- TN1206 Tape and reel shipping media for STM8 and STM32 microcontrollers in QFP packages
- TN1207 Tape and reel shipping media for STM8 and STM32 microcontrollers in SO packages
Security Bulletin
Product Presentation
Application Note
- AN1709 EMC design guide for STM8, STM32 and legacy MCUs
- AN2606 Introduction to system memory boot mode on STM32 MCUs
- AN2639 Soldering recommendations and package information for lead-free ECOPACK2 MCUs and MPUs
- AN2834 How to optimize the ADC accuracy in the STM32 MCUs
- AN3126 How to use DAC for audio and waveform generation on STM32 MCUs and MPUs
Errata Sheet
Datasheet
- DS14920 Arm®Cortex®-M33 32-bit MCU + TrustZone® + FPU, 280 MHz, up to 512‑Kbyte flash memory, 112-Kbyte RAM, cryptography, 111 ps 12 channel high‑resolution timer, rich analog
- DS14970 Arm®Cortex®-M33 32-bit MCU + TrustZone® + FPU, 280 MHz, 256‑Kbyte flash memory, 60-Kbyte RAM, cryptography, 111 ps 12 channel high‑resolution timer, rich analog
- DS15237 Arm®Cortex®-M33 32-bit MCU + TrustZone® + FPU, 280 MHz, up to 512‑Kbyte flash memory, 112-Kbyte RAM, 111 ps 12 channel high‑resolution timer, rich analog
- DS15281 Arm®Cortex®-M33 32-bit MCU + TrustZone® + FPU, 280 MHz, 256‑Kbyte flash memory, 60-Kbyte RAM, 111 ps 12 channel high‑resolution timer, rich analog