The STM32WBA62 focuses on the Bluetooth® LE* communication protocol, making it easy for non-expert developers to integrate wireless communication into their devices at an affordable cost.
The line of products offers up to 100 MHz of CPU, up to 2 Mbytes of flash memory and up to 512 Kbytes of RAM, and comes in 3 packages: 48-pin UFQFPN, 88-pin WLCSP, and 121-pin UFBGA.
Combined with best-in-class +10 dBm output power, up to 86 GPIOs, and the support of USB high-speed, the STM32WBA62 is ideal for advanced Bluetooth® wireless applications.
Compliant with RED and US security standards, these products meet stringent regulatory requirements, ensuring global applicability.
* LE Coded, LE 2M, Extended Advertising
Discover our portfolio
Benefits
Enabling more high-end applications
- Featured for demanding wireless applications
- Enlarged integration capabilities
- Dual banking for OTA
- Allowing for more complex applications and data storage (multiprotocol & ultra-low-power SoC)
Improved efficiency
- Extend battery life with efficient device communication via advertising extension
- Ensure rapid and reliable data transfer for seamless connectivity
Advanced security
- Enhance IP protection and privacy with SESIP3-compliant devices
Faster time-to-market
- Speed up your time-to-market with the proven STM32Cube ecosystem
Featured Videos
Allowing the concomitant use of Bluetooth® LE and IEEE 802.15.4 standards on a single chip, the STM32WBA6 is ideal for applications that leverage Matter, which is designed to run on top of other protocols.