CATEGORIES

STM32WBA64/65

The STM32WBA64/65 line supports the latest protocols (Bluetooth® LE*, IEEE 802.15.4 communication protocols, Zigbee®, Thread, and Matter) as well as audio streaming, enabling Auracast™ broadcast technology and new audio experiences.

The line of products offers up to 100 MHz of CPU, up to 2 Mbytes of flash memory and up to 512 Kbytes of RAM, and comes in 4 packages: 48-pin and 68-pin UFQFPN, 88-pin WLCSP, and 121-pin UFBGA.

This variety of packaging options provides greater design flexibility and allows optimized board layouts and space-saving designs.

Combined with best-in-class +10 dBm output power, up to 86 GPIOs, and the support of USB high-speed, the STM32WBA64/65 is the perfect fit for advanced short-range wireless applications.

Compliant with RED and US security standards, these products meet stringent regulatory requirements, ensuring global applicability.

* LE Coded, LE 2M, Extended Advertising, LE Audio, Direction Finding

Discover our portfolio

Benefits

Enabling more high-end applications

  • Featured for demanding wireless applications
  • Enlarged integration capabilities
  • Dual banking for OTA
  • Allowing for more complex applications and data storage (multiprotocol & ultra-low-power SoC)

Improved efficiency

  • Increase battery lifetime with the advertising extension for efficient device communication
  • Ensure fast and reliable data transfer for seamless connectivity

Advanced security

  • Safeguard your IP and enhance privacy with SESIP3-compliant devices
  • Compliant with the US Cyber Trust Mark and the EU Radio Equipment Directive (RED) regulations

Faster time-to-market

  • Accelerate time-to-market with the STM32Cube ecosystem

The STM32WBA6x line supports the latest protocols (Bluetooth® LE*, IEEE 802.15.4 communication protocols, Zigbee®, Thread and Matter), ) as well as audio streaming, enabling Auracast broadcast technology and new audio experiences.

The line of products offers up to 100 MHz of CPU, up to 2 Mbytes of flash memory, up to 512 Kbytes of RAM and comes in 4 packages: 48-pin and 68-pin UFQFPN, 88-pin WLCSP, and 121-pin UFBGA). It also offers pin-to-pin compatibility with the STM32WBA55Cx microcontrollers (UFQFPN 48 package only), offering room for product upgrades from previous generations.

This variety of packaging options provides greater design flexibility and allows optimized board layouts and space-saving designs.

Combined with best-in-class +10 dBm output power, up to 86 GPIOs and the support of USB high-speed, the STM32WBA6x is the perfect fit for advanced short-range wireless applications.

Compliant with RED and US Security standards, these products meet stringent regulatory requirements, ensuring global applicability.

We also offer a rich ecosystem including hardware, embedded software, software tools and documentation to help you kick-start your wireless application design.

* LE Coded, LE 2M, Extended Advertising, LE Audio, Direction Finding

Applications

icon of an industrial robotic arm with wireless signal waves
Smart industry
icon of a tablet device with a rectangular screen
Smart homes
icon of a heart with a lightning bolt symbol inside
Medical and healthcare
icon of a hand holding a smartphone with contactless signal waves
Consumer
Icon of an electronic door lock with a keypad and handle.
Smart Locks

Discover our product portfolio

Chart comparing STM32WBA MCUs by Flash/RAM size (1M/256K vs 2M/512K) and package / pin count (UQFPN48, VQFN68, WLCSP88, UFBGA121).

Discover our STM32WBA2x series comprehensive ecosystem

Stacked STMicroelectronics evaluation boards with pin headers.
Evaluation tools

Discovery kits, Nucleo boards, Connectivity expansion board

Pre-certified reference designs
STDES-WBAxx

Resources to get you started, schematics, layout, BOM

NUCLEO-WBA55CG nucleo board
Software

STM32Cube firmware package

Benefits

Enabling more high-end applications

  • Featured for demanding wireless applications
  • Enlarged integration capabilities
  • Dual banking for OTA
  • Allowing for more complex applications and data storage (multiprotocol & ultra-low-power SoC)

Improved efficiency

  • Increase battery lifetime with the advertising extension for efficient device comunication
  • Ensure fast and reliable data transfer for seamless connectivity

Advanced security

  • Safeguard your IP and enhance privacy with SESIP3-compliant devices
  • Compliant with the US Cyber Trust Mark and the EU Radio Equipment Directive (RED) regulations

Faster time-to-market

  • Accelerate time-to-market with the STM32Cube ecosystem
STM32 MCU developer zone STM32 MCU developer zone
STM32 MCU developer zone mobile