STUSB03E
Active
Design Win
USB Transceiver

Download datasheet

Product overview

Description

The STUSB03E is a single chip transceiver that complies with the physical layer specifications of the Universal Serial Bus (USB) v2.0 standard. It has an integrated 5V to 3.3V regulator which allows direct powering from the VBUS. The transceiver has an integrated voltage detector to detect the presence of the VBUS voltage and features an internal D+ pull-up resistor implemented in accordance with the 27% resistor ECN.

The STUSB03E also supports Sharing mode when VBUS is not present, which allows the D+/D– lines to be shared with other serial protocols.

It supports both full-speed (12Mbps) and lowspeed (1.5Mbps) operation. It is also designed to operate down to 1.6V so that it is compatible with lower system voltages of most portable systems, which include PDAs, MP3 Player and Cell phones.

  • All features

    • Integrated D+ pull-up resistor for FS operation
    • Software controlled re-enumeration
    • Small QFN16 lead free package 3x3 mm2
    • Very low power consumption to meet USB ‘suspend’ current requirements
    • Compliant to USB V2.0 for full-speed (12Mb/s) and low-speed (1.5Mbps) operation
    • ESD Compliant to IEC-61000-4.2 (level 3) on D+, D- lines
    • HBM = ±14kV on D+, D– lines; ±5kV on VBUS
    • Integrated 3.3V output LDO
    • No power supply sequencing requirements
    • Separate I/O supply with operation down to 1.6V

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STUSB03E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STUSB03EQR
Active
QFN-16L Industrial Ecopack3 - -

STUSB03EQR

Package:

QFN-16L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN-16L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STUSB03EQR

Distributor availability of STUSB03EQR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STUSB03EQR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STUSB03EQR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors