STM6321
Active
Design Win
5-pin supervisor with watchdog timer and push-button reset

Download datasheet Order Direct

Product overview

Description

The STM6xxx supervisors are self-contained devices which provide microprocessor supervisory functions. A precision voltage reference and comparator monitors the VCCinput for an out-of-tolerance condition. When an invalid VCCcondition occurs, the reset output (RST) is forced low (or high in the case of RST). These devices also offer a watchdog timer (except for STM6322/6825) and/or a push-button (MR) reset input.

These devices are available in a standard 5-pin SOT23 package.

  • All features

    • Precision VCC monitoring of 5, 3.3, 3, or 2.5 V power supplies
    • RST outputs (active low, push-pull or open drain)
    • RST outputs (active high, push-pull)
    • Reset pulse width of 1.4 ms, 200 ms and 240 ms (typ.)
    • Watchdog timeout period of 1.6 s (typ.)
    • Manual reset input (MR)
    • Low supply current - 3 μA (typ.)
    • GuaranteedRST(RST) assertion down to VCC= 1.0 V
    • Operating temperature: –40 to +85 °C (industrial grade)
    • RoHS complianceLead-free components are compliant with the RoHS directive

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM6321

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM6321LWY6F
Active
SOT23-5L Industrial Ecopack3 - -
STM6321MAWY6F
Active
SOT23-5L Industrial Ecopack3 - -
STM6321MWY6F
Active
SOT23-5L Industrial Ecopack3 - -
STM6321RWY6F
Active
SOT23-5L Industrial Ecopack3 - -
STM6321SWY6F
Active
SOT23-5L Industrial Ecopack3 - -
STM6321TWY6F
Active
SOT23-5L Industrial Ecopack3 - -

STM6321LWY6F

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STM6321MAWY6F

Package:

SOT23-5L

Material Declaration**:

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STM6321MWY6F

Package:

SOT23-5L

Material Declaration**:

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STM6321RWY6F

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STM6321SWY6F

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STM6321TWY6F

Package:

SOT23-5L

Material Declaration**:

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
RST Threshold (V) (typ)
STM6321MAWY6F

Distributor availability of STM6321MAWY6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM6321LWY6F

Distributor availability of STM6321LWY6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM6321TWY6F

Distributor availability of STM6321TWY6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM6321MWY6F

Distributor availability of STM6321MWY6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM6321SWY6F

Distributor availability of STM6321SWY6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM6321RWY6F

Distributor availability of STM6321RWY6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM6321MAWY6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM6321MAWY6F

RST Threshold (V) (typ):

4.39

Distributor Name

Distributor reported inventory date:

STM6321LWY6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM6321LWY6F

RST Threshold (V) (typ):

4.63

Distributor Name

Distributor reported inventory date:

STM6321TWY6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM6321TWY6F

RST Threshold (V) (typ):

3.08

Distributor Name

Distributor reported inventory date:

STM6321MWY6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM6321MWY6F

RST Threshold (V) (typ):

4.39

Distributor Name

Distributor reported inventory date:

STM6321SWY6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM6321SWY6F

RST Threshold (V) (typ):

2.93

Distributor Name

Distributor reported inventory date:

STM6321RWY6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM6321RWY6F

RST Threshold (V) (typ):

2.63

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors