Solution Description
A new trend in today's vehicles calls for several auxiliary displays to complement the main infotainment system. The additional displays offer extended infotainment features in rear seats, for example, and for basic control functions replacing standard buttons, knobs, and levers used for adjusting the position of seats, mirrors, or headlights.
The solution is a handy way to rapidly implement touch controls for in-vehicle media, climate control, and other interior controls using swipe and tap gestures similar to a smartphone.
Developed inside our AutoDevKit ecosystem, it is a flexible turnkey solution with customizable firmware for managing several different GUIs.
How does it work?
Our AutoDevKit plugin library for SPC5-STUDIO (STSW-AUTODEVKIT) consists of several software plugins including one is dedicated to driving LCD touchscreens via an automotive-grade 32-bit general-purpose SPC58 microcontroller. The SPC58 microcontroller communicates with each LCD touchscreen via an SPI module in one of two configurations:
a single module can be dedicated to driving the touchscreen while a second one is used to decode the information displayed on the touchscreen
a single module with two Chip Select pins can be used to drive a touchscreen and decode display data
The maximum size of the LCD is limited by the maximum bandwidth of the SPI protocol. For larger sizes, parallel communication protocols such as HDMI are required. (In this case, we recommend using our Accordo family of STA1x infotainment processors.) The maximum number of LCDs connectable to the MCU depends upon the number of the SPI ports available in the microcontroller. To optimize your implementation, the software driver in the AutoDevKit plugin has an option to use the same SPI port for both driving the touchscreen and decoding the information displayed.
The same considerations must be taken into account concerning each of the LCD's refresh rate. In certain real-time systems, it is preferable to dedicate a specific core present in the MCU to driving the LCD to prevent the real-time system from being limited by the LCD refresh rate. For example, when using a general-purpose dual-core SPC58EC microcontroller, one core can be dedicated to motor control while the other one is used to drive the LCD touchscreen.
While the software driver provides 2D functions for basic geometry figures and includes a set of fonts that can be loaded and displayed on the touchscreens, developers must take into consideration the amount of Flash memory available because each font will occupy some of it.
Choosing the most effective SPC58 microcontroller for your application
| SPC58 MCU | Number of cores | Number of SPI ports | Additional communication interfaces | Flash memory size | Other key features |
|---|---|---|---|---|---|
| SPC58 2B Line | Single (80 MHz) | 4 DSPI ports |
| Up to 1 Mbyte | Boot-assist Flash |
| SPC58 4B Line | Single (120 MHz) | 7 DSPI ports | 1 Ethernet controller (10/100 Mbps) | Up to 2 Mbytes | Boot-assist Flash; Nexus Development Interface (NDI) |
| SPC58 C Line | Single (180 MHz); Dual (180 MHz) | 8 DSPI ports | 1 Ethernet controller (10/100 Mbps) Dual-channel FlexRay controller | Up to 6 Mbytes | Boot-assist Flash; Nexus Development Interface (NDI) |
| SPC58 G Line | Single (180 MHz); Dual (180 MHz); TrIple (180 MHz) | 10 DSPI ports | 1 Ethernet controller (10/100 Mbps) Dual-channel FlexRay controller | Up to 8 Mbytes | Boot-assist Flash; Nexus Development Interface (NDI) |
| SPC58 H Line | TrIple (200 MHz) | 10 DSPI ports | 2 Ethernet (with one 1 Gbps), 16 ISO CAN FD and 24 LIN interfaces | Up to 10 Mbytes | Boot-assist Flash; Nexus Development Interface (NDI) |
-
All Features
- Complement main infotainment system with additional LCD touchscreens
- The same hardware module can be reused for different applications in the vehicle just by changing the software, i.e., no need for customized physical buttons (further reducing BOM costs)
- It creates a companion for system debugging of embedded systems
- Re-use of SPI modules for a simple and common MCU communication protocol instead of dedicated and more expensive ports
Distributor availability of AEK-LCD-DT028V1
| Distributor Name | Region | Stock | Min. Order | Third party link |
|---|
Distributor reported inventory date:
Distributor reported inventory date:
Stock
Min.Order
Distributor availability of SPC58NH-DISP
| Distributor Name | Region | Stock | Min. Order | Third party link |
|---|
Distributor reported inventory date:
Distributor reported inventory date:
Stock
Min.Order
Distributor availability of AEK-MCU-C1MLIT1
| Distributor Name | Region | Stock | Min. Order | Third party link |
|---|
Distributor reported inventory date:
Distributor reported inventory date:
Stock
Min.Order
Distributor availability of AEK-MCU-C4MLIT1
| Distributor Name | Region | Stock | Min. Order | Third party link |
|---|
Distributor reported inventory date:
Distributor reported inventory date:
Stock
Min.Order
Distributor availability of SPC582B-DIS
| Distributor Name | Region | Stock | Min. Order | Third party link |
|---|
Distributor reported inventory date:
Distributor reported inventory date:
Stock
Min.Order
Distributor availability of SPC584B-DISP
| Distributor Name | Region | Stock | Min. Order | Third party link |
|---|
Distributor reported inventory date:
Distributor reported inventory date:
Stock
Min.Order
Distributor availability of SPC584B-DIS
| Distributor Name | Region | Stock | Min. Order | Third party link |
|---|
Distributor reported inventory date:
Distributor reported inventory date:
Stock
Min.Order
Distributor availability of SPC58EC-DISP
| Distributor Name | Region | Stock | Min. Order | Third party link |
|---|
Distributor reported inventory date:
Distributor reported inventory date:
Stock
Min.Order
Distributor availability of SPC58NG-DISP
| Distributor Name | Region | Stock | Min. Order | Third party link |
|---|
Distributor reported inventory date:
Distributor reported inventory date:
Stock
Min.Order
Designed to provide a simple and fast tool to display information or simple menus during the prototyping phase, the AEK-LCD-DT028V1 evaluation board hosts a 2.8” LCD display with a resistive touchscreen for a graphical user interface (GUI) that interacts with SPC58 MCU discovery boards.
Choosing the most effective SPC58 microcontroller board for your application
| SPC58 board | Number of cores | Number of SPI ports | Additional communication interfaces | Flash memory size | Other key features |
|---|---|---|---|---|---|
SPC582B-DIS | Single (80 MHz) | 4 DSPI ports |
| Up to 1 Mbyte | Boot-assist Flash |
SPC584B-DIS | Single (120 MHz) | 7 DSPI ports | 1 Ethernet controller (10/100 Mbps) | Up to 2 Mbytes | Boot-assist Flash; Nexus Development Interface (NDI) |
SPC58EC-DISP or AEK-MCU-C4MLIT1( with CAN transceivers) | Single (180 MHz); Dual (180 MHz) | 8 DSPI ports | 1 Ethernet controller (10/100 Mbps); Dual-channel FlexRay controller | Up to 6 Mbytes | Boot-assist Flash; Nexus Development Interface (NDI) |
SPC58NG-DISP | Single (180 MHz); Dual (180 MHz); TrIple (180 MHz) | 10 DSPI ports | 1 Ethernet controller (10/100 Mbps); Dual-channel FlexRay controller | Up to 8 Mbytes | Boot-assist Flash; Nexus Development Interface (NDI) |
SPC58NH-DISP | TrIple (200 MHz) | 10 DSPI ports | 2 Ethernet (with one 1 Gbps), 16 ISO CAN FD and 24 LIN interfaces | Up to 10 Mbytes | Boot-assist Flash; Nexus Development Interface (NDI) |
AEK-MCU-C1MLIT1 Example
Controlled by an external SPC58 Discovery board, such as the SPC582B60E1 MCU Discovery board (AEK- MCU-C1MLIT1), the LCD board communicates with the external microcontroller via a 4-wire SPI communication interface. The AutoDevKit plugin for SPC5-STUDIO (STSW-AUTODEVKIT) includes the user-friendly graphical user interface (GUI) that configures the SPC58 Discovery board and the LCD touchscreen on the AEK-LCD-DT028V1 evaluation board.
The LCD touchscreen on the AEK-LCD-DT028V1 evaluation board can be connected to different SPC58 MCUs using the SPC5-STUDIO IDE for improved scalability and code portability.
The AutoDevKit plugin library includes all the software libraries required for controlling the touchscreen and its graphics with a set of 2D functions for basic geometry figures. It also includes ready-to-use use cases to help get you started with your designs.
Estimated cost
Something went wrong with the server request. Please try again in a few moments.
Request for software successfully submitted. The approval process may take up to 48 hours. After you have been approved, you should receive a link to the requested software via email.
Get the Software
| Part Number | General Description | Marketing Status | Download |
|---|---|---|---|
| STSW-AUTODEVKIT | AutoDevKit Studio for 32-bit power architecture MCUs | Active | x Get Software Your request has been successfully submitted! Something went wrong with the server request. Please try again in a few moments.If you have an account on my.st.com, login and download the software without any further validation steps. If you don't want to login now, you can download the software by simply providing your name and e-mail address in the form below and validating it. This allows us to stay in contact and inform you about updates of this software. For subsequent downloads this step will not be required for most of our software. You’ll receive a clickable email shortly to validate your email and start the download. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail. x Your request has been successfully submitted! You’ll receive a clickable email shortly to validate your email and start the download. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail. x Your e-mail has not yet been validated. The e-mail that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process. x About Requesting Software
x Thanks for having accepted the license. Please log in to MyST or create an account to start the download. x Thank you for your agreement. Please create an account to start the download, or continue as a guest. x License Agreement Unless otherwise expressly stipulated under Article 1, You shall not, and shall not permit any third party to: (i) copy, reproduce or duplicate the Licensed Materials; (ii) translate, modify, adapt, decompile, disassemble or reverse engineer and make derivative works of all or any portion of the Licensed Materials; (iii) rent, disclose, publish, sell, assign, lease, lend, sublicense, market, transfer, distribute or otherwise provide third parties access to (any portion of) the Licensed Materials for any purpose; (iv) attempt to derive the source code, algorithmic nature or structure of any object code portions of the Licensed Materials; (v) use the Licensed Materials to create any product that competes with the Licensed Materials or ST Products; (vi) remove or circumvent any protection or other restrictive technology mechanism of the Licensed Materials or ST Products; (vii) disclose the results of the Licensed Materials’ performance benchmarks to any third party; or (viii) otherwise use (any portion of) the Licensed Materials in any manner not expressly authorized by this PLLA. Other than the limited expressed license granted to You under Article 1 herein, no other rights or licenses are granted, or implied by estoppel or otherwise, under any intellectual property rights of ST and/or its Affiliates or any intellectual property of a third-party residing in the Licensed Materials or any other confidential information furnished by ST and its Affiliates, including (i) for the combination of such Licensed Materials or other confidential information with one or more other items (including items acquired from ST and/or its Affiliates) even if such items have no substantial use other than as part of such combination (ii) with respect to any trademark, trade or brand name, a corporate name of ST and/or its Affiliates, or any other name or mark, or contraction abbreviation or simulation thereof, (iii) under any intellectual property rights covering any standard set by a standard setting body and any de facto standards. ST and its Affiliates have no obligation to provide You with maintenance, support or updates for the Licensed Materials. Nothing in this PLLA will be construed as: (i) a warranty or representation by ST and its Affiliates to maintain production of any ST software or ST Product with which the Licensed Materials may be used in any manner; and (ii) a commitment from ST and its Affiliates to bring or prosecute actions against third-parties for infringement. You shall limit access and use of the Licensed Materials to You and those individuals who may be employed by You who have a need to access the Licensed Materials for the purpose of this PLLA and provided that You shall ensure that such individuals shall comply with the provisions of this PLLA, and except as expressly permitted under Article 1 or as otherwise expressly agreed in writing by ST, You shall not allow any third-party to use the Licensed Materials, You shall be liable towards ST for any damages due to a failure by such third-party(ies) to comply with the provisions of this PLLA. The Licensed Materials are and will remain the exclusive property of ST and/or its Affiliates or its licensors, whether or not specifically recognized or perfected under the laws of the country where the Licensed Materials are used. You will not take any action that jeopardizes ST and its Affiliates or its licensors' proprietary rights or acquire any rights in the Licensed Materials, except the limited rights specified in Article 1. All rights, titles, and interests in and to the Licensed Materials are owned or licensed by ST, its Affiliates and suppliers. You shall ensure that all notices, including but not limited to all copyright and trademark notices of ST or its Affiliates or licensors are reproduced in any copy of the whole or any part of the Licensed Materials. You shall not remove, modify or alter any ST or its Affiliates’ or licensors’ copyright or trademark notice from any part of the Licensed Materials. Confidential information shall include all information provided with the Licensed Materials which (a) is designated as “confidential”, “proprietary” or with a similar legend, (b) is by its own nature of a type which would reasonably be considered confidential and/or (c) is source code (“Confidential Information”). You may only use the Confidential Information for the purpose of this PLLA and shall protect the confidentiality of the Confidential Information provided by ST and its Affiliates under this PLLA by using the same degree of care, but not less than a reasonable degree of care, to prevent its unauthorized use, dissemination, or publication as You use to protect your own confidential information of like nature. You shall be liable towards ST for any damages incurred due to a failure by any employee, third party contractor or customer having access to the Licensed Materials and/or the Confidential Information to comply with the provisions in this PLLA. You shall immediately notify ST of any unauthorised use or disclosure of, or of any unauthorised access to, or of any theft or loss of the Licensed Materials or Confidential Information or part thereof, which comes to your notice. The confidentiality obligations shall not apply to Confidential Information, which can be shown by documentary evidence: (i) entered the public domain through no fault of the Licensee; or, (ii) was known to the Licensee prior to receipt from ST and its Affiliates; or, (iii) was disclosed to the Licensee by a third party having the right to disclose; or, (iv) was independently developed by the Licensee without use of the Licensed Materials or the Confidential Information, the onus of proof of independence being on the Licensee. These confidentiality obligations shall survive any termination or expiration of the PLLA for whatever cause. YOU ACKNOWLEDGE THAT THE LICENSED MATERIALS AND ANY AND ALL PARTS THEREOF ARE PROVIDED “AS IS”. ST AND ITS AFFILIATE MAKE NO REPRESENTATIONS OR WARRANTIES WITH RESPECT TO THE LICENSED MATERIALS AND OR PARTS THEREOF WHETHER EXPRESS, IMPLIED OR STATUTORY, INCLUDING BUT NOT LIMITED TO, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE. SPECIFICALLY, WITHOUT LIMITING THE GENERALITY OF THE FOREGOING, ST AND ITS AFFILIATES MAKE NO REPRESENTATION OR WARRANTY THAT (I) THE USE AND DISTRIBUTION OF THE LICENSED MATERIALS AND OR PARTS THEREOF WILL BE UNINTERRUPTED OR ERROR FREE, AND OR (II) ANY USE AND DISTRIBUTION OF THE LICENSED MATERIALS AND OR PARTS THEREOF, WHETHER INTEGRATED INTO OTHER EQUIPMENT OR NOT, ARE FREE FROM INFRINGEMENT OF ANY THIRD PARTY INTELLECTUAL PROPERTY RIGHTS. IT SHALL BE YOUR SOLE RESPONSIBILITY TO MAKE SUCH DETERMINATION AS NECESSARY WITH RESPECT TO THE ACQUISITION OF LICENSES UNDER PATENTS AND OTHER INTELLECTUAL PROPERTY RIGHTS OF THIRD PARTIES. CONSEQUENTLY, ST AND ITS AFFILIATES DISCLAIM ANY LIABILITY IN CASE ANY SUCH USE AND DISTRIBUTION INFRINGE ANY THIRD PARTY’S INTELLECTUAL PROPERTY RIGHTS. FURTHERMORE ST AND ITS AFFILIATES HEREBY DISCLAIM ANY WARRANTY AND LIABILITY WHATSOEVER FOR ANY DEVELOPMENT CREATED BY OR FOR YOU OR YOUR CUSTOMERS. YOU ACKNOWLEDGE THAT YOU HAVE RELIED ON NO WARRANTIES AND THAT NO WARRANTIES ARE MADE BY ST AND ITS AFFILIATES OR GRANTED BY LAW WHENEVER IT IS PERMITTED BY LAW. Some portion of the Licensed Materials might contain Open Source Software subject to Open Source Terms (as defined below) applicable for each such portion, as further specified in the Licensed Materials. Such Open Source Software is supplied to You under the applicable Open Source Terms and is not subject to the terms of this PLLA to the extent the terms of this PLLA are in conflict with such applicable Open Source Terms. Except for Open Source Software, You have no rights under this PLLA to, and may not under any circumstances use the Licensed Materials or any parts thereof such that they become subject to any Open Source Terms. These actions include but are not limited to combining the Licensed Materials by means of incorporation or linking or otherwise. For the purpose of this PLLA, “Open Source Terms” shall mean any open source license which requires as part of distribution of software that the source code of such software is distributed therewith, or open source license that complies with the Open Source Definition specified at www.opensource.org and any other comparable open source license such as for example GNU General Public License (GPL), Eclipse Public License (EPL), Apache Software License, BSD license and MIT license. “Open Source Software” shall mean any software that is licensed or distributed under Open Source Terms as specified in the Licensed Materials. You agree not to use the Licensed Materials in violation of any applicable law, statute, ordinance or other regulation or any obligation by which You are bound. You agree to comply with all applicable laws and regulations affecting the use of the Licensed Materials. Specifically but without limiting the generality of the foregoing, You acknowledge that the Licensed Materials are subject to export controls restrictions and You agree to comply with any applicable export control law or regulation including but not limited to the European export regulations and US similar regulations, and to obtain any necessary export license or other documentation prior to exportation or re-exportation of the Licensed Materials. Some Licensed Materials may (i) require licenses from third parties claiming intellectual property rights covering use or implementation of the Licensed Materials or (ii) be based on industry recognized standards or software programs published by industry recognized standards bodies and certain third parties may claim to own intellectual property rights that cover implementation or use of those standards. You agree that You are responsible for obtaining any such license which may be needed, and no such license is provided by ST or its Affiliates. You shall be responsible for the due and proper compliance with the terms and conditions of this PLLA by your customers and shall be liable to ST for any and all damages incurred by ST, its Affiliates and its suppliers and licensors in connection with any such customers’ non-compliance therewith. IN NO EVENT SHALL ST AND ITS AFFILIATES BE LIABLE TO THE LICENSEE AND ITS CUSTOMERS FOR ANY INDIRECT, INCIDENTAL, PUNITIVE, SPECIAL OR CONSEQUENTIAL DAMAGES, LOST PROFITS OR LOST SAVINGS, LOSS OF BARGAIN OR OPPORTUNITY, PROFESSIONAL FEES OR EXPENSES, BUSINESS INTERRUPTION, LOST REVENUES OR SALES, DAMAGE TO PRODUCT OR EQUIPMENT OR TO FACILITIES, COSTS OF SUBSTITUTE PRODUCT, FACILITIES OR SERVICES, REWORK CHARGES, COSTS ASSOCIATED WITH DOWN TIME, LOSS OF GOODWILL, LOSS OF DATA OR FOR ANY DAMAGES COSTS OR EXPENSES ASSOCIATED WITH WARRANTY OR INTELLECTUAL PROPERTY INFRINGEMENT CLAIMS, WHETHER FORESEEABLE OR UNFORESEEABLE AND WHETHER OR NOT SUCH DAMAGES ARE BASED ON WARRANTY, CONTRACT OR ANY OTHER LEGAL THEORY – EVEN IF LICENSEE HAS BEEN ADVISED, OR IS AWARE, OF THE POSSIBILITY OF SUCH DAMAGES ARISING FROM OR IN CONNECTION WITH THIS PLLA. ST AND ITS AFFILIATES AGGREGATE AND CUMULATIVE LIABILITY UNDER THIS PLLA SHALL NOT EXCEED 100 USD (ONE HUNDRED USD). THE LIMITATIONS SET FORTH IN THIS ARTICLE 8 SHALL ONLY APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW. This PLLA shall be valid from acceptance by You of this PLLA for an unlimited period of time until terminated by either ST or Licensee upon one (1) month prior written notice to the other. Notwithstanding the foregoing, Licensee may terminate this PLLA at any time by destroying all Licensed Materials, Documentation and other Confidential Information or by returning those to ST. ST may terminate this PLLA at any time if (i) You fail to comply with the terms and conditions of this PLLA, or (ii) You file litigation against ST or its Affiliates, (iii) ST or its Affiliates receive notice of any claim, suit or proceeding that alleges that the Licensed Materials or Your use or distribution of the Licensed Materials infringes any third-party intellectual property rights or (iv) to the extent permitted by laws, a voluntary or involuntary petition in bankruptcy or winding up is filed against Licensee, any proceedings in insolvency or bankruptcy are instituted against Licensee, a trustee or receiver is appointed over Licensee, or any assignment is made for the benefit of creditors of Licensee. Upon termination You shall delete, destroy, or return to ST all Licensed Materials in your possession and You shall stop using the Licensed Materials for any purpose whatsoever. The rights and obligations under Articles from 2 to 11 will survive the termination of this PLLA. However the right to use the Licensed Materials incorporated in a Licensee Product as per Article 1 will survive with respect to Licensee Products sold, licensed or distributed before the termination of this PLLA. If a court or agency of competent jurisdiction holds any term of this PLLA invalid, illegal, or unenforceable for any reason, the remainder of this PLLA shall be valid and enforceable and You and ST shall discuss in good faith a substitute, valid, enforceable provision which most nearly effects the parties intent in entering into this PLLA. The failure by ST to enforce any provisions of this PLLA or to exercise any right in respect thereto shall not be construed as constituting a waiver of its rights thereof. No agency, joint venture, partnership or other business organisation shall be created or be construed as being created by reason of this PLLA. You will not have the right or authority to, and shall not, assume or create any obligation of any nature whatsoever on behalf of ST and its Affiliates or bind ST and its Affiliates in any respect whatsoever. You and ST are independent parties and nothing in this PLLA shall be construed as making You an employee, agent or legal representative of ST. This PLLA contains the entire and sole agreement between You and ST on the subject matter of this PLLA, and supersedes all representations, undertakings and agreements previously made between You and ST and/or its Affiliates and shall prevail over the terms and conditions set forth in any document from You with respect to the subject matter of this PLLA. Any amendment to this PLLA shall be agreed in writing and duly signed by You and ST or signed solely by You on the format proposed by ST and shall make reference to this PLLA. This PLLA is governed by the laws of Switzerland, without regard to its conflict of law rules. All disputes or questions arising out of or in connection with this PLLA shall be finally settled by the competent courts of Geneva, Switzerland. Notwithstanding the aforesaid, nothing in this PLLA shall prevent ST from seeking any interim or final injunctive or equitable relief by a court of competent jurisdiction. |
All Evaluation Features
-
- Easy to use
- Customizable to create a wide variety of GUIs
- Open-source firmware
- Compatible with a wide variety of SPC58 MCU discovery boards
- “Board View” tool for simplified hardware connection
Microcontrollers & microprocessors
| Part number | Description |
|---|---|
| SPC582B60E1 | 32-bit Power Architecture MCU for Automotive General Purpose Applications - Chorus family |