CATEGORIES

Microcontrollers & microprocessors

By choosing one of ST's microcontrollers & microprocessors for your embedded application, you gain from our leading expertise in scalable computing architecture, silicon technology, wireless state-of-the-art IPs and software stacks, embedded real-time and application software, multi-source manufacturing and worldwide support.

ST offers a wide-ranging microcontroller product portfolio, Arm®-based Cortex®-M 32-bit with a comprehensive choice of peripherals. Its breadth ensures that design engineers will find the mix of performance, power efficiency and security that is required by their application.

With the addition of the STM32 Microprocessor (MPU) and its heterogeneous architecture combining Arm® Cortex®-A and Cortex®-M cores, embedded system engineers are given new design possibilities and access to open-source Linux and Android platforms. The STM32 family of general-purpose application processors is scalable from 32 to 64-bit platforms.

This flexible architecture allows the advanced digital and analog peripherals to be allocated to either core, while achieving the best power efficiency depending on processing and real-time execution requirements. To help engineers reduce application development time, a fully mainlined open-source Linux distribution and a new-generation system toolset from ST and 3rd parties are now available for STM32 MCUs and MPUs.

Everything for STM32 developpers in one place

STM32 Developper zone
MCU
STM32 Developper zone
MPU
Get free online training courses for STM32 Family
Discover our dedicated ST Partners webinars and podcasts YouTube playlist
Stay up-to-date thanks to our STM32 blog articles

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:
Power Management Design Center

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger
Power Management Design Center

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC
Power Management Design Center

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs
Power Management Design Center

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:
Thermal-electrical Simulators for Components

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties
Thermal-electrical Simulators for Components

PCB Thermal Simulator

Thermal analysis of a PCB from Gerber files.
Possibility to add heat sources, heat sinks, copper areas and thermal paths.
Powerful server-side engine for rendering and simulation.
Thermal results shown graphically via 2D table.
Thermal-electrical Simulators for Components

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices
Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices
test
Thermal-electrical Simulators for Components

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations
Thermal-electrical Simulators for Components

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices
Thermal-electrical Simulators for Components

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:
Signal Conditioning Design Tool

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass
Signal Conditioning Design Tool

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window
Signal Conditioning Design Tool

Low side Current Sensing

Returns circuit component values
Provides current error graphs
Signal Conditioning Design Tool

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:
NFC/RFID Calculators

NFC Inductance

Input geometry and substrate properties
Get antenna impedance
NFC/RFID Calculators

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate
NFC/RFID Calculators

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets
Deliver high performance with 1.5 GHz C-A35 and 300 MHz C-M33 for secure industrial IoT with the STM32MP21