STM32WBA5MMG
Active
Education Design Win
Ultra-low-power, Arm Cortex-M33 TZ MCU 100 MHz with 1 Mbytes of Flash memory, Bluetooth LE 6.0, 802.15.4, Zigbee, Thread

Download datasheet

Product overview

Key Benefits

Compact design and integration

  • Fully integrated BOM: includes 32 MHz and 32 kHz crystals, with only one external capacitor to simplify the design and integration process.
  • Integrated antenna with IPD provides best-in-class and reliable matching, with an external antenna option.
  • Advanced connectivity module: supports Bluetooth® LE, IEEE 802.15.4 for Thread and Zigbee®, with concurrent modes within a single-core solution. Features enhanced security and a tiny form factor.

Cost efficiency and market readiness

  • Accelerated time to market: drastic cost reduction with a fully certified module enabling a 2-layer PCB design
  • Comprehensive certifications: CE, FCC, ISED, MIC, RoHS, REACH, ensuring market readiness and compliance

Comprehensive support and ecosystem

  • Fully supported within the STM32Cube ecosystem with free of charge connectivity stack, allowing to streamline development processes

Description

The STM32WBA5MMG is an ultra-low-power, small form factor, certified 2.4 GHz wireless module. It supports Bluetooth® LE, Zigbee® 3.0, OpenThread, dynamic and static concurrent modes, and IEEE 802.15.4 proprietary protocols. Based on the STM32WBA55UG wireless microcontroller, it provides best-in-class RF performance thanks to its good receiver sensitivity and a high output power signal. Its low-power features enable extended battery life time, small coin-cell batteries.

The STM32WBA5MMG requires no RF expertise. It is the best way to speed up application development and to reduce the associated costs. The module is completely protocol stack royalty-free.

  • All features

    • Includes ST state-of-the-art patented technology.
    • Core
      • Arm® 32-bit Cortex®-M33 CPU with TrustZone® technology, MPU, DSP, and FPU
    • Bluetooth® LE
      • LE 2M
      • LE coded
      • Direction finding
      • LE power control
      • Isochronous channels
      • Extended advertising
      • Periodic advertising
      • LE secure connections
      • LE audio
      • Core specification v6.0
    • Memories
      • 1-Mbyte flash memory with ECC, including 256 Kbytes with 100 kcycles
      • 128-Kbyte SRAM, including 64 Kbytes with parity check
      • 512-byte (32 rows) OTP
    • ART Accelerator
      • 8-Kbyte instruction cache allowing 0-wait-state execution from flash memory (frequency up to 100 MHz, 150 DMIPS)
    • Fully integrated BOM including 32 MHz and 32 kHz crystals
    • Integrated antenna with IPD for best-in-class and reliable antenna matching
      • Optional external antenna configuration
    • Certifications: CE, FCC, ISED, MIC, RoHS, REACH
    • Planned certifications: KC, NCC, SRRC, ANATEL
    • Ultra-low-power platform
      • 1.71 to 3.6 V power supply
      • SMPS and ultra-low-power modes for battery longevity
      • -40°C to 85°C temperature range
    • Supporting:
      • Ultra-low-power 2.4 GHz RF transceiver supporting Bluetooth® LE, IEEE 802.15.4 supporting Thread, Matter for Border router, and Zigbee®
      • Programmable output power up to +10 dBm with 1 dB steps
      • Rx sensitivity: -96 dBm (Bluetooth® LE at 1 Mbit/s), -97.5 dBm (IEEE 802.15.4 at 250 kbit/s)
      • Up to 33 I/Os (most of them 5 V-tolerant) with interrupt capability
    • Security and cryptography
      • Secure firmware installation (SFI)
      • Advanced encryption standards (AES) accelerators
      • Public key accelerator (PKA)
      • Protection against differential power analysis (DPA)
      • HASH hardware accelerator
      • True random number generator (RNG)
      • 96-bit UID
      • CRC calculation unit
      • Flash readout and hide protection (RDP and HDP)
      • Tamper detection
      • Root hardware unique key (RHUK)
    • Serial wire debug (SWD) and JTAG
    • Suitable for 2-layer PCB product design
    • All packages are ECOPACK2 compliant.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32WBA5MMG

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM32WBA5MMGH6TR
Active
SIP LGA 76 8x12.5x1.372 mm Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00

STM32WBA5MMGH6TR

Package:

SIP LGA 76 8x12.5x1.372 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SIP LGA 76 8x12.5x1.372 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32WBA5MMGH6TR

Distributor availability of STM32WBA5MMGH6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32WBA5MMGH6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32WBA5MMGH6TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

Internal

Number of Channels (typ):

-

UART (typ):

3

I/Os (High Current):

31

Integrated op-amps:

-

Comparator:

2

SPI (typ):

2

USART (typ):

2

Number of Channels (typ):

8

I2S (typ):

1

Advanced Motor Control Timers:

1

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors