Overview
Sample & Buy
Solutions
Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The L200 is a monolithic integrated circuit for voltage and current programmable regulation. It is available in Pentawatt®package or 4-lead TO-3 metal case. Current limiting, power limiting, thermal shutdown and input overvoltage protection (up to 60 V) make the L200 virtually blow-out proof.

    The L200 can be used to replace fixed voltage regulators when high output voltage precision is required and eliminates the need to stock a range of fixed voltage regulators.

    Key Features

    • Adjustable Output Current Up To 2 A (Guaranteed Up To Tj = 150 ℃)
    • Adjustable Output Voltage Down To 2.85V
    • Input Overvoltage Protection (Up To 60V, 10ms)
    • Short Circuit Protection
    • Output Transistor S.O.A. Protection
    • Thermal Overload Protection
    • Low Standby Current Drain

Circuit Diagram

Download Download

Recommended for you

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS0040
      Adjustable voltage and current regulator
      2.2
      284.1 KB
      PDF
      DS0040

      Adjustable voltage and current regulator

    • Description Version Size Action
      AN255
      A DESIGNERS GUIDE TO THE L200 VOLTAGE REGULATOR
      1.1
      1.58 MB
      PDF
      AN255

      A DESIGNERS GUIDE TO THE L200 VOLTAGE REGULATOR

Publications and Collaterals

    • Description Version Size Action
      Linear and Switching Voltage Regulators Selection Guide 3.0
      370.88 KB
      PDF

      Linear and Switching Voltage Regulators Selection Guide

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L200CV
NRND
PW 5 Industrial Ecopack1

L200CV

Package:

PW 5

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

PW 5

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
L200CV Available at 10 distributors

Distributor availability ofL200CV

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 926 1 Order Now
COMPEL EUROPE 14766 1 Order Now
RS COMPONENTS EUROPE 1799 50 Order Now
FUTURE WORLDWIDE 3 1 Order Now
ARROW EUROPE 5823 0 Order Now
Newark Element14 AMERICA 1 0 Order Now
MOUSER WORLDWIDE 3987 1 Order Now
Farnell Element14 EUROPE 2052 1 Order Now
ANGLIA Live EUROPE 2415 1 Order Now
RUTRONIK EUROPE 650 50 Order Now

Distributor reported inventory date: 2020-08-13

Distributor Name

DIGIKEY

Stock

926

Min.Order

1

Region

WORLDWIDE Order Now

COMPEL

Stock

14766

Min.Order

1

Region

EUROPE Order Now

RS COMPONENTS

Stock

1799

Min.Order

50

Region

EUROPE Order Now

FUTURE

Stock

3

Min.Order

1

Region

WORLDWIDE Order Now

ARROW

Stock

5823

Min.Order

0

Region

EUROPE Order Now

Newark Element14

Stock

1

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

3987

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

2052

Min.Order

1

Region

EUROPE Order Now

ANGLIA Live

Stock

2415

Min.Order

1

Region

EUROPE Order Now

RUTRONIK

Stock

650

Min.Order

50

Region

EUROPE Order Now

Distributor reported inventory date: 2020-08-13

Buy now
NRND
EAR99 NEC Tube PW 5 -25 150 MOROCCO 1.55 / 1k

L200CV

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

1.55 / 1k

Distributor availability ofL200CV

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 926 1 Order Now
COMPEL EUROPE 14766 1 Order Now
RS COMPONENTS EUROPE 1799 50 Order Now
FUTURE WORLDWIDE 3 1 Order Now
ARROW EUROPE 5823 0 Order Now
Newark Element14 AMERICA 1 0 Order Now
MOUSER WORLDWIDE 3987 1 Order Now
Farnell Element14 EUROPE 2052 1 Order Now
ANGLIA Live EUROPE 2415 1 Order Now
RUTRONIK EUROPE 650 50 Order Now

Distributor reported inventory date: 2020-08-13

Distributor Name

DIGIKEY

Stock

926

Min.Order

1

Region

WORLDWIDE Order Now

COMPEL

Stock

14766

Min.Order

1

Region

EUROPE Order Now

RS COMPONENTS

Stock

1799

Min.Order

50

Region

EUROPE Order Now

FUTURE

Stock

3

Min.Order

1

Region

WORLDWIDE Order Now

ARROW

Stock

5823

Min.Order

0

Region

EUROPE Order Now

Newark Element14

Stock

1

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

3987

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

2052

Min.Order

1

Region

EUROPE Order Now

ANGLIA Live

Stock

2415

Min.Order

1

Region

EUROPE Order Now

RUTRONIK

Stock

650

Min.Order

50

Region

EUROPE Order Now

Distributor reported inventory date: 2020-08-13

ECCN (EU)

NEC

Packing Type

Tube

Package

PW 5

Operating Temperature (°C)

(min)

-25

(max)

150

Budgetary Price (US$)* / Qty

1.55 / 1k

Country of Origin

MOROCCO

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors