LD39100
Active
Education Design Win
1 A low quiescent current low noise voltage regulator

Download datasheet Order Direct

Product overview

Description

The LD39100 provides 1 A maximum current with an input voltage range from 1.5 V to 5.5 V and a typical dropout voltage of 200 mV. The device is stable with ceramic capacitors on the input and output.

The ultra-low dropout voltage, low quiescent current and low-noise features make it suitable for low power battery-powered applications. Power supply rejection is 70 dB at low frequency and starts to roll off at 10 kHz.

Enable logic control function puts the LD39100 in shutdown mode, allowing a total current consumption lower than 1 µA. The device also includes short-circuit constant current limiting and thermal protection.

LD39100 is available also in AEC-Q100 qualified version, in the DFN6 (3x3 mm) with wettable flank package.

  • All features

    • AEC-Q100 qualified
    • Input voltage from 1.5 to 5.5 V
    • Ultra-low dropout voltage (200 mV typ. at 1 A load)
    • Very low quiescent current (20 µA typ. at no load, 200 µA typ. at 1 A load, 1 µA max. in off mode)
    • Very low-noise with no bypass capacitor (30 µ VRMS at VOUT = 0.8 V)
    • Output voltage tolerance: ±2.0% at 25 °C
    • 1 A guaranteed output current
    • Wide range of output voltages available on request: 0.8 V to 4.5 V with 100 mV step and adjustable from 0.8 
    • Logic-controlled electronic shutdown
    • Stable with ceramic capacitors COUT = 1 µF
    • Internal current and thermal limit
    • DFN6 (3x3 mm) package
    • Temperature range: -40 °C to 125 °C

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LD39100

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
LD39100PU12R
Active
DFN6 3x3 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LD39100PU12RY
Active
DFN6 3x3 Automotive Ecopack2 10 2023-06-06T00:00:00.000+02:00
LD39100PU18RY
Active
DFN6 3x3 Automotive Ecopack2 10 2023-06-06T00:00:00.000+02:00
LD39100PU25RY
Active
DFN6 3x3 Automotive Ecopack2 10 2023-06-06T00:00:00.000+02:00
LD39100PU33R
Active
DFN6 3x3 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LD39100PU33RY
Active
DFN6 3x3 Automotive Ecopack2 10 2023-06-06T00:00:00.000+02:00
LD39100PUR
Active
DFN6 3x3 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LD39100PURY
Active
DFN6 3x3 Automotive Ecopack2 10 2023-06-06T00:00:00.000+02:00

LD39100PU12R

Package:

DFN6 3x3

Material Declaration**:

Marketing Status

Active

Package

DFN6 3x3

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LD39100PU12RY

Package:

DFN6 3x3

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN6 3x3

Grade

Automotive

RoHS Compliance Grade

Ecopack2

LD39100PU18RY

Package:

DFN6 3x3

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN6 3x3

Grade

Automotive

RoHS Compliance Grade

Ecopack2

LD39100PU25RY

Package:

DFN6 3x3

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN6 3x3

Grade

Automotive

RoHS Compliance Grade

Ecopack2

LD39100PU33R

Package:

DFN6 3x3

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN6 3x3

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LD39100PU33RY

Package:

DFN6 3x3

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN6 3x3

Grade

Automotive

RoHS Compliance Grade

Ecopack2

LD39100PUR

Package:

DFN6 3x3

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN6 3x3

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LD39100PURY

Package:

DFN6 3x3

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN6 3x3

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
Output Voltage (V) (nom)
Output Tolerance (typ)
Output Current (A) (nom)
min
max
LD39100PU12R

Distributor availability of LD39100PU12R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LD39100PURY

Distributor availability of LD39100PURY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LD39100PU33RY

Distributor availability of LD39100PU33RY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LD39100PU25RY

Distributor availability of LD39100PU25RY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LD39100PU18RY

Distributor availability of LD39100PU18RY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LD39100PU12RY

Distributor availability of LD39100PU12RY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LD39100PUR

Distributor availability of LD39100PUR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LD39100PU33R

Distributor availability of LD39100PU33R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LD39100PU12R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LD39100PU12R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

1.2

Output Tolerance (typ):

2

Output Current (A) (nom):

1

Distributor Name

Distributor reported inventory date:

LD39100PURY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LD39100PURY

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Output Voltage (V) (nom):

-

Output Tolerance (typ):

2

Output Current (A) (nom):

1

Distributor Name

Distributor reported inventory date:

LD39100PU33RY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LD39100PU33RY

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Output Voltage (V) (nom):

3.3

Output Tolerance (typ):

2

Output Current (A) (nom):

1

Distributor Name

Distributor reported inventory date:

LD39100PU25RY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LD39100PU25RY

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Output Voltage (V) (nom):

2.5

Output Tolerance (typ):

2

Output Current (A) (nom):

1

Distributor Name

Distributor reported inventory date:

LD39100PU18RY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LD39100PU18RY

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Output Voltage (V) (nom):

1.8

Output Tolerance (typ):

2

Output Current (A) (nom):

1

Distributor Name

Distributor reported inventory date:

LD39100PU12RY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LD39100PU12RY

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Output Voltage (V) (nom):

1.2

Output Tolerance (typ):

2

Output Current (A) (nom):

1

Distributor Name

Distributor reported inventory date:

LD39100PUR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LD39100PUR

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

-

Output Tolerance (typ):

2

Output Current (A) (nom):

1

Distributor Name

Distributor reported inventory date:

LD39100PU33R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LD39100PU33R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

3.3

Output Tolerance (typ):

2

Output Current (A) (nom):

1

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors