VN540-E

Active
Education

SINGLE HIGH SIDE SMART POWER SOLID STATE RELAY

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

  • All features

    • 10 V to 36 V supply voltage range
    • Up to IOUT = 2.8 A operating current
    • RDS(on) = 50 mW
    • Vdemag = VCC - 55 V
    • Digital input clamped at 32 V
    • Protection against:
      • Loss of ground
      • Shorted load and overtemperature
    • Built-in current limiter
    • Undervoltage shutdown
    • Open drain diagnostic output
    • Fast demagnetization of inductive loads

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VN540-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
VN540SP-E
Active
PowerSO-10 Industrial Ecopack2
VN540SPTR-E
Active
PowerSO-10 Industrial Ecopack2

VN540SP-E

Package:

PowerSO-10

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSO-10

Grade

Industrial

RoHS Compliance Grade

Ecopack2

VN540SPTR-E

Package:

PowerSO-10

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSO-10

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
VN540SPTR-E Available at 4 distributors

Distributor availability ofVN540SPTR-E

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1301 1 Buy from Distributor
RS COMPONENTS EUROPE 89 1 Buy from Distributor
MOUSER WORLDWIDE 111 1 Buy from Distributor
Farnell Element14 EUROPE 35 1 Buy from Distributor

Distributor reported inventory date: 2021-10-16

Distributor Name

DIGIKEY

Stock

1301

Min.Order

1

Region

WORLDWIDE Buy from Distributor

RS COMPONENTS

Stock

89

Min.Order

1

MOUSER

Stock

111

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Farnell Element14

Stock

35

Min.Order

1

Distributor reported inventory date: 2021-10-16

Buy Direct
Active
EAR99 NEC Tape And Reel PowerSO-10 - - MALAYSIA 3.5134 / 1k
VN540SP-E Available at 3 distributors

Distributor availability ofVN540SP-E

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 148 1 Buy from Distributor
AVNET AMERICA 52 0 Buy from Distributor
MOUSER WORLDWIDE 43 1 Buy from Distributor

Distributor reported inventory date: 2021-10-16

Distributor Name

DIGIKEY

Stock

148

Min.Order

1

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

52

Min.Order

0

Region

AMERICA Buy from Distributor

MOUSER

Stock

43

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 2021-10-16

Buy Direct
Active
EAR99 NEC Tube PowerSO-10 - - MALAYSIA 3.5134 / 1k

VN540SPTR-E

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

3.5134 / 1k

Distributor availability ofVN540SPTR-E

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1301 1 Buy from Distributor
RS COMPONENTS EUROPE 89 1 Buy from Distributor
MOUSER WORLDWIDE 111 1 Buy from Distributor
Farnell Element14 EUROPE 35 1 Buy from Distributor

Distributor reported inventory date: 2021-10-16

Distributor Name

DIGIKEY

Stock

1301

Min.Order

1

Region

WORLDWIDE Buy from Distributor

RS COMPONENTS

Stock

89

Min.Order

1

MOUSER

Stock

111

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Farnell Element14

Stock

35

Min.Order

1

Distributor reported inventory date: 2021-10-16

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

PowerSO-10

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

3.5134 / 1k

Country of Origin

MALAYSIA

VN540SP-E

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

3.5134 / 1k

Distributor availability ofVN540SP-E

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 148 1 Buy from Distributor
AVNET AMERICA 52 0 Buy from Distributor
MOUSER WORLDWIDE 43 1 Buy from Distributor

Distributor reported inventory date: 2021-10-16

Distributor Name

DIGIKEY

Stock

148

Min.Order

1

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

52

Min.Order

0

Region

AMERICA Buy from Distributor

MOUSER

Stock

43

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 2021-10-16

ECCN (EU)

NEC

Packing Type

Tube

Package

PowerSO-10

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

3.5134 / 1k

Country of Origin

MALAYSIA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors