STUSB1602
NRND
Design Win
USB Type-C controller (with Tx/Rx line driver and BMC)

Download datasheet Order Direct

Product overview

Description

The STUSB1602 is a generic IC, in a 20 V technology it addresses a USB Type-C™ port management both for source, sink and dual role devices, with or without USB data. It is designed for a broad range of applications and can handle the following USB Type-C functions: attach detection, plug orientation detection, host to device connection, VCONN support, and VBUS configuration.

It also provides a USB PD TX/RX line driver and a BMC (bi-phase mark coding) transceiver which enable USB PD communication through an external MCU.

  • All features

    • Type-C™ attach and cable orientation detection
    • Power role support: source/sink/DRP
    • Integrated power switch for VCONN supply:
      • programmable current limit up to 600 mA
      • overcurrent, overvoltage, and thermal protection
      • undervoltage lockout
    • Integrated VBUS voltage monitoring
    • Integrated VBUS and VCONN discharge path
    • Integrated BMC transceiver
    • VBUS switch gate driver
    • Short-to-VBUS protection on CC
    • Dual power supply (VSYS and/or VDD):
      • VSYS = [3.0 V; 5.5 V]
      • VDD = [4.1 V; 22 V]
    • Compliant with:
      • USB Type-C™ rev 2.0
      • USB PD rev 3.0
    • Certified:
      • Source: TID 1070031
      • Sink PPS: TID 5477

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STUSB1602

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STUSB1602AQTR
NRND
QFN-24L Industrial Ecopack3 - -

STUSB1602AQTR

Package:

QFN-24L

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

QFN-24L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STUSB1602AQTR

Distributor availability of STUSB1602AQTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STUSB1602AQTR NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STUSB1602AQTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors