ST 600 and 650 V IGBTs supply a maximum collector current range from 3 to 320 A for applications with an operating frequency of up to 100 kHz.
These STPOWER IGBTs are based on advanced ST trench gate field-stop (TGFS) technology, featuring the industry best trade-off between static and dynamic characteristics, and enhanced ST Narrow Mesa II technology ensuring optimal performance for automotive traction inverters applications. Their maximum junction temperature (Tj max.) of 175˚C increases device reliability and lifetime.
Applications
These series, showing tail-less switch-off waveforms, enable high-efficiency designs for applications with an operating frequency from 2 to 100 kHz, such as motor control, home appliances , HVAC, UPS/SMPS, welding equipment, induction heating, solar inverters, and traction inverters for industrial and automotive (AEC-Q101 qualified) applications.
Our IGBTs are available in bare die as well as packaged discrete components.
- Motor control
- Home appliances
- HVAC
- UPS/SMPS
- Welding equipment
- Induction heating
- Solar inverters
- Traction inverters
- On-board chargers
& fast chargers
Product types
ST offers an extensive range of Power IGBTs for any voltage range in industrial and automotive applications.
Discover our portfolio
Our wide STPOWER product portfolio combined with state-of-the-art packaging and protections for high reliability and safety helps designers find the right solutions for customized, high-efficiency applications with extended lifetimes.