Save to myST

Powered patient beds

Powered beds can be adjusted to improve a person's comfort when lying flat or with one's head or feet raised. While primarily found in hospitals, adjustable beds are now used at home for patients expected to be bedridden for extended periods of time.  The key element in a powered bed is the motion control for moving parts that need to be quiet and efficient.

Our products and solutions

We have a large offer of power MOSFETs, monolithic motor drivers and STM32 microcontrollers as well as a comprehensive set of hardware and software evaluation and development tools to help design efficient motor control solutions.

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeF3

      Active

      STM32Cube MCU Package for STM32F3 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing, Graphic - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeF3

      Description:

      STM32Cube MCU Package for STM32F3 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing, Graphic - and examples running on ST boards)

      STM32CubeF4

      Active

      STM32Cube MCU Package for STM32F4 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeF4

      Description:

      STM32Cube MCU Package for STM32F4 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STSW-STM32108

      Active

      STM32F301x/302x/303x/334x DSP and standard peripherals library, including 81 examples for 25 different peripherals and template project for 5 different IDEs (UM1581)

      STM32 Standard Peripheral Libraries ST
      STSW-STM32108

      Description:

      STM32F301x/302x/303x/334x DSP and standard peripherals library, including 81 examples for 25 different peripherals and template project for 5 different IDEs (UM1581)

All Hardware Evaluation Tools

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      NUCLEO-F303K8

      Active

      STM32 Nucleo-32 development board with STM32F303K8 MCU, supports Arduino nano connectivity

      STM32F303K8 STM32 Nucleo boards ST
      NUCLEO-F303K8
      Active

      STM32 Nucleo-32 development board with STM32F303K8 MCU, supports Arduino nano connectivity

      NUCLEO-F303RE

      Active

      STM32 Nucleo-64 development board with STM32F303RE MCU, supports Arduino and ST morpho connectivity

      STM32F303RE STM32 Nucleo boards ST
      NUCLEO-F303RE
      Active

      STM32 Nucleo-64 development board with STM32F303RE MCU, supports Arduino and ST morpho connectivity

      NUCLEO-F303ZE

      Active

      STM32 Nucleo-144 development board with STM32F303ZE MCU, supports Arduino, ST Zio and morpho connectivity

      STM32F303ZE STM32 Nucleo boards ST
      NUCLEO-F303ZE
      Active

      STM32 Nucleo-144 development board with STM32F303ZE MCU, supports Arduino, ST Zio and morpho connectivity

      STEVAL-CTM020A

      Evaluation

      Compact MCU-based control board for multi-phase and multi-motor FOC drives

      - Motor control ST
      STEVAL-CTM020A
      Evaluation

      Compact MCU-based control board for multi-phase and multi-motor FOC drives

      STEVAL-MKI217V1

      Active

      Adapter board for standard DIL24 socket based on LSM6DSOX and LIS2MDL in sensor hub mode

      LSM6DSOX MEMS and sensors eval boards ST
      STEVAL-MKI217V1
      Active

      Adapter board for standard DIL24 socket based on LSM6DSOX and LIS2MDL in sensor hub mode

      X-NUCLEO-IHM04A1

      Active

      Dual brush DC motor driver expansion board based on L6206 for STM32 Nucleo

      L6206 STM32 Nucleo expansion boards ST
      X-NUCLEO-IHM04A1
      Active

      Dual brush DC motor driver expansion board based on L6206 for STM32 Nucleo