ISM330DHCX
Active
Education Education Design Win
IMU (inertial measurement unit) with machine learning core and finite state machine with digital output for industrial applications

Download datasheet Order Direct

Product overview

Description

The ISM330DHCX is a system-in-package featuring a high-performance 3D digital accelerometer and 3D digital gyroscope tailored for Industry 4.0 applications.

ST’s family of MEMS sensor modules leverages the robust and mature manufacturing processes already used for the production of micromachined accelerometers and gyroscopes.

The various sensing elements are manufactured using specialized micromachining processes, while the IC interfaces are developed using CMOS technology that allows the design of a dedicated circuit which is trimmed to better match the characteristics of the sensing element.

In the ISM330DHCX the sensing elements of the accelerometer and of the gyroscope are implemented on the same silicon die, thus guaranteeing superior stability and robustness.

The ISM330DHCX has a full-scale acceleration range of ±2/±4/±8/±16 g and a wide angular rate range of ±125/±250/±500/±1000/±2000/±4000 dps that enable its usage in a broad range of applications.

All the design aspects and the calibration of the ISM330DHCX have been optimized to reach superior accuracy, stability, extremely low noise and full data synchronization.

An unmatched set of embedded features (Machine Learning Core, programmable FSM, FIFO, sensor hub, event decoding and interrupts) are enablers for implementing smart and complex sensor nodes which deliver high performance at very low power.

The ISM330DHCX is available in a 14-lead plastic land grid array (LGA) package.

  • All features

    • 3D accelerometer with selectable full scale: ±2/±4/±8/±16 g
    • 3D gyroscope with extended selectable full scale: ±125/±250/±500/±1000/±2000/±4000 dps
    • Extended temperature range from -40 to +105 °C
    • Embedded compensation for high stability over temperature
    • SPI/I²C serial interface
    • Auxiliary SPI serial interface for data output of gyroscope and accelerometer (OIS and other stabilization applications)
    • Six-channel synchronized output
    • Sensor hub feature to efficiently collect data from additional external sensors
    • Embedded smart FIFO up to 9 kbytes
    • Programmable Finite State Machine to process data from accelerometer, gyroscope, and external sensors
    • Machine Learning Core
    • Smart embedded functions and interrupts: tilt detection, free-fall, wakeup, 6D/4D orientation, click and double-click
    • Embedded pedometer, step detector and counter for healthcare applications
    • Analog supply voltage: 1.71 V to 3.6 V
    • Embedded temperature sensor
    • Embedded self-test both for gyroscope and accelerometer
    • High shock survivability
    • ECOPACK, RoHS and “Green” compliant

You might also like...

Whitepaper: Sensors for AI-powered intelligent factories
Free tools, case studies, and resources to enable edge AI on MCUs, MPUs, and smart sensors.
Check our Ecosystem for Machine Learning: hardware and software tools for gesture and activity recognition with AI in the Edge

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ISM330DHCX

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ISM330DHCXTR
Active
LGA 14L 2.5x3x0.86 mm Ecopack2 10 2023-01-01T00:00:00.000+01:00

ISM330DHCXTR

Package:

LGA 14L 2.5x3x0.86 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LGA 14L 2.5x3x0.86 mm

RoHS Compliance Grade

Ecopack2

Longevity Commitment

10

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
ISM330DHCXTR

Distributor availability of ISM330DHCXTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ISM330DHCXTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ISM330DHCXTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

Looking to embed AI in your project? Discover free tools, case studies, and resources to fast-track your development.