CATEGORIES

STM32 high performance MCUs

Icons on top of a city at night

The STM32 high-performance products and their ecosystem are accelerating innovation for MCU developers. By bringing more performance, more memory and more peripheral resources, ST gives developers more design freedom to take on the challenges of more complex applications.

    The STM32 high-performance MCU platform leverages ST’s nonvolatile memory (NVM) in 90 nm and 40 nm technologies to combine:
  • Best-in-class system performance for code execution, data transfers, and data processing
  • More flexibility: large range of embedded memory densities and advanced peripherals
  • Power efficiency

From entry-level to high-performance microcontrollers, our STM32 high-performance MCU platform includes five compatible product series.

Applications

Industrial arm
Industrial
  • Programmable logic controllers (PLC)
  • Industrial motor control
  • Pumps and compressors
Tablet
Smart home
  • Air conditioner
  • Refrigerators and freezers
  • Central alarm system
  • Washing machines
Smart watch
Personal electronics
  • Keyboard
  • Smartphones
  • IoT tags and tracking devices
Icons
Smart city
  • Industrial communication
  • Lighting controls
  • Digital power
CPAP and Respirators Dialysis Machines Pills Distributors Powered Patient Beds
Medical and healthcare
  • CPAP and respirators
  • Dialysis machines
  • Pills distributors
  • Powered patient beds

Product types

Read more about the benefits of the 32-bit Arm Cortex-M processor for MCUs here

Discover our portfolio

Benefits

  • More design freedom and reduced time to market
  • Performance in space-constrained devices
  • Simplified connectivity solution
  • Security: from the most essential security building blocks to fully certified services maintained by ST
  • Optimized cost/performance trade-off based on ST’s optimized 90 & 40 nm process technology
STM32 MCU Developer Zone
Everything for STM32 MCU developers, in one place.
Simplify your approach to security with STM32Trust!
[new board] STM32H5 Discovery kit: bring new ideas to life!

STM32H7RS: a high performance, scalable and secure bootflash MCU

The new STM32H7RS lines are built on the success of the STM32H7 series, offering even higher performance and security at a lower cost. The STM32H7RS is a bootflash-based MCU powered by a Cortex®-M7 core running up to 600 MHz, with 64 KB of user flash and 620 KB of flexible SRAM. It is designed for external memory scalability and flexibility accommodating the most demanding application requirements in IoT, medical and industrial settings. 

The STM32H7RS lines cover a general purpose (STM32H7R3/7S3) and graphics line (STM32H7R7/7S7), to address the MPU-like GUI applications. Additionally, the both lines offer advanced security features (including secure boot, secure firmware installation, and hardware encryption/decryption) and target SESIP3 and PSA Certified Level 3 certifications.

Software and hardware tools available:

STM32 Summit: Explore the unified STM32 platform, new products, and AI ecosystem announcements.