Product overview
Description
The ST1PS02 is a nano-quiescent miniaturized synchronous step-down converter, which is able to provide up to 400 mA output current with an input voltage ranging from 1.8 V to 5.5 V. This converter is specifically designed for applications where high efficiency, PCB size and thickness are the key factors. The output voltage can be set using three digital control inputs, a VOUT from 1.0 V to 3.3 V can be dynamically selected. Thanks to the enhanced PCC (peak current control) the ST1PS02 reaches very high efficiency conversion using just a 2.2 µH inductor and two small capacitors. The device embeds a controlled load switch to supply a subsystem with same voltage rail. Advanced design circuitry is implemented to minimize the quiescent current. The device is available in thin plastic package.
-
All features
- 500 nA input quiescent current at VIN = 3.6 V (not switching)
- 92% typical efficiency at 10 mA load (VIN = 3.6 V, VOUT = 2.5 V)
- 100% duty cycle
- 1.8 V to 5.5 V input operating range
- Undervoltage lockout: 1.57 V (VIN falling, typ.)
- Up to 400 mA output current capability
- Low power control operation for the best efficiency
- Embedded soft-start circuit
- Tiny external components: L = 2.2 µH typ.
- Settable inductor current limitation
- Selectable output voltages: 1.0 V to 3.3 V
- Output voltage Power Good
- ±1.5% output voltage accuracy (VOUT, TA = 25 °C)
- Dynamic output voltage selection (D0, D1 and D2)
- Auxiliary load switch Vout2 (AUX control input)
- Available in TQFN12 package
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components Test
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Management Design Center
Power Supply Design Tool Test
Power Management Design Center
LED Lighting Design Tool
Power Management Design Center
Digital Power Workbench
Power Management Design Center
Power Tree Designer
Thermal-electrical Simulators for Components Test
STPOWER Studio
Thermal-electrical Simulators for Components Test
PCB Thermal Simulator
Thermal-electrical Simulators for Components Test
AC Switches Simulator test
Thermal-electrical Simulators for Components Test
Rectifier Diodes Simulator test
Thermal-electrical Simulators for Components Test
Twister Sim
Thermal-electrical Simulators for Components Test
TVS Simulator
Thermal-electrical Simulators for Components Test
Estimate
Signal Conditioning Design Tool
Active Filters
Signal Conditioning Design Tool
Comparators
Signal Conditioning Design Tool
Low side Current Sensing
Signal Conditioning Design Tool
High side Current Sensing
NFC/RFID Calculators
NFC Inductance
NFC/RFID Calculators
UHF Link Budget
NFC/RFID Calculators
NFC Tuning Circuit
Featured Videos
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SIMPLIS models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 2023.07 | 02 Feb 2024 | 02 Feb 2024 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| ST1PS02A1QTR | Active Product is in volume production. | MLPQ/QFN 1.7x2.0x0.55 12L P0.4 | Industrial | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 | |
| ST1PS02AQTR | Active Product is in volume production. | MLPQ/QFN 1.7x2.0x0.55 12L P0.4 | Industrial | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 | |
| ST1PS02B1QTR | Active Product is in volume production. | MLPQ/QFN 1.7x2.0x0.55 12L P0.4 | Industrial | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 | |
| ST1PS02BQTR | Active Product is in volume production. | MLPQ/QFN 1.7x2.0x0.55 12L P0.4 | Industrial | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 | |
| ST1PS02C1QTR | Active Product is in volume production. | MLPQ/QFN 1.7x2.0x0.55 12L P0.4 | Industrial | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 | |
| ST1PS02CQTR | Active Product is in volume production. | MLPQ/QFN 1.7x2.0x0.55 12L P0.4 | Industrial | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 | |
| ST1PS02D1QTR | Active Product is in volume production. | MLPQ/QFN 1.7x2.0x0.55 12L P0.4 | Industrial | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 | |
| ST1PS02DQTR | Active Product is in volume production. | MLPQ/QFN 1.7x2.0x0.55 12L P0.4 | Industrial | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 | |
ST1PS02A1QTR
Package:
MLPQ/QFN 1.7x2.0x0.55 12L P0.4Material Declaration**:
ST1PS02AQTR
Package:
MLPQ/QFN 1.7x2.0x0.55 12L P0.4Material Declaration**:
ST1PS02B1QTR
Package:
MLPQ/QFN 1.7x2.0x0.55 12L P0.4Material Declaration**:
ST1PS02C1QTR
Package:
MLPQ/QFN 1.7x2.0x0.55 12L P0.4Material Declaration**:
ST1PS02CQTR
Package:
MLPQ/QFN 1.7x2.0x0.55 12L P0.4Material Declaration**:
ST1PS02D1QTR
Package:
MLPQ/QFN 1.7x2.0x0.55 12L P0.4Material Declaration**:
ST1PS02DQTR
Package:
MLPQ/QFN 1.7x2.0x0.55 12L P0.4Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ST1PS02B1QTR | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
| ST1PS02C1QTR | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
| ST1PS02DQTR | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
| ST1PS02D1QTR | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
| ST1PS02AQTR | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
| ST1PS02BQTR | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
| ST1PS02A1QTR | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
| ST1PS02CQTR | | | distributors No availability of distributors reported, please contact our sales office |
ST1PS02B1QTR Active
ST1PS02C1QTR Active
ST1PS02DQTR Active
ST1PS02D1QTR Active
ST1PS02AQTR Active
ST1PS02BQTR Active
ST1PS02A1QTR Active
ST1PS02CQTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors