VIPER01
Active
Education Education Design Win
VIPerPlus family: Low voltage energy saving fixed frequency high voltage converter

Download datasheet Order Direct

Product overview

Description

The device is a high voltage converter smartly integrating an 800 V avalanche-rugged power MOSFET with PWM current mode control. The power MOSFET with 800 V breakdown voltage allows the extended input voltage range to be applied, as well as the size of the DRAIN snubber circuit to be reduced. This IC meets the most stringent energy-saving standards as it has very low consumption and operates in pulse frequency modulation under light load. The design of flyback, buck and buck boost converters is supported. The integrated HV startup, sense-FET, error amplifier and oscillator with jitter allow a complete application to be designed with the minimum number of components.

  • All features

    • 800 V avalanche-rugged power MOSFET allowing ultra wide VAC input range to be covered
    • Embedded HV startup and sense-FET
    • Current mode PWM controller
    • Drain current limit protection (OCP)
    • Wide supply voltage range: 4.5 V to 30 V
    • Self-supply option allows the auxiliary winding or bias components to be removed
    • Minimized system input power consumption:
      • Less than 10 mW @ 230 VAC in no-load condition
      • Less than 400 mW @ 230 VAC with 250 mW load
    • Jittered switching frequency reduces the EMI filter cost:
      • 30 kHz ± 7% (type X)
      • 60 kHz ± 7% (type L)
      • 120 kHz ± 7% (type H)
    • Embedded E/A with 1.2 V reference
    • Protections with automatic restart: overload/short-circuit (OLP), line or output OVP, max. duty cycle counter, VCC clamp
    • Pulse-skip protection to prevent flux-runaway
    • Embedded thermal shutdown
    • Built-in soft-start for improved system reliability

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:

Power Management Design Center

Power Supply Design Tool

• SMPS design, by topology, by type and by product
• PFC design with analog and digitial control
• Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

Power Management Design Center

LED Lighting Design Tool

• Handles AC-DC and DC-DC design in common topologies
• Displays interactive and annotated schematic
• Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Power Management Design Center

Digital Power Workbench

• Provides a step-by-step optimized design of power section and control loop
• Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Management Design Center

Power Tree Designer

• Specify input/output power for each node in the tree
• Check for consistency
• Design each individual node
Choose design tool:

Thermal-electrical Simulators for Components

STPOWER Studio

• Supports long mission profiles
• Provides power loss and temperature graphs
• Helps define heatsink thermal properties

Thermal-electrical Simulators for Components

PCB Thermal Simulator

• Thermal analysis of a PCB from Gerber files.
• Possibility to add heat sources, heat sinks, copper areas and thermal paths.
• Powerful server-side engine for rendering and simulation.
• Thermal results shown graphically via 2D table.

Thermal-electrical Simulators for Components

AC Switches Simulator

• Select ratings and application waveforms
• Get junction temperature and blocking voltage graphs
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

• Select ratings and application waveforms
• Estimate power losses
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Twister Sim

• Help select the right ViPOWER Automotive power device
• Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
• Supports various PCB configurations

Thermal-electrical Simulators for Components

TVS Simulator

• Specify system ratings and surge waveform
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Estimate

• Build simple schematics and firmware inputs in minutes
• Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:

Signal Conditioning Design Tool

Active Filters

• Handles multi-stage-designs and common topologies
• Returns circuit component values
• Provides gain, phase and group delay graphs
• Low Pass, High Pass and Band Pass

Signal Conditioning Design Tool

Comparators

• Handles most common configurations
• Returns circuit components values
• Provides I/O signal waveforms
• Inverting, Non Inverting, Window

Signal Conditioning Design Tool

Low side Current Sensing

• Returns circuit component values
• Provides current error graphs

Signal Conditioning Design Tool

High side Current Sensing

• Provides current error graphs.
• Help to select the right High side current sensing and shunt devices.
Choose design tool:

NFC/RFID Calculators

NFC Inductance

• Input geometry and substrate properties
• Get antenna impedance

NFC/RFID Calculators

UHF Link Budget

• Enter forward and reverse link characteristics
• The tool returns link budget estimate

NFC/RFID Calculators

NFC Tuning Circuit

• Enter antenna parameter and matching target
• Select the topology of the matching network
• The tool returns component values for the desired design targets

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VIPER01

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
VIPER011LS
Active
SSOP 10 Industrial Ecopack2 10 2025-09-19T00:00:00.000+02:00
VIPER011LSTR
Active
SSOP 10 Industrial Ecopack2 10 2025-09-19T00:00:00.000+02:00
VIPER011XS
Evaluation
SSOP 10 Industrial Ecopack2 10 2025-09-19T00:00:00.000+02:00
VIPER011XSTR
Active
SSOP 10 Industrial Ecopack2 10 2025-09-19T00:00:00.000+02:00
VIPER012HS
Active
SSOP 10 Industrial Ecopack2 10 2025-09-19T00:00:00.000+02:00
VIPER012HSTR
Active
SSOP 10 Industrial Ecopack2 10 2025-09-19T00:00:00.000+02:00
VIPER012LS
Active
SSOP 10 Industrial Ecopack2 10 2025-09-19T00:00:00.000+02:00
VIPER012LSTR
Active
SSOP 10 Industrial Ecopack2 10 2025-09-19T00:00:00.000+02:00
VIPER012XS
Active
SSOP 10 Industrial Ecopack2 10 2025-09-19T00:00:00.000+02:00
VIPER012XSTR
Active
SSOP 10 Industrial Ecopack2 10 2025-09-19T00:00:00.000+02:00
VIPER013HS
Active
SSOP 10 Industrial Ecopack2 10 2025-09-19T00:00:00.000+02:00
VIPER013HSTR
Active
SSOP 10 Industrial Ecopack2 10 2025-09-19T00:00:00.000+02:00
VIPER013LS
Active
SSOP 10 Industrial Ecopack2 10 2025-09-19T00:00:00.000+02:00
VIPER013LSTR
Active
SSOP 10 Industrial Ecopack2 10 2025-09-19T00:00:00.000+02:00
VIPER013XS
Active
SSOP 10 Industrial Ecopack2 10 2025-09-19T00:00:00.000+02:00
VIPER013XSTR
Active
SSOP 10 Industrial Ecopack2 10 2025-09-19T00:00:00.000+02:00

VIPER011LS

Package:

SSOP 10

Material Declaration**:

Marketing Status

Active

Package

SSOP 10

Grade

Industrial

RoHS Compliance Grade

Ecopack2

VIPER011LSTR

Package:

SSOP 10

Material Declaration**:

Marketing Status

Active

Package

SSOP 10

Grade

Industrial

RoHS Compliance Grade

Ecopack2

VIPER011XS

Package:

SSOP 10

Material Declaration**:

PDF XML

Marketing Status

Evaluation

Package

SSOP 10

Grade

Industrial

RoHS Compliance Grade

Ecopack2

VIPER011XSTR

Package:

SSOP 10

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SSOP 10

Grade

Industrial

RoHS Compliance Grade

Ecopack2

VIPER012HS

Package:

SSOP 10

Material Declaration**:

Marketing Status

Active

Package

SSOP 10

Grade

Industrial

RoHS Compliance Grade

Ecopack2

VIPER012HSTR

Package:

SSOP 10

Material Declaration**:

Marketing Status

Active

Package

SSOP 10

Grade

Industrial

RoHS Compliance Grade

Ecopack2

VIPER012LS

Package:

SSOP 10

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SSOP 10

Grade

Industrial

RoHS Compliance Grade

Ecopack2

VIPER012LSTR

Package:

SSOP 10

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SSOP 10

Grade

Industrial

RoHS Compliance Grade

Ecopack2

VIPER012XS

Package:

SSOP 10

Material Declaration**:

Marketing Status

Active

Package

SSOP 10

Grade

Industrial

RoHS Compliance Grade

Ecopack2

VIPER012XSTR

Package:

SSOP 10

Material Declaration**:

Marketing Status

Active

Package

SSOP 10

Grade

Industrial

RoHS Compliance Grade

Ecopack2

VIPER013HS

Package:

SSOP 10

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SSOP 10

Grade

Industrial

RoHS Compliance Grade

Ecopack2

VIPER013HSTR

Package:

SSOP 10

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SSOP 10

Grade

Industrial

RoHS Compliance Grade

Ecopack2

VIPER013LS

Package:

SSOP 10

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SSOP 10

Grade

Industrial

RoHS Compliance Grade

Ecopack2

VIPER013LSTR

Package:

SSOP 10

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SSOP 10

Grade

Industrial

RoHS Compliance Grade

Ecopack2

VIPER013XS

Package:

SSOP 10

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SSOP 10

Grade

Industrial

RoHS Compliance Grade

Ecopack2

VIPER013XSTR

Package:

SSOP 10

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SSOP 10

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Transistor Breakdown Voltage (V) (min)
Drain Current (A) (nom)
RDS(on) (Ω) (max)
VIPER012XS

Distributor availability of VIPER012XS

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VIPER012XSTR

Distributor availability of VIPER012XSTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VIPER013XS

Distributor availability of VIPER013XS

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VIPER012LS

Distributor availability of VIPER012LS

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VIPER012LSTR

Distributor availability of VIPER012LSTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VIPER013LSTR

Distributor availability of VIPER013LSTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VIPER013HSTR

Distributor availability of VIPER013HSTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VIPER011XS

Distributor availability of VIPER011XS

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VIPER012HS

Distributor availability of VIPER012HS

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VIPER011XSTR

Distributor availability of VIPER011XSTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VIPER012HSTR

Distributor availability of VIPER012HSTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VIPER013XSTR

Distributor availability of VIPER013XSTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VIPER011LS

Distributor availability of VIPER011LS

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VIPER013HS

Distributor availability of VIPER013HS

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VIPER011LSTR

Distributor availability of VIPER011LSTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VIPER013LS

Distributor availability of VIPER013LS

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VIPER012XS Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VIPER012XS

Transistor Breakdown Voltage (V) (min):

800

Drain Current (A) (nom):

0.24

RDS(on) (Ω) (max):

30

Distributor Name

Distributor reported inventory date:

VIPER012XSTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VIPER012XSTR

Transistor Breakdown Voltage (V) (min):

800

Drain Current (A) (nom):

0.24

RDS(on) (Ω) (max):

30

Distributor Name

Distributor reported inventory date:

VIPER013XS Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VIPER013XS

Transistor Breakdown Voltage (V) (min):

800

Drain Current (A) (nom):

0.36

RDS(on) (Ω) (max):

30

Distributor Name

Distributor reported inventory date:

VIPER012LS Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VIPER012LS

Transistor Breakdown Voltage (V) (min):

800

Drain Current (A) (nom):

0.24

RDS(on) (Ω) (max):

30

Distributor Name

Distributor reported inventory date:

VIPER012LSTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VIPER012LSTR

Transistor Breakdown Voltage (V) (min):

800

Drain Current (A) (nom):

0.24

RDS(on) (Ω) (max):

30

Distributor Name

Distributor reported inventory date:

VIPER013LSTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VIPER013LSTR

Transistor Breakdown Voltage (V) (min):

800

Drain Current (A) (nom):

0.36

RDS(on) (Ω) (max):

30

Distributor Name

Distributor reported inventory date:

VIPER013HSTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VIPER013HSTR

Transistor Breakdown Voltage (V) (min):

800

Drain Current (A) (nom):

0.36

RDS(on) (Ω) (max):

30

Distributor Name

Distributor reported inventory date:

VIPER011XS Evaluation

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VIPER011XS

Transistor Breakdown Voltage (V) (min):

800

Drain Current (A) (nom):

0.12

RDS(on) (Ω) (max):

30

Distributor Name

Distributor reported inventory date:

VIPER012HS Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VIPER012HS

Transistor Breakdown Voltage (V) (min):

800

Drain Current (A) (nom):

0.24

RDS(on) (Ω) (max):

30

Distributor Name

Distributor reported inventory date:

VIPER011XSTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VIPER011XSTR

Transistor Breakdown Voltage (V) (min):

800

Drain Current (A) (nom):

0.12

RDS(on) (Ω) (max):

30

Distributor Name

Distributor reported inventory date:

VIPER012HSTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VIPER012HSTR

Transistor Breakdown Voltage (V) (min):

800

Drain Current (A) (nom):

0.24

RDS(on) (Ω) (max):

30

Distributor Name

Distributor reported inventory date:

VIPER013XSTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VIPER013XSTR

Transistor Breakdown Voltage (V) (min):

800

Drain Current (A) (nom):

0.36

RDS(on) (Ω) (max):

30

Distributor Name

Distributor reported inventory date:

VIPER011LS Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VIPER011LS

Transistor Breakdown Voltage (V) (min):

800

Drain Current (A) (nom):

0.12

RDS(on) (Ω) (max):

30

Distributor Name

Distributor reported inventory date:

VIPER013HS Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VIPER013HS

Transistor Breakdown Voltage (V) (min):

800

Drain Current (A) (nom):

0.36

RDS(on) (Ω) (max):

30

Distributor Name

Distributor reported inventory date:

VIPER011LSTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VIPER011LSTR

Transistor Breakdown Voltage (V) (min):

800

Drain Current (A) (nom):

0.12

RDS(on) (Ω) (max):

30

Distributor Name

Distributor reported inventory date:

VIPER013LS Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VIPER013LS

Transistor Breakdown Voltage (V) (min):

800

Drain Current (A) (nom):

0.36

RDS(on) (Ω) (max):

30

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors