STM32F030K6
Active
Education Design Win
Mainstream Arm Cortex-M0 Value line MCU with 32 Kbytes of Flash memory, 48 MHz CPU

Download datasheet

Product overview

Description

The STM32F030x4/x6/x8/xC microcontrollers incorporate the high-performance Arm® Cortex®-M0 32-bit RISC core operating at a 48 MHz frequency, high-speed embedded memories (up to 256 Kbytes of Flash memory and up to 32 Kbytes of SRAM), and an extensive range of enhanced peripherals and I/Os. All devices offer standard communication interfaces (up to two I2Cs, up to two SPIs and up to six USARTs), one 12-bit ADC, seven general-purpose 16-bit timers and an advanced-control PWM timer.

The STM32F030x4/x6/x8/xC microcontrollers operate in the -40 to +85 °C temperature range from a 2.4 to 3.6V power supply. A comprehensive set of power-saving modes allows the design of low-power applications.

The STM32F030x4/x6/x8/xC microcontrollers include devices in four different packages ranging from 20 pins to 64 pins. Depending on the device chosen, different sets of peripherals are included. The description below provides an overview of the complete range of STM32F030x4/x6/x8/xC peripherals proposed.

These features make the STM32F030x4/x6/x8/xC microcontrollers suitable for a wide range of applications such as application control and user interfaces, handheld equipment, A/V receivers and digital TV, PC peripherals, gaming and GPS platforms, industrial applications, PLCs, inverters, printers, scanners, alarm systems, video intercoms, and HVACs.

  • All features

    • Core: Arm® 32-bit Cortex®-M0 CPU, frequency up to 48 MHz
    • Memories
      • 16 to 256 Kbytes of Flash memory
      • 4 to 32 Kbytes of SRAM with HW parity
    • CRC calculation unit
    • Reset and power management
      • Digital & I/Os supply: VDD = 2.4 V to 3.6 V
      • Analog supply: VDDA = VDD to 3.6 V
      • Power-on/Power down reset (POR/PDR)
      • Low power modes: Sleep, Stop, Standby
    • Clock management
      • 4 to 32 MHz crystal oscillator
      • 32 kHz oscillator for RTC with calibration
      • Internal 8 MHz RC with x6 PLL option
      • Internal 40 kHz RC oscillator
    • Up to 55 fast I/Os
      • All mappable on external interrupt vectors
      • Up to 55 I/Os with 5V tolerant capability
    • 5-channel DMA controller
    • One 12-bit, 1.0 µs ADC (up to 16 channels)
      • Conversion range: 0 to 3.6 V
      • Separate analog supply: 2.4 V to 3.6 V
    • Calendar RTC with alarm and periodic wakeup from Stop/Standby
    • 11 timers
      • One 16-bit advanced-control timer for six-channel PWM output
      • Up to seven 16-bit timers, with up to four IC/OC, OCN, usable for IR control decoding
      • Independent and system watchdog timers
      • SysTick timer
    • Communication interfaces
      • Up to two I2C interfaces
      • Up to six USARTs supporting master synchronous SPI and modem control; one with auto baud rate detection
      • Up to two SPIs (18 Mbit/s) with 4 to 16 programmable bit frames
    • Serial wire debug (SWD)
    • All packages ECOPACK®2

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32F030K6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number RoHS Compliance Grade Grade Material Declaration**
STM32F030K6T6
Ecopack2
Industrial
STM32F030K6T6TR
Ecopack2
Industrial

STM32F030K6T6

Package:

Industrial

Material Declaration**:

PDF XML

RoHS Compliance Grade

Ecopack2

Grade

Industrial

STM32F030K6T6TR

Package:

Industrial

Material Declaration**:

PDF XML

RoHS Compliance Grade

Ecopack2

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32F030K6T6

Distributor availability of STM32F030K6T6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F030K6T6TR

Distributor availability of STM32F030K6T6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F030K6T6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F030K6T6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

25

Integrated op-amps:

-

Comparator:

-

SPI (typ):

1

USART (typ):

1

Number of Channels (typ):

10

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32F030K6T6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F030K6T6TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

25

Integrated op-amps:

-

Comparator:

-

SPI (typ):

1

USART (typ):

1

Number of Channels (typ):

10

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors